(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FCPEV Color Identifiable with Shield for Communication

FCPEV Color Identifiable with Shield for Communication

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Value Series For Weak-Current Circuit Communication Cable

  • For Signal
  • Oil-Resistant
  • Single Shield
  • Twisted Pair
  • Less than 100 V


● It is suitable for communication applications with narrow conductors such as internal telephone lines.
● Shield is available in standard aluminum tape and copper tape.

· Be careful not to confuse specified length and quantity when ordering.
· Color and softness may vary slightly due to manufacturer changes.

Part Number

Configured Part Number is shown.

Specifications

FCPEV Color Identifiable with Shield for Communication:Related Image

Model Conductor Outer Diameter
(mm)
Number of Pairs *4
1P = 2 Cores
Total Length
or
Specified Length
VAFCPEV
(Standard Aluminum
Tape Shielding)
0.65 1P 1
~
100
(Specified in 1 m
Increments)
·
500
/
1,000
2P
3P
5P
7P
10P
0.9 1P
2P
3P
5P
7P
10P
1.2 1P
2P
3P
5P
7P
10P
VAFCPEVSB
(Copper Tape Shielding)
0.65 2P
3P
5P
0.9 1P
2P
3P
5P
10P
1.2 1P
2P
3P
5P
10P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of part number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".

More Information

FCPEV Color Identifiable with Shield for Communication:Related Image

Specifications

Model Twisted
Structure
Number of
Wire Cores
Finished
Outer Diameter
Approx. mm
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. mm
Sheath Specification
Product Notation Conductor Outer Diameter
(mm)
Number of Pairs *1
1P = 2 Cores
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
Ω / km (20 °C)
Peak Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. mm
Plating *4 Thickness
Approx. mm
Material *4 Thickness
Approx. mm
Material *4
VAFCPEV
(Standard Aluminum Tape Shielding)
0.65 1P Twisted Pair 2 5.0 30 56.8 5000 350 1/0.65 0.65 N/A 0.18 PE 1.01 1.0 PVC -
2P 4 6.0 40 -
3P 6 7.0 50 -
5P 10 8.0 70 -
7P 14 8.5 90 -
10P 20 9.0 120 -
0.9 1P 2 6.0 40 29.2 500 1/0.9 0.9 0.23 1.36 -
2P 4 7.0 60 -
3P 6 8.0 80 -
5P 10 10.0 110 -
7P 14 11.0 140 -
10P 20 12.0 190 -
1.2 1P 2 7.0 70 16.5 1/1.2 1.2 0.3 1.8 -
2P 4 8.0 90 -
3P 6 9.0 110 -
5P 10 11.0 170 -
7P 14 12.0 230 -
10P 20 14.0 300 -
VAFCPEVSB
(Copper Tape
Shielding)
0.65 2P 4 7.0 60 56.8 350 1/0.65 0.65 0.18 1.01 -
3P 6 8.0 70 -
5P 10 9.0 95 -
0.9 1P 2 7.0 60 29.2 500 1/0.9 0.9 0.23 1.36 -
2P 4 8.0 80 -
3P 6 9.0 105 -
5P 10 11.0 140 -
10P 20 13.0 225 -
1.2 1P 2 8.0 90 16.5 1/1.2 1.2 0.3 1.8 -
2P 4 9.0 115 -
3P 6 10.0 135 -
5P 10 12.0 200 -
10P 20 15.0 340 -

*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 Color and softness may vary slightly due to manufacturer changes.
For the latest information, refer to the catalog-dedicated Web site at
https://jp.misumi-ec.com/el/.
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 20 25 30 35 40 45 50 55
Current Reduction Factor 1.15 1.08 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.91 = 10.92 (A) when the ambient temperature is 35°C at 2-core 0.75mm2

Part Number
VAFCPEV-0.9-1P-[1-99/1]
VAFCPEV-0.9-2P-[1-99/1]
VAFCPEV-0.9-5P-[1-99/1]
VAFCPEV-0.65-1P-[1-99/1]
VAFCPEV-0.65-2P-[1-99/1]
VAFCPEV-0.65-3P-[1-99/1]
VAFCPEV-1.2-3P-[1-99/1]
VAFCPEVSB-0.9-2P-[1-99/1]
VAFCPEVSB-0.9-5P-[1-99/1]
VAFCPEVSB-0.65-2P-[1-99/1]
VAFCPEVSB-0.65-3P-[1-99/1]
VAFCPEVSB-0.65-5P-[1-99/1]
VAFCPEVSB-1.2-1P-[1-99/1]
VAFCPEVSB-1.2-2P-[1-99/1]
VAFCPEVSB-1.2-5P-[1-99/1]
VAFCPEVSB-1.2-10P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

5 Days or more

1 ~ 990.9-1P6
1 Piece(s)

5 Days or more

1 ~ 990.9-2P7
1 Piece(s)

6 Days or more

1 ~ 990.9-5P10
1 Piece(s)

5 Days or more

1 ~ 990.65191P5
1 Piece(s)

5 Days or more

1 ~ 990.65192P6
1 Piece(s)

5 Days or more

1 ~ 990.65193P7
1 Piece(s)

5 Days or more

1 ~ 991.2-3P9
1 Piece(s)

6 Days or more

1 ~ 990.9-2P8
1 Piece(s)

6 Days or more

1 ~ 990.9-5P11
1 Piece(s)

6 Days or more

1 ~ 990.65192P7
1 Piece(s)

6 Days or more

1 ~ 990.65193P8
1 Piece(s)

6 Days or more

1 ~ 990.65195P9
1 Piece(s)

6 Days or more

1 ~ 991.2-1P8
1 Piece(s)

6 Days or more

1 ~ 991.2-2P9
1 Piece(s)

6 Days or more

1 ~ 991.2-5P12
1 Piece(s)

6 Days or more

1 ~ 991.2-10P15

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials Polyethylene
Power supply/signal Dual Use Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.