(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Butt Splice, Bare MTRB Series【100 Pieces Per Package】

Crimp Terminal - Butt Splice, Bare MTRB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Butt-crimp ring with wire stopper. 1 pack contains 100 pieces

  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated

● MTR series! Low Price / High Quality FA Bare Crimping Ring
● JIS standard equivalent material is used. (Oxygen-free Copper)

· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).

(i)Caution

Specifications

Bare-Crimp, Terminal-Butt Ring (Value Product):Related Image

1-pack 100-piece Pack
ModelExternal Dimensions (Unit: mm)Compatible Electric Wire SizeCompatible Tool
ABCDStranded Wire (mm2)AWG
MTRB-1.2515.01.73.30.80.5-1.520 ~ 16MTR-TOOL-NN
MTRB-215.02.33.90.81.5-2.516 ~ 14
MTRB-5.515.03.55.41.04-612 ~ 10

More Information

Bare-Crimp, Terminal-Butt Ring (Value Product):Related Image
Part Number
MTRB-1.25
MTRB-2
MTRB-5.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Applicable wire size
(AWG)
Terminal Model Classify

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.320 ~ 16F Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.33.916 ~ 14M Model

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.55.412 ~ 10F Model

Loading...

  1. 1

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Stripped Crimp Terminal Shape Sleeve Overall length C(mm) 15
Number of Pieces per Pack 100 Bell end Shape Matching Remark Please refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.