(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Taico electronics amp (current: TE) make. For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces.
Part Number
Configured Part Number is shown.
171825-2-50P
Model Number | Number of Cores | Weight (g) |
171825-2-50P | 2 | 0.2 |
171825-3-50P | 3 | 0.3 |
171825-4-50P | 4 | 0.4 |
171825-5-50P | 5 | 0.5 |
171825-6-50P | 6 | 0.6 |
171825-7-50P | 7 | 0.7 |
171825-8-50P | 8 | 0.8 |
171825-9-50P | 9 | 0.9 |
1-171825-0-50P | 10 | 1.0 |
1-171825-2-50P | 12 | 1.2 |
Loading...
EI
Features
Common Specifications
Materials / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon 66 | UL 94 V-0 class, natural color |
Contact | Brass | Tin-plated |
Compatible Wire
AWG | Conductor Section Area mm2 | Sheath Outer Diameter φ (mm) | |
---|---|---|---|
Size | 30 ~ 20 | 0.05 ~ 0.52 | 1.0 ~ 1.9 |
Specifications
Item | Contents |
---|---|
Rated Current | 2 A or less (With AWG30), 5 A or less (With AWG20) |
Rated Voltage | 250 VAC or less (350 VDC or less) |
Peak Voltage | 750 VAC / minute |
Insulation Resistance | 500 MΩ or higher / 500 VDC |
Contact Resistance | 10 mΩ or less |
Operating Temperature | -20°C ~ +95°C (Temperature rise of 30°C or less) |
About the Maximum Allowable Temperature
The maximum allowable temperature for the product is between -20°C and +95°C, governed by the maximum allowable temperatures for housing and tin plated contact. It is calculated by the following formula, adding the temperature rise due to used current for the contact part and the ambient temperature due to the operating environment. Maximum temperature limit = temperature rise + ambient temperature, where the temperature rise for each wire is 30°C. Select wire size, type, and current value from Figure 1. For instance, if the ambient temperature is 20°C , then the current is allowable until the temperature reaches 50°C. Note that the current capacity decreases as the number of cores increases because the rate of temperature rise increases accordingly. Please be careful.About Coupling
Connector Series Initials | D / E / F | D/E/F | EI | Applicable pin/contact | Male (Plug) |
---|---|---|---|---|---|
Application | Cable-to-board | Allowable Current(A) | 5 | Allowable Voltage(V) | 250 |
Wire connection method | Solder | Connection direction | Angle | IP Rating | N/A |
Representative standards | UL / TUV / CSA | Detaching Method | Others |
Please check the type/dimensions/specifications of the part 171825-2-50P in the EI Connector Pin Header (Vertical Mounting) series.
Part Number |
---|
1-171825-0-50P |
1-171825-2-50P |
171825-3-50P |
171825-4-50P |
171825-5-50P |
171825-6-50P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy