(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, MT Series, 65A M6, Direct Mounting

Terminal Block - Assembly, MT Series, 65A M6, Direct Mounting
  • Volume Discount

MT Series (65 A M6 / Assembly Terminal Block)

  • c-UL
  • For Power Supply
  • Connection in Boards
  • 600 V


● Assembly terminal block that can be mounted as is.
● 600 V, 65 A screw model terminal block.
● General purpose model M6 screw.

Specifications

MT-Series (65A M6 / Assembly Terminal Block):Related Image

Model Number
Manufacturer: DINKLE
Number of Poles Mass (g)
MTB60ST-2PK 2 Poles 120
MTB60ST-3PK 3 Poles 187.5
MTB60ST-4PK 4 Poles 235.5

More Information

MT-Series (65A M6 / Assembly Terminal Block):Related Image

MT-Series (65A M6 / Assembly Terminal Block):Related Image

Specifications

Rated Voltage 600V
Rated Current 65A
Peak Voltage 2000 VAC MIN
Insulation Resistance 500 MΩ or more / 500 VDC
Compatible Wire AWG18 ~ 6
Screw M6 (Steel / Galvanized)
Conductive Plate Copper Alloy / Ni Plating
Torque Value 3.0 N∙m
Inter-Terminal Pitch 16.7mm
Operating Temperature Limit -40 °C ~ +80 °C
Body Material Polycarbonate UL94-V2
C-UL Number E102914




■Dedicated Short Bar:
MKSB26-10P
MKSB36-10P

Part Number
MTB60ST-2PK
MTB60ST-3PK
MTB60ST-4PK
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M6 Number of I/O 1:1 Rated Current (JIS)(A) 65
Specifications Self Screw-Up Standard Acquired C-UL Inter-Terminal Pitch(mm) 16.7

Additional Products in this Category

Complementary Products

Tech Support