(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MT Series (15 A M3 / Assembly Terminal Block)
● Assembly terminal block that can be mounted as is.
● 600V 15A screw model terminal block.
● General purpose model M3 screw.
● For both round and Y-model crimp terminals.
Part Number
Configured Part Number is shown.
MT-10-2PK
Model Number Manufacturer: DINKLE |
Number of Poles | Mass (g) |
MT-10-2PK | 2 Poles | 16 |
MT-10-3PK | 3 Poles | 22.5 |
MT-10-8PK | 8 Poles | 56.3 |
MT-10-10PK | 10 Poles | 69.5 |
Specifications
Rated Voltage | 600V |
Rated Current | 15A |
Peak Voltage | 2000 VAC MIN |
Insulation Resistance | 500 MΩ or more / 500 VDC |
Compatible Wire | AWG22 ~ 14 |
Screw | M3 (Steel / Galvanized) |
Conductive Plate | Copper Alloy / Ni Plating |
Torque Value | 0.5 N∙m |
Inter-Terminal Pitch | 8.8mm |
Operating Temperature Limit | -40 °C ~ +80 °C |
Body Material | Polycarbonate UL94-V2 |
C-UL Number | E102914 |
■Dedicated Short Bar:
MKSB-3-20P
MKSB-3Y-20P
Wiring Method | Screw | Mounting Method | Direct Mounting | Parts / Finished Products | Assembled Finished Product |
---|---|---|---|---|---|
Screw Size | M3 | Number of I/O | 1:1 | Rated Current (JIS)(A) | 15 |
Specifications | Self Screw-Up | Standard Acquired | C-UL | Inter-Terminal Pitch(mm) | 8.8 |
Please check the type/dimensions/specifications of the part MT-10-2PK in the Terminal Block - Assembly, MT Series, 15A M3, DIN Rail Mounting series.
Part Number |
---|
MT-10-10PK |
MT-10-3PK |
MT-10-8PK |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy