(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space-saving achieved. PLC-compatible angle harness.
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
How to Order
(1) Choose the corresponding harness model from the PLC unit and harness shapes found in the table below.
(2) Specify the model (length) in increments of 0.1 m, as the round cable can be 0.2 m ~ 50 m and the loose wire 0.2 m ~ 10 m.
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or
has signal name mark tube printing.
(Straight connection or pin number printing when there is no custom number)
* Custom number is required only for mark tubes.
Round Cable / Both Ends with Connectors | Compatible Terminal Blocks | ||
Image Drawing
| Image Drawing
| ||
PLC Model | Model with Connectors at Both Ends | Terminal Block Model | |
CPU | KV-5000 | HIFS-SBS-SB-40-(Length) | MWS-M40-HT40 |
KV-3000 | |||
KV-1000 | |||
KV-700 | HIFS-SBS-SB-20-(Length) | MWS-M20-HT20 | |
KZ-350 | |||
KZ-300 | |||
Expansion Input | KZ-C16X | HIFS-SBS-SB-34-(Length) | MWS-M34-HT34-KV |
KZ-C32X | |||
KV-C32XA | |||
KV-C32XC | |||
KV-C64XA/XB | |||
KV-C64XC | |||
Expansion Output | KZ-C32T | ||
KV-C32TA/TAP | |||
KV-C32TC/TCP | |||
KV-C64TA/TAP | |||
KV-C64TC/TCP | |||
KV-C32TD | |||
KV-C64TD | |||
Expansion | KV-C16XTD | ||
KV-C32XTD | |||
Fast Counter | KV-SC20 | ||
Positioning | KV-H20S | HIFS-SBS-SB-40-(Length) | MWS-M40-HT40 |
KV-H40S | |||
Synchronized | KV-H20G | ||
Wiring Saving | KL-16CX | HIFS-SBS-SB-26-(Length) | PCN-1H-26 |
KL-32CX | |||
KL-16CT | |||
KL-32CT | |||
Positioning / | KV-ML16V | HIFS-SBS-SB-20-(Length) | MWS-M20-HT20 |
Differential Line | KV-MC20V | HIFS-SBS-SB-40-(Length) | MWS-M40-HT40 |
KV-MC40V | |||
Function Expansion | KV-MX1 (Input Side) | ||
KV-MX1 (Output Side) | HIFS-SBS-SB-14-(Length) | - |
With Round Cable & Y Terminal | |||
Image Drawing | |||
PLC Model | Model with Round Cable & Y Terminal | ||
CPU | KV-5000 | HIFS-SBY-SB-40-(Length)-X-PLC0105 | |
KV-3000 | |||
KV-1000 | |||
KV-700 | HIFS-SBY-SB-20-(Length)-X-PLC0106 | ||
KZ-350 | HIFS-SBY-SB-20-(Length)-X-PLC0107 | ||
KZ-300 | |||
Expansion Input | KZ-C16X | HIFS-SBY-SB-34-(Length)-X-PLC0108 | |
KZ-C32X | HIFS-SBY-SB-34-(Length)-X-PLC0109 | ||
KV-C32XA | HIFS-SBY-SB-34-(Length)-X-PLC0110 | ||
KV-C32XC | |||
KV-C64XA/XB KV-C64XC | L Side | HIFS-SBY-SB-34-(Length)-X-PLC0111 | |
H Side | HIFS-SBY-SB-34-(Length)-X-PLC0112 | ||
Expansion Output | KZ-C32T | HIFS-SBY-SB-34-(Length)-X-PLC0113 | |
KV-C32TA/TAP | HIFS-SBY-SB-34-(Length)-X-PLC0110 | ||
KV-C32TC/TCP | |||
KV-C32TD | |||
KV-C64TA/TAP KV-C64TC/TCP KV-C64TD | L Side | HIFS-SBY-SB-34-(Length)-X-PLC0111 | |
H Side | HIFS-SBY-SB-34-(Length)-X-PLC0112 | ||
Expansion | KV-C16XTD | HIFS-SBY-SB-34-(Length)-X-PLC0110 | |
KV-C32XTD | L Side | HIFS-SBY-SB-34-(Length)-X-PLC0111 | |
H Side | HIFS-SBY-SB-34-(Length)-X-PLC0112 | ||
Fast Counter | KV-SC20 | HIFS-SBY-SB-34-(Length)-X-PLC0114 | |
Positioning | KV-H20S | HIFS-SBY-SB-40-(Length)-X-PLC0115 | |
KV-H40S | X1 / Y1 | HIFS-SBY-SB-40-(Length)-X-PLC0116 | |
X2 / Y2 | HIFS-SBY-SB-40-(Length)-X-PLC0117 | ||
Synchronized | KV-H20G | X1 / Y1 | HIFS-SBY-SB-40-(Length)-X-PLC0118 |
CX/CY | HIFS-SBY-SB-40-(Length)-X-PLC0119 | ||
Wiring Saving | KL-16CX | HIFS-SBY-SB-26-(Length)-X-PLC0120 | |
KL-16CT | |||
KL-32CX KL-32CT | CN1 Side | HIFS-SBY-SB-26-(Length)-X-PLC0121 | |
CN2 Side | HIFS-SBY-SB-26-(Length)-X-PLC0122 | ||
Positioning / | KV-ML16V | HIFS-SBY-SB-20-(Length)-X-PLC0302 | |
Differential Line | KV-MC20V | HIFS-SBY-SB-40-(Length)-X-PLC0303 | |
KV-MC40V | Axis 1 & Axis 2 | HIFS-SBY-SB-40-(Length)-X-PLC0304 | |
Axis 3 & Axis 4 | HIFS-SBY-SB-40-(Length)-X-PLC0305 | ||
Function Expansion | KV-MX1 | Input | HIFS-SBY-SB-40-(Length)-X-PLC0306 |
Output | HIFS-SBY-SB-14-(Length)-X-PLC0307 |
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy