(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Emergency Stop Switches - Illuminated, Configurable Mounting Hole (Part Numbers)

Emergency Stop Switches - Illuminated, Configurable Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Emergency Stop Switches - Illuminated, Configurable Mounting Hole
  • Volume Discount

LED Illuminated Emergency Stop Conforming to Various Standards

  • UL
  • c-UL
  • CE-Compliant
  • TUV
  • CCC
  • DEMKO


● Sold only as a optional set of nameplate and guard for an extra charge
● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· The switch and LED use different circuits.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.

Specifications

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Optional Items at Extra Charge * Note 1 Symbol
Nameplate (EMERGENCY STOP) DA
Nameplate (EMERGENCY STOP) DB
Guard * Note 2 G

Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.

Model Number Mounting Hole Ø Mounting Hole Size Configuration Structure Short Body Protective
Structure
Acquired Standards Terminal Specification
Group
UL cUL CSA TUV CE CCC DEMKO
ELS1201 16 Ø
29
1b Separation Panel
Front Surface
IP65
- - Solder A
ELS1202 2b - -
ELS1211 1a1b - -
ELS1204 4b - -
ELS1401 Ø
40
1b - -
ELS1402 2b - -
ELS1411 1a1b - -
EL2402 22 2b Integrated - - - M3.5
Screw
Terminal
B
EL2411 1a1b - - -
ELS2401 1b Separation - - C
ELS2402 2b - -
ELS2411 1a1b - -
ELS2404 4b - -
EL3402 30 2b Integrated - - - B
EL3411 1a1b - - -
ELS3401 1b Separation - - - C
ELS3402 2b - - -
ELS3411 1a1b - - -
ELS3404 4b - - -

More Information

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 :Related Image

Detailed Specifications

Specification
Group
Switch Circuit Ratings LED
Rating
24
VAC / VDC
Working
Temperature
Range
Insulation
Resistance
500
VDC
Megger
Overvoltage
Category
Durability Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
Main Contact Monitor Contact
AC 50 / 60 Hz DC AC 50 / 60 Hz DC
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
A 300V
Illumination Part
60V
5A 30V - - 2A 1A - - 2A 1A 11mA -25
~
+55°C
100

or more
II Mechanical
250,000 Times
or more
Electrical
100,000 Times
or more
Operation Part
Ø29 - 23 g
Ø40 - 28 g
125V 3A 1.5A 0.4A 0.22A 1.2A 0.6A 0.4A 0.22A
250V 3A 1.5A 0.2A 0.1A 0.6A 0.3A 0.2A 0.1A
B 250V 10A 24V 6A 6A 6A 1.5A - - - - 10mA - Mounting Hole
Ø22 - 72 g
Ø30 - 83 g
110V 3A 3A 2A 0.3A - - - -
220V 3A 3A 1A 0.15A - - - -
C 5A 30V - - 2A 1A - - 2A 1A 15mA II Mounting Hole
Ø22 - 59 g
Ø30 - 65 g
125V 5A 3A 0.4A 0.22A 1.2A 0.6A 0.4A 0.22A
250V 3A 1.5A 0.2A 0.1A 0.6A 0.3A 0.2A 0.1A
Part Number
ELS1402
Part NumberMinimum order quantityVolume DiscountDays to Ship Card included Name plate Terminal shape Mounting hole Contact configuration Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 125 VAC
(A)
Current Capacity at 30 VDC
(A)
Operation Unit Sizes (Mushroom)
1 Piece(s)Available

8 Days or more

N/AN/ASolder terminalφ162bCE / UL / CUL / TUV / CCC29295132φ40

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop

Switch Outline Drawing Emergency Stop

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page ELS12** XA1E-LV3**Q4R E68961 / E305148 - - 2005010305150899
Product Page ELS14** XA1E-LV4**Q4R E68961 / E305148 - - 2005010305150899
Product Page EL24** HW1E-LV4**Q4R E55996 - - 2004010305132908
Product Page ELS24** XW1E-LV4**Q4MR E68961 / E305148 - - 2005010305150897
Product Page EL34** HN1E-LV4**Q4R E55996 - - 2004010305132910
Product Page ELS34** XN1E-LV4**Q4MR E305148 - - -
Product Page EBS12** XA1E-BV3**R E68961 / E305148 - - 2005010305150899
Product Page EBS14** XA1E-BV4**R E68961 / E305148 - - 2005010305150899
Product Page EBS1401EG XA1E-BV401RH-EMO
(body only)
E68961 / E305148 - - 2005010305150899
Product Page EBB22** HW1B-V3**R E68961 LR92374 - 2005103050145656
Product Page EB24** HW1E-BV4**R E55996 - - 2004010305132908
Product Page EBB24** HW1B-V4**R E68961 LR92374   2005103050145656
Product Page EBS24** XW1E-BV4**MR E68961 / E305148 - - 2005010305150897
Product Page EBS2411EG HW1B-V411R-EMO
(body only)
E68961 / E305148 - - 2005010305150897
Product Page EB34** HN1E-BV4**R E55996 - - 2004010305132910
Product Page EBS34** XN1E-BV4**MR E305148 - - -

Basic Information

Type Illuminated Emergency Stop Shape Mushroom Type Protection function (environmentally resistant) Panel Front Side IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.