(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Medium-sized LED illuminated model with highly versatile φ22 mounting holes.
● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
· The switch and LED use different circuits.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.
Part Number
Configured Part Number is shown.
PL2SPM10-G
Model Number | Shape | Mounting Hole Size | Operation Function |
Configuration | Structure | Protective Structure |
Acquired Standards | Terminal | Specification Group |
|||||
Basic Model Number | Color | UL | CSA | TUV | CE | CCC | ||||||||
PL2CFM10 | R Red G Green W Milky White Y Yellow |
Round Flat |
Ø24 | Momentary | 1a | Separation | IP65f | ● | ● | ● | ● | ● | M3.5 Screw Terminal |
A |
PL2CFM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2CFA10 | Alternate | 1a | ● | ● | ● | ● | ● | |||||||
PL2CFA11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2CPM10 | Round Protruding Type |
Momentary | 1a | ● | ● | ● | ● | ● | ||||||
PL2CPM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2CPA10 | Alternate | 1a | ● | ● | ● | ● | ● | |||||||
PL2CPA11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2CPM1 | Ø25.8 | Momentary | 1c | IP65 | ● | ● | ● | ● | - | Solder | B | |||
PL2CPA1 | Alternate | ● | ● | ● | ● | - | ||||||||
PL2CGM10 | Round Guard |
Ø24 | Momentary | 1a | IP65f | ● | ● | ● | ● | ● | M3.5 Screw Terminal |
A | ||
PL2CGM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2SFM10 | Conformal Flat Type |
□24 | Momentary | 1a | ● | ● | ● | ● | ● | |||||
PL2SFM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2SFM1 | □25.8 | 1c | IP65 | ● | ● | ● | ● | - | Solder | B | ||||
PL2SFA1 | Alternate | ● | ● | ● | ● | - | ||||||||
PL2SPM10 | Square Protruding Type |
□24 | Momentary | 1a | IP65f | ● | ● | ● | ● | ● | M3.5 Screw Terminal |
A | ||
PL2SPM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PL2MM10 | Mushroom | Ø40 | 1a | ● | ● | ● | ● | ● | ||||||
PL2MM11 | 1a1b | ● | ● | ● | ● | ● |
Detailed Specifications
Specification Group |
Switch Circuit Ratings | LED Rating 24 VAC / VDC |
Working Temperature Range °C |
Insulation Resistance 500 VDC Megger |
Peak Voltage VAC (1 minute) |
Durability (10,000 times or more) | Mass g (Approx.) |
||||||||
Rated Insulation Voltage (Ui) |
Rated Conducting Current (lth) |
Rated Working Voltage (Ue) |
Rated Working Current | ||||||||||||
AC | DC | ||||||||||||||
Coil Load (AC-15) |
Resistive Load (DC-12) |
Coil Load (DC-13) |
Between Charger and Ground |
Between Charger and Different Pole |
Mechanical | Electrical | |||||||||
Momentary | Alternate | ||||||||||||||
A | 250 VAC VDC |
10A | 24V | 6A | - | 4A | 12 mA (AC) 11 mA (DC) |
-20 ~ +50 |
100 MΩ or more |
2000 | 2000 | 500 | 100 | 50 | 47 ~ 51 |
120V | 6A | - | - | ||||||||||||
125V | - | - | 1.3A | ||||||||||||
240V | 6A | - | - | ||||||||||||
250V | - | - | 0.45A | ||||||||||||
B | 3A | 30V | - | 0.1A | - | 11 mA (AC) 10 mA (DC) |
-20 ~ +50 |
2500 | - | 100 | 50 | 10 | 23 ~ 24 |
||
125V | - | 0.1A | - |
Part Number |
---|
PL2SPM10-G |
Loading...
Technical Data
Switch Outline Drawing Push Button
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Type | Illuminated Push Button | Card included | N/A | Mounting hole | φ22 |
---|---|---|---|---|---|
Cover (Availability) | N/A |
Please check the type/dimensions/specifications of the part PL2SPM10-G in the Pushbutton Switches - Illuminated, φ22 mm Mounting Hole series.
Part Number |
---|
PL2CFA10-Y |
PL2CFA11-G |
PL2CFA11-R |
PL2SPM10-R |
PL2SPM10-W |
PL2SPM11-G |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy