(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pushbutton Switches - Illuminated, φ22 mm Mounting Hole (Part Numbers)

Pushbutton Switches - Illuminated, φ22 mm Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
  • Volume Discount

Medium-sized LED illuminated model with highly versatile φ22 mounting holes.

  • UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· The switch and LED use different circuits.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.

Specifications

Illuminated Pushbutton Switch Mounting Hole φ22:Related Image

Model Number Shape Mounting Hole Size Operation
Function
Configuration Structure Protective
Structure
Acquired Standards Terminal Specification
Group
Basic Model Number Color UL CSA TUV CE CCC
PL2CFM10 R
Red

G
Green

W
Milky White

Y
Yellow
Round
Flat
Ø24 Momentary 1a Separation IP65f M3.5
Screw
Terminal
A
PL2CFM11 1a1b
PL2CFA10 Alternate 1a
PL2CFA11 1a1b
PL2CPM10 Round
Protruding Type
Momentary 1a
PL2CPM11 1a1b
PL2CPA10 Alternate 1a
PL2CPA11 1a1b
PL2CPM1 Ø25.8 Momentary 1c IP65 - Solder B
PL2CPA1 Alternate -
PL2CGM10 Round
Guard
Ø24 Momentary 1a IP65f M3.5
Screw
Terminal
A
PL2CGM11 1a1b
PL2SFM10 Conformal
Flat Type
□24 Momentary 1a
PL2SFM11 1a1b
PL2SFM1 □25.8 1c IP65 - Solder B
PL2SFA1 Alternate -
PL2SPM10 Square
Protruding Type
□24 Momentary 1a IP65f M3.5
Screw
Terminal
A
PL2SPM11 1a1b
PL2MM10 Mushroom Ø40 1a
PL2MM11 1a1b

More Information

Illuminated Pushbutton Switch Mounting Hole φ22:Related Image
Illuminated Pushbutton Switch Mounting Hole φ22:Related Image
Illuminated Pushbutton Switch Mounting Hole φ22:Related Image
Illuminated Pushbutton Switch Mounting Hole φ22:Related Image

Detailed Specifications

Specification
Group
Switch Circuit Ratings LED
Rating
24
VAC / VDC
Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Peak Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Coil Load
(AC-15)
Resistive Load
(DC-12)
Coil Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Mechanical Electrical
Momentary Alternate
A 250
VAC
VDC
10A 24V 6A - 4A 12 mA
(AC)
11 mA
(DC)
-20
~
+50
100

or more
2000 2000 500 100 50 47
~
51
120V 6A - -
125V - - 1.3A
240V 6A - -
250V - - 0.45A
B 3A 30V - 0.1A - 11 mA
(AC)
10 mA
(DC)
-20
~
+50
2500 - 100 50 10 23
~
24
125V - 0.1A -
Part Number
PL2CPA11-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Terminal shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 30 VDC
(A)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
1 Piece(s)Available

16 Days or more

[Circular] Round ProtrudingScrew Terminal1a / 1bAlternateYellow[Present] IP65 OilproofCE / UL / TUV / CCC / CSA443078.5-64

Loading...

  1. 1

Technical Data

Switch Outline Drawing Push Button

Switch Outline Drawing Push Button

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page PL2CF*1*-* AR22F*L-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PL2CP*1*-* AR22E*L-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PL2CP*1-* LW1L-*2C14* E55996 LR21451 J9551801  
Product Page PL2CGM1*-* AR22G4L-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PL2SFM1*-* AR22F0M-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PL2SF*1-* LW2L-*1C14* E55996 LR21451 J9551801  
Product Page PL2SPM1*-* AR22E0M-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PL2M*1*-* AR22M*L-1*E3* E44592 LR20479 R9551062 2003010305063372
Product Page PB2CF*1*-* AR22F*R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2CF2M**-* ABW1*** E68961 LR21451 - -
Product Page PB2CF2A**-* AOW1*** E68961 LR21451 - -
Product Page PB2CPM1*-* AR22E0R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2CGM1*-* AR22G3R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2CG2M1*-* AR22M3R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2MSM1*-* AR22M4R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2MM1*-* AR22M0R-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2SFM1*-* AR22F0S-1** E44592 LR20479 R9551062 2003010305063372
Product Page PB2SPM1*-* AR22E0S-1** E44592 LR20479 R9551062 2003010305063372

Basic Information

Type Illuminated Push Button Card included N/A Mounting hole φ22
Cover (Availability) N/A

Please check the type/dimensions/specifications of the part PL2CPA11-Y in the Pushbutton Switches - Illuminated, φ22 mm Mounting Hole series.

Products like this...

Part Number
PL2CFA10-Y
PL2CFA11-G
PL2CFA11-R
PL2CPM1-G
PL2CPM1-R
PL2CPM1-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Terminal shape Contact configuration Push button operation Button color Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 30 VDC
(A)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
1 Piece(s)Available

16 Days or more

[Circular] Round flatScrew Terminal1aAlternateYellow[Present] IP65 OilproofUL / CE / CSA / CCC / TUV443065-64
1 Piece(s)Available

8 Days or more

[Circular] Round flatScrew Terminal1b / 1aAlternateGreen[Present] IP65 OilproofUL / CE / CSA / CCC / TUV443073-64
1 Piece(s)Available

8 Days or more

[Circular] Round flatScrew Terminal1b / 1aAlternateRed[Present] IP65 OilproofUL / CE / CSA / CCC / TUV443073-64
1 Piece(s)Available

8 Days or more

[Circular] Round ProtrudingSolder Cum Tab1cMomentaryGreen[Present] IP65UL / CE / CSA / CCC / TUV25.825.8560.1--
1 Piece(s)Available

8 Days or more

[Circular] Round ProtrudingSolder Cum Tab1cMomentaryRed[Present] IP65UL / CE / CSA / CCC / TUV25.825.8560.1--
1 Piece(s)Available

8 Days or more

[Circular] Round ProtrudingSolder Cum Tab1cMomentaryYellow[Present] IP65UL / CE / CSA / CCC / TUV25.825.8560.1--

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.