(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A processing service wire with 2 or 3 pieces of single-core wires twisted together.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area / AWG Size | Color Combination | Total Length (m) Note) | Strand OD | Twist Pitch |
KV Products | 0.3* (AWG22) 0.5* (AWG20) | W-R (White / Red) BK-R (Black / Red) W-BK (White / Black)W-BE (White / Blue) | 50 · 100 · 200 | 3 | Around 15 |
3.8 | Around 20 | ||||
VSF Products | 0.75* (AWG18) | 5.4 | Around 30 | ||
1.25* (AWG16) | 6.2 | Around 31 | |||
2* (AWG14) | 6.8 | Around 35 | |||
UL1007 Products | 28* (0.08 mm2) | W-R (White / Red) BK-R (Black / Red) W-BK (White / Black) | 50 · 100 · 305 | 2.4 | Around 25 |
26* (0.12 mm2) | 2.6 | Around 25 | |||
24* (0.2 mm2) | 3 | Around 29 | |||
22* (0.3 mm2) | 3.4 | Around 32 | |||
20* (0.5 mm2) | 3.8 | Around 36 | |||
18* (0.75 mm2) | 4.2 | Around 39 | |||
16* (1.25 mm2) | 4.8 | Around 45 | |||
UL1007 Products | 28* (0.08 mm2) | WRBK (White / Red / Black) | 50 · 100 · 305 | 2.6 | Around 28 |
26* (0.12 mm2) | 2.8 | Around 28 | |||
24* (0.2 mm2) | 3.2 | Around 32 | |||
22* (0.3 mm2) | 3.1 | Around 37 | |||
20* (0.5 mm2) | 4.1 | Around 41 | |||
18* (0.75 mm2) | 4.5 | Around 46 | |||
16* (1.25 mm2) | 5.2 | Around 52 | |||
NAUL1007 (Free Combination Type) Products * For color combination, select 2 colors and connect them with a hyphen "-". * 2-Strand Only | 28* (0.08 mm2) | W (White) O (Orange) R (Red) H (Gray) BK (Black) BN (Brown) BE (Blue) Y (Yellow) GN(Green) * Example) W-R (White Red Double Strand) | 7 | 2.4 | Around 15 |
26* (0.12 mm2) | 2.6 | Around 15 | |||
24* (0.2 mm2) | 3 | Around 15 | |||
22* (0.3 mm2) | 3.4 | Around 15 | |||
20* (0.5 mm2) | 3.8 | Around 25 | |||
18* (0.75 mm2) | 4.2 | Around 25 | |||
16* (1.25 mm2) | 4.8 | Around 25 |
Loading...
Conductor cross section(mm2) | 0.2 | AWG size(AWG) | 24 | Rated voltage | For Weak Current Circuit |
---|---|---|---|---|---|
Shield | N/A | Sheath Characteristic | Oil Resistant / Heat-resistant / Cold Resistance | Sheath Material | Fluorine Series |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy