(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300 V Slim Diameter Shielded UL Signal Cable - PVS Sheath, SS300RSB Series

300 V Slim Diameter Shielded UL Signal Cable - PVS Sheath, SS300RSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Low-cost, small diameter, shielded movable signals cable.

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Thinned Wire Conductor
  • Single Shield
  • Twisted Pair
  • Small Diameter
  • 300 V


● Soft oil-resistant sheaths are used.
● AWG size 28 standard has been added.

· Use the AWG size 28 for vibration-resistance and low-speed movable, unlike the other sizes.
· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

SS300RSB, UL-Standard, Small-Diameter Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG
Size
Number of Pairs *4
1P = 2 Cores
Total Length
or
Specified Length
SS300RSB 28
(For Vibration-Resistance /
Low Speed Movable)
1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
8P
10P
13P
20P
24 1P
2P
3P
4P
5P
6P
8P
10P
13P
20P
22 1P
2P
3P
4P
5P
6P
10P
20 1P
2P
3P
4P
5P

More Information


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

SS300RSB, UL-Standard, Small-Diameter Shield:Related Image
SS300RSB, UL-Standard, Small-Diameter Shield:Related Image
SS300RSB, UL-Standard, Small-Diameter Shield:Related Image

Specifications

Model Number AWG
Size
Number of Pairs *1
1P = 2 Cores
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)*5
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
SS300RSB 28 1P 0.08 Twisted Pair 2 4.2 27 2.35 240 10 2000 19/0.08 0.4 Tin 0.25 PVC 0.9 0.85 PVC AWM2464
2P 4 5.5 43 1.82
3P 6 5.7 48 1.53
4P 8 6.0 54 1.35
5P 10 6.5 61 1.25
6P 12 6.9 69 1.06
8P 16 7.8 83 0.94
10P 20 8.5 96 0.94
13P 26 8.8 107 0.78
20P 40 10.5 141 0.69
24 1P 0.2 2 4.7 41 4.1 93 45/0.08 0.62 0.25 1.12 0.85
2P 4 6.1 53 3.2
3P 6 6.4 61 2.7
4P 8 6.9 73 2.3
5P 10 7.4 84 2.2
6P 12 7.9 92 1.8
8P 16 9.1 117 1.6
10P 20 9.8 139 1.6
13P 26 10.2 162 1.3
20P 40 12.2 212 1.2
22 1P 0.3 2 5 40 5.3 65 65/0.08 0.76 0.26 1.28 0.85
2P 4 6.6 60 4.1
3P 6 7 71 3.4
4P 8 7.5 86 3
5P 10 8.1 100 2.8
6P 12 8.7 114 2.4
10P 20 10.8 166 2.1
20 1P 0.5 2 5.4 47 7.4 39 108/0.08 0.96 0.27 1.5 0.85
2P 4 7.4 75 5.7
3P 6 8.1 95 4.8
4P 8 8.4 114 4.2
5P 10 9.1 131 3.9



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 ‌How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.44

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value for AWG24 1-pair when the ambient temperature is 40°C: 4.1 x 0.89 = 3.64 (A)

SS300RSB, UL-Standard, Small-Diameter Shield:Related Image

Part Number
SS300RSB-20-1P-1
SS300RSB-20-1P-2
SS300RSB-20-1P-3
SS300RSB-20-1P-4
SS300RSB-20-1P-5
SS300RSB-20-1P-6
SS300RSB-20-1P-7
SS300RSB-20-1P-8
SS300RSB-20-1P-9
SS300RSB-20-1P-10
SS300RSB-20-1P-11
SS300RSB-20-1P-12
SS300RSB-20-1P-13
SS300RSB-20-1P-14
SS300RSB-20-1P-15
SS300RSB-20-1P-16
SS300RSB-20-1P-17
SS300RSB-20-1P-18
SS300RSB-20-1P-19
SS300RSB-20-1P-20
SS300RSB-20-1P-21
SS300RSB-20-1P-22
SS300RSB-20-1P-23
SS300RSB-20-1P-24
SS300RSB-20-1P-25
SS300RSB-20-1P-26
SS300RSB-20-1P-27
SS300RSB-20-1P-28
SS300RSB-20-1P-29
SS300RSB-20-1P-30
SS300RSB-20-1P-31
SS300RSB-20-1P-32
SS300RSB-20-1P-33
SS300RSB-20-1P-34
SS300RSB-20-1P-35
SS300RSB-20-1P-36
SS300RSB-20-1P-37
SS300RSB-20-1P-38
SS300RSB-20-1P-39
SS300RSB-20-1P-40
SS300RSB-20-1P-41
SS300RSB-20-1P-42
SS300RSB-20-1P-43
SS300RSB-20-1P-44
SS300RSB-20-1P-45
SS300RSB-20-1P-46
SS300RSB-20-1P-47
SS300RSB-20-1P-48
SS300RSB-20-1P-49
SS300RSB-20-1P-50
SS300RSB-20-1P-51
SS300RSB-20-1P-52
SS300RSB-20-1P-53
SS300RSB-20-1P-54
SS300RSB-20-1P-55
SS300RSB-20-1P-56
SS300RSB-20-1P-57
SS300RSB-20-1P-58
SS300RSB-20-1P-59
SS300RSB-20-1P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.520215.4
1 Piece(s)Available

8 Days or more

20.520215.4
1 Piece(s)Available

8 Days or more

30.520215.4
1 Piece(s)Available

8 Days or more

40.520215.4
1 Piece(s)Available

8 Days or more

50.520215.4
1 Piece(s)Available

8 Days or more

60.520215.4
1 Piece(s)Available

8 Days or more

70.520215.4
1 Piece(s)Available

8 Days or more

80.520215.4
1 Piece(s)Available

8 Days or more

90.520215.4
1 Piece(s)Available

8 Days or more

100.520215.4
1 Piece(s)Available

8 Days or more

110.520215.4
1 Piece(s)Available

8 Days or more

120.520215.4
1 Piece(s)Available

8 Days or more

130.520215.4
1 Piece(s)Available

8 Days or more

140.520215.4
1 Piece(s)Available

8 Days or more

150.520215.4
1 Piece(s)Available

8 Days or more

160.520215.4
1 Piece(s)Available

8 Days or more

170.520215.4
1 Piece(s)Available

8 Days or more

180.520215.4
1 Piece(s)Available

8 Days or more

190.520215.4
1 Piece(s)Available

8 Days or more

200.520215.4
1 Piece(s)Available

8 Days or more

210.520215.4
1 Piece(s)Available

8 Days or more

220.520215.4
1 Piece(s)Available

8 Days or more

230.520215.4
1 Piece(s)Available

8 Days or more

240.520215.4
1 Piece(s)Available

8 Days or more

250.520215.4
1 Piece(s)Available

8 Days or more

260.520215.4
1 Piece(s)Available

8 Days or more

270.520215.4
1 Piece(s)Available

8 Days or more

280.520215.4
1 Piece(s)Available

8 Days or more

290.520215.4
1 Piece(s)Available

8 Days or more

300.520215.4
1 Piece(s)Available

8 Days or more

310.520215.4
1 Piece(s)Available

8 Days or more

320.520215.4
1 Piece(s)Available

8 Days or more

330.520215.4
1 Piece(s)Available

8 Days or more

340.520215.4
1 Piece(s)Available

8 Days or more

350.520215.4
1 Piece(s)Available

8 Days or more

360.520215.4
1 Piece(s)Available

8 Days or more

370.520215.4
1 Piece(s)Available

8 Days or more

380.520215.4
1 Piece(s)Available

8 Days or more

390.520215.4
1 Piece(s)Available

8 Days or more

400.520215.4
1 Piece(s)Available

8 Days or more

410.520215.4
1 Piece(s)Available

8 Days or more

420.520215.4
1 Piece(s)Available

8 Days or more

430.520215.4
1 Piece(s)Available

8 Days or more

440.520215.4
1 Piece(s)Available

8 Days or more

450.520215.4
1 Piece(s)Available

8 Days or more

460.520215.4
1 Piece(s)Available

8 Days or more

470.520215.4
1 Piece(s)Available

8 Days or more

480.520215.4
1 Piece(s)Available

8 Days or more

490.520215.4
1 Piece(s)Available

8 Days or more

500.520215.4
1 Piece(s)Available

8 Days or more

510.520215.4
1 Piece(s)Available

8 Days or more

520.520215.4
1 Piece(s)Available

8 Days or more

530.520215.4
1 Piece(s)Available

8 Days or more

540.520215.4
1 Piece(s)Available

8 Days or more

550.520215.4
1 Piece(s)Available

8 Days or more

560.520215.4
1 Piece(s)Available

8 Days or more

570.520215.4
1 Piece(s)Available

8 Days or more

580.520215.4
1 Piece(s)Available

8 Days or more

590.520215.4
1 Piece(s)Available

8 Days or more

600.520215.4

Loading...

Basic Information

Rated voltage 300V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Elastic, Vibration-resistant, Pliable, Noise-resistant, Flexible

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.