(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SS300SB UL with Shield

SS300SB UL with Shield

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion

Small wheel inexpensive UL-AWM Standard Shield Signals Cable

  • VW-1
  • ULAWM
  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Small Diameter
  • 300 V


● Soft oil-resistant sheaths are used.
● The thin and pliable specification makes wiring work easier.

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

* Please note that we are unable to deliver the product as a single strand of cable for orders of the following lengths:
For lengths specified as 1000 m, product will be delivered as 10 windings of 100 m in length.
For lengths specified as 500 m, product will be delivered as 5 windings of 100 m in length.

Part Number

Configured Part Number is shown.

Specifications

SS300SB UL with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

       
      Sales Unit
Model Number AWG
Size
Number of Pairs *4
1P = 2 Cores
Total Length
or
Specified Length
SS300SB 28 1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
8P
10P
13P
20P
24 1P
2P
3P
4P
5P
6P
8P
10P
13P
20P
22 1P
2P
3P
4P
5P
6P
10P
20 1P
2P
3P
4P
5P

More Information


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

SS300SB UL with Shield:Related Image
SS300SB UL with Shield:Related Image
SS300SB UL with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Pairs
1P = 2 Cores
Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
SS300SB 28 1P 0.08 Twisted Pair 2 4.2 26 2.37 224 10 2000 7/0.127 0.38 Tin 0.26 PVC 0.9 0.85 PVC ULAWM2464
2P 4 5.5 42 1.83
3P 6 5.7 47 1.55
4P 8 6 53 1.36
5P 10 6.5 60 1.26
6P 12 6.9 68 1.07
8P 16 7.4 82 0.95
10P 20 8.5 95 0.95
13P 26 8.8 106 0.79
20P 40 10.5 140 0.69
24 1P 0.2 2 4.7 36 4.1 95 11/0.16 0.61 0.25 1.12
2P 4 6.1 53 3.2
3P 6 6.4 61 2.7
4P 8 6.9 73 2.4
5P 10 7.4 84 2.2
6P 12 7.9 92 1.8
8P 16 8.5 113 1.6
10P 20 9.8 138 1.6
13P 26 10.2 161 1.3
20P 40 12.2 211 1.2
22 1P 0.3 2 5 40 5.5 62 17/0.16 0.76 0.26 1.28
2P 4 6.6 60 4.2
3P 6 7 71 3.6
4P 8 7.5 86 3.1
5P 10 8.1 100 2.9
6P 12 8.7 114 2.5
10P 20 10.8 168 2.2
20 1P 0.5 2 5.4 46 7.4 40 21/0.18 0.95 0.27 1.5
2P 4 7.4 75 5.7
3P 6 7.7 93 4.8
4P 8 8.4 113 4.2
5P 10 9.1 130 3.9



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.44

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value for AWG24 1-pair when the ambient temperature is 40°C: 4.1 x 0.89 = 3.64 (A)

SS300SB UL with Shield:Related Image

Part Number
SS300SB-20-1P-1
SS300SB-20-1P-2
SS300SB-20-1P-3
SS300SB-20-1P-4
SS300SB-20-1P-5
SS300SB-20-1P-6
SS300SB-20-1P-7
SS300SB-20-1P-8
SS300SB-20-1P-9
SS300SB-20-1P-10
SS300SB-20-1P-11
SS300SB-20-1P-12
SS300SB-20-1P-13
SS300SB-20-1P-14
SS300SB-20-1P-15
SS300SB-20-1P-16
SS300SB-20-1P-17
SS300SB-20-1P-18
SS300SB-20-1P-19
SS300SB-20-1P-20
SS300SB-20-1P-21
SS300SB-20-1P-22
SS300SB-20-1P-23
SS300SB-20-1P-24
SS300SB-20-1P-25
SS300SB-20-1P-26
SS300SB-20-1P-27
SS300SB-20-1P-28
SS300SB-20-1P-29
SS300SB-20-1P-30
SS300SB-20-1P-31
SS300SB-20-1P-32
SS300SB-20-1P-33
SS300SB-20-1P-34
SS300SB-20-1P-35
SS300SB-20-1P-36
SS300SB-20-1P-37
SS300SB-20-1P-38
SS300SB-20-1P-39
SS300SB-20-1P-40
SS300SB-20-1P-41
SS300SB-20-1P-42
SS300SB-20-1P-43
SS300SB-20-1P-44
SS300SB-20-1P-45
SS300SB-20-1P-46
SS300SB-20-1P-47
SS300SB-20-1P-48
SS300SB-20-1P-49
SS300SB-20-1P-50
SS300SB-20-1P-51
SS300SB-20-1P-52
SS300SB-20-1P-53
SS300SB-20-1P-54
SS300SB-20-1P-55
SS300SB-20-1P-56
SS300SB-20-1P-57
SS300SB-20-1P-58
SS300SB-20-1P-59
SS300SB-20-1P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
Other Features
1 Piece(s)Available

8 Days or more

-10.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-20.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-30.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-40.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-50.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-60.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-70.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-80.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-90.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-100.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-110.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-120.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-130.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-140.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-150.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-160.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-170.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-180.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-190.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-200.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-210.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-220.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-230.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-240.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-250.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-260.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-270.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-280.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-290.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-300.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-310.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-320.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-330.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-340.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-350.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-360.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-370.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-380.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-390.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-400.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-410.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-420.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-430.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-440.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-450.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-460.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-470.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-480.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-490.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-500.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-510.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-520.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-530.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-540.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-550.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-560.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-570.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-580.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-590.5201P5.4Pliability, Noise Resistance
1 Piece(s)Available

8 Days or more

-600.5201P5.4Pliability, Noise Resistance

Loading...

Basic Information

Rated voltage 300 V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.