(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Servo/Single-Axis/Cable for ROBO Cylinder

Servo/Single-Axis/Cable for ROBO Cylinder

Click this image to zoom it.

Move the mouse over the image to zoom

Material Used in Misumi Motor Harness

  • VW-1
  • ULAWM
  • Motor


● Cables used for motor harnesses.

· This product is compatible with "UL Traceability Program / Processed Wire."

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

Servo/Single-Axis/Cable for ROBO Cylinder:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Specified Length Catalog
listed
Harnesses
Use Specifications / Standards Operating
Temperature
Range
Sample
Provided
NASVPR-A 1
~
100
(Specify 1 m
Increment)
For Servomotors Power Supply for Movable AWG17 (Approx.1.33 mm2) x 4-core (Standard: ULAWM2501) 0 ~ 105°C
NASVBR-A For Servomotors Power Supply for Movable AWG21 (Approx. 0.50 mm2) x 2-core (Standard: ULAWM2501)
NASVPB-A For Servomotors Power Supply for Fixed AWG20 x 2-core + AWG18 x 4-core (Standard: ULAWM2464) 0 ~ 80°C
NASVEFRSB-A For Servomotors Encoder for Movable AWG23 x 2-core + AWG25 x 2P (4-core) (Standard: ULAWM2464)
NATJERSB-A For Single-axis Robots Encoder for Movable AWG26 x 4P (8-core) (Standard: ULAWM2464)
NARCERSB-A For Robo Cylinders Encoder for Movable AWG26 x 10P (20-core) (Standard: ULAWM2464)



Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers.
Always specify quantity as number of units, not as meters.
*For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
*4 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*5 How to View Materials [Plating] Tin... Tin Plated Annealed Copper Wire [Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*6 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

More Information

Servo/Single-Axis/Cable for ROBO Cylinder:Related Image

Specification Details

Series Name NASVPR-A NASVBR-A NASVPB-A NASVEFRSB-A NATJERSB-A NARCERSB-A
Configuration *3 AWG17 x 4-core 2-core (1) (2) (1) (2) AWG26 x 4-pair AWG26 x 10-pair
AWG20 x 2-core AWG18 x 4-core AWG25 x 2-pair AWG23 x 2-core
Conductor Material Copper wire Copper wire Tin-plated Copper Wire Tin-plated Copper Wire Tin-plated Copper Wire Tin-plated Copper Wire Tin-plated Copper Wire Tin-plated Copper Wire
AWG *4 17 21 20 18 25 23 26 26
Structure (Pc / mm) 7/36/0.08 100/0.08 27/0.16 34/0.18 40/0.08 3/20/0.08 30/0.08 30/0.08
Insulator Outer Diameter (mm) 1.66 0.92 0.96 1.21 0.58 0.80 0.50 0.50
Material *5 PVC PVC Cross-linked Polyethylene Cross-linked Polyethylene
(Only GY colors are PVC)
Cross-linked Polyethylene Cross-linked Polyethylene Cross-linked Polyethylene Cross-linked Polyethylene
Hue Black / White / Red / GY Yellow / Yellow Brown / Yellow Black / White / Red / GY Yellow x Brown / Red x Blue Black, White * Refer to the Wire Core Identification Table below
Thickness (mm) 0.92 0.84 0.4 0.4 0.21 0.25 0.32 0.32
Outer Diameter (mm) 3.5 2.6 1.75 2.0 1.0 1.3 1.14 1.14
Stranded Outer Diameter (mm) 8.5 5.3 5.9 3.8 4.8 7.5
Shield Method - - - Braid Braid Braid
Material *5 - - - Tin-plated Copper Wire Tin-plated Copper Wire Tin-plated Copper Wire
Structure (Pc / mm) - - - 24/7/0.1 24/7/0.12 24/8/0.12
Outer Diameter (mm) - - - 4.2 5.3 8.0
Sheath Material *5 PVC PVC PVC PVC PVC PVC
Hue Navy Blue Navy Blue Navy Blue Navy Blue Navy Blue Navy Blue
Thickness (mm) 1.7 1.55 0.85 1.0 1.00 1.00
Finished Outer Diameter (mm) *7 11.9 8.4 7.6 6.2 7.3 10
Electrical Properties Rated Voltage 600V 600V 300V 300V 300V 300V
Conductor Resistance
(20 °C) Ω / km or less
16.3 41.4 35.9 23.8 104 68.9 140 140
Maximum Voltage (V / Min) 2000 AC 2000 AC 2000 AC 2000 AC 2000 AC 2000 AC
Insulation Resistance
(20 °C) Ω / km or more
10 50 100 100 (GY is 10) 100 100 100


Wire Core Identification Table NATJERSB-A (4-pair), NARCERSB-A (10-pair)

Pair No. 1 2 3 4 5 6 7 8 9 10
Core No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20
Insulator Color Blue Yellow Red Black Purple Gray Green Orange Blue Yellow Red Black Purple Gray Green Orange Blue Yellow Red Black
Identification Line Color - - - - - - - - White White White White White White White White Brown Brown Brown Brown
Part Number
NARCERSB-A-[1-100/1]
NASVBR-A-[1-100/1]
NASVEFRSB-A-[1-100/1]
NASVPR-A-[1-100/1]
NATJERSB-A-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated voltage Shield Ground wire Insulation body materials AWG Size 2
(AWG)
Number of Conductors (Twisted Pair Model) 2
(P)
Other Features
1 Piece(s)

6 Days or more

1 ~ 1000.1226-1010300 VYes-Polyethylene--Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

1 ~ 1000.5212-8.4600VN/A-PVC--Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

1 ~ 1000.25232-6.2300 VYes-Polyethylene252Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

1 ~ 1001.33174-11.9600VN/AGY (Green / Yellow)PVC--Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

1 ~ 1000.1226-47.3300 VYes-Polyethylene--Noise Resistance

Loading...

  1. 1

Basic Information

Representative standards UL Sheath Color Navy Blue Sheath Material PVC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.