(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Shielded UL & CL3 Signal Cable - 300 V, PVC Sheath, UL, SSCL3RSB Series

Shielded UL & CL3 Signal Cable - 300 V, PVC Sheath, UL, SSCL3RSB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For Movable Signals With A 300 V UL-CL3 Standard Shield

  • VW-1
  • ULAWM
  • UL LISTED
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • Twisted Pair
  • 300 V


● Soft oil-resistant sheaths are used.

· This product is compatible with "UL Traceability Program / Processed Wire."
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

SSCL3RSB UL-Listed (CL3) with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Pairs *4
1P = 2 Cores
Total Length *3
or
Specified Length
SSCL3RSB 24 1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
8P
10P
22 1P
2P
3P
4P
5P
6P
10P
20 1P
2P
3P
4P
5P



Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

SSCL3RSB UL-Listed (CL3) with Shield:Related Image
SSCL3RSB UL-Listed (CL3) with Shield:Related Image
SSCL3RSB UL-Listed (CL3) with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Pairs *1
1P = 2 Cores
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
SSCL3RSB 24 1P 0.2 Pair twist 2 4.7 34 4.0 90.7 or less 30.5 or more AC.1500 44/0.08 0.61 Tin 0.26 PVC 1.14 0.85 PVC CL3
AWM2464
2P 4 6.6 54 3.0 92.5 or less 0.90
3P 6 6.7 61 2.5 0.90
4P 8 7.2 74 2.2 0.90
5P 10 7.7 83 2.0 0.90
6P 12 8.5 100 1.7 1.00
8P 16 9.0 116 1.5 1.00
10P 20 10.3 142 1.5 1.00
22 1P 0.3 2 5.0 41 5.5 61.4 or less 30.5 or more AC.1500 65/0.08 0.74 0.28 1.3 0.85
2P 4 7.2 67 4.1 62.6 or less 0.90
3P 6 7.3 77 3.5 0.90
4P 8 7.8 89 3.0 0.90
5P 10 8.7 109 2.8 1.00
6P 12 9.3 128 2.4 1.00
10P 20 11.5 188 2.1 1.10
20 1P 0.5 2 5.8 56 8.3 34.1 or less 30.5 or more AC.1500 117/0.08 1.00 0.33 1.67 0.90
2P 4 8.7 93 6.3 34.8 or less 1.00
3P 6 8.8 108 5.3 1.00
4P 8 9.6 133 4.7 1.00
5P 10 10.4 154 4.3 1.00



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 ‌How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.90 0.78 0.64 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.0 x 0.9 = 3.6 (A) when the ambient temperature for 2-core AWG24 is 40 °C

SSCL3RSB UL-Listed (CL3) with Shield:Related Image

Part Number
SSCL3RSB-20-1P-100
SSCL3RSB-20-1P-[1-99/1]
SSCL3RSB-20-2P-100
SSCL3RSB-20-2P-[1-100/1]
SSCL3RSB-20-3P-100
SSCL3RSB-20-3P-[1-100/1]
SSCL3RSB-20-4P-[1-100/1]
SSCL3RSB-20-5P-100
SSCL3RSB-22-1P-100
SSCL3RSB-22-1P-[1-100/1]
SSCL3RSB-22-2P-100
SSCL3RSB-22-2P-[1-100/1]
SSCL3RSB-22-3P-100
SSCL3RSB-22-3P-[1-100/1]
SSCL3RSB-22-4P-100
SSCL3RSB-22-5P-100
SSCL3RSB-22-6P-100
SSCL3RSB-22-10P-100
SSCL3RSB-22-10P-[1-100/1]
SSCL3RSB-24-1P-100
SSCL3RSB-24-1P-[1-100/1]
SSCL3RSB-24-2P-100
SSCL3RSB-24-2P-[1-100/1]
SSCL3RSB-24-3P-100
SSCL3RSB-24-3P-[1-100/1]
SSCL3RSB-24-4P-100
SSCL3RSB-24-4P-[1-100/1]
SSCL3RSB-24-5P-100
SSCL3RSB-24-5P-[1-100/1]
SSCL3RSB-24-6P-100
SSCL3RSB-24-6P-[1-100/1]
SSCL3RSB-24-8P-100
SSCL3RSB-24-10P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-1000.520215.8
1 Piece(s)

7 Days or more

-1 ~ 990.520215.8
1 Piece(s)Available

8 Days or more

-1000.520428.7
1 Piece(s)

7 Days or more

-1 ~ 1000.520428.7
1 Piece(s)Available

8 Days or more

-1000.520638.8
1 Piece(s)

Quote

-1 ~ 1000.520638.8
1 Piece(s)

Quote

-1 ~ 1000.520849.6
1 Piece(s)

8 Days or more

101000.52010510.4
1 Piece(s)Available

8 Days or more

-1000.322215
1 Piece(s)

7 Days or more

-1 ~ 1000.322215
1 Piece(s)Available

8 Days or more

-1000.322427.2
1 Piece(s)

7 Days or more

-1 ~ 1000.322427.2
1 Piece(s)Available

8 Days or more

-1000.322637.3
1 Piece(s)

7 Days or more

-1 ~ 1000.322637.3
1 Piece(s)

8 Days or more

101000.322847.8
1 Piece(s)

8 Days or more

101000.3221058.7
1 Piece(s)

8 Days or more

101000.3221269.3
1 Piece(s)Available

8 Days or more

-1000.322201011.5
1 Piece(s)

7 Days or more

-1 ~ 1000.322201011.5
1 Piece(s)Available

8 Days or more

-1000.224214.7
1 Piece(s)

7 Days or more

-1 ~ 1000.224214.7
1 Piece(s)Available

8 Days or more

-1000.224426.6
1 Piece(s)

5 Days or more

-1 ~ 1000.224426.6
1 Piece(s)Available

8 Days or more

-1000.224636.7
1 Piece(s)

7 Days or more

-1 ~ 1000.224636.7
1 Piece(s)Available

8 Days or more

-1000.224847.2
1 Piece(s)

Quote

-1 ~ 1000.224847.2
1 Piece(s)Available

8 Days or more

-1000.2241057.7
1 Piece(s)

7 Days or more

-1 ~ 1000.2241057.7
1 Piece(s)Available

8 Days or more

-1000.2241268.5
1 Piece(s)

7 Days or more

-1 ~ 1000.2241268.5
1 Piece(s)

8 Days or more

101000.2241689
1 Piece(s)

8 Days or more

101000.224201010.3

Loading...

  1. 1

Basic Information

Rated voltage 300V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Elastic, Vibration-resistant, Pliable, Noise-resistant, Flexible

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.