(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSCL3SB UL-Listed (CL3) Support with Shield

SSCL3SB UL-Listed (CL3) Support with Shield
  • Volume Discount

Cable for 300 V UL- CL3 Standard Shield Signals

  • VW-1
  • ULAWM
  • UL LISTED
  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 300 V


● Soft oil-resistant sheaths are used.

·This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

SSCL3SB UL-Listed (CL3) Support with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG Size Number of Pairs *4
1P = 2 Cores
Total Length *3
or
Specified Length
SSCL3SB 24 1P 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
2P
3P
4P
5P
6P
8P
10P
22 1P
2P
3P
4P
5P
6P
10P
20 1P
2P
3P
4P
5P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* 4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

SSCL3SB UL-Listed (CL3) Support with Shield:Related Image
SSCL3SB UL-Listed (CL3) Support with Shield:Related Image
SSCL3SB UL-Listed (CL3) Support with Shield:Related Image

Specifications

Model Number AWG
Size
Pair No. *1
1P = 2-core
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
SSCL3SB 24 1P 0.2 Twisted Pair 2 4.7 34 4.2 90.7 or less 30.5 or More AC.1500 11/0.16 0.61 Tin 0.26 PVC 1.14 0.85 PVC CL3
AWM2464
2P 4 6.6 54 3.3 92.6 or less 0.90
3P 6 6.7 61 2.8
4P 8 7.2 74 2.4
5P 10 7.7 83 2.2
6P 12 8.5 100 1.9 1.00
8P 16 9.0 116 1.7
10P 20 10.3 142 1.7
22 1P 0.3 2 5.0 41 5.6 58.7 or less 30.5 or More AC.1500 17/0.16 0.76 0.27 1.30 0.85
2P 4 7.2 67 4.3 59.9 or less 0.90
3P 6 7.3 77 3.7
4P 8 7.8 89 3.2
5P 10 8.7 109 3.0 1.00
6P 12 9.3 128 2.5
10P 20 11.5 188 2.2
20 1P 0.5 2 5.8 56 7.9 37.6 or less 30.5 or More AC.1500 21/0.18 0.95 0.36 1.67 0.90
2P 4 8.7 93 6.1 38.3 or less 1.00
3P 6 8.8 108 5.2
4P 8 9.6 133 4.5
5P 10 10.4 154 4.2



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 ‌For the outer diameter size of cables, wire sheath (coat), etc.,
refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.90 0.78 0.64 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Ex.) Allowable current value for AWG24 1-pair when the ambient temperature is 40°C: 4.2 x 0.9 = 3.78 (A)

SSCL3SB UL-Listed (CL3) Support with Shield:Related Image

Part Number
SSCL3SB-20-1P-100
SSCL3SB-20-1P-[1-99/1]
SSCL3SB-20-2P-100
SSCL3SB-20-2P-[1-100/1]
SSCL3SB-20-3P-100
SSCL3SB-20-3P-[1-100/1]
SSCL3SB-20-4P-100
SSCL3SB-20-4P-[1-100/1]
SSCL3SB-20-5P-[1-100/1]
SSCL3SB-22-1P-100
SSCL3SB-22-1P-[1-100/1]
SSCL3SB-22-2P-[1-100/1]
SSCL3SB-22-3P-100
SSCL3SB-22-3P-[1-100/1]
SSCL3SB-22-4P-100
SSCL3SB-22-4P-[1-100/1]
SSCL3SB-22-5P-100
SSCL3SB-22-5P-[1-100/1]
SSCL3SB-22-6P-100
SSCL3SB-22-6P-[1-100/1]
SSCL3SB-22-10P-[1-100/1]
SSCL3SB-24-1P-100
SSCL3SB-24-1P-[1-100/1]
SSCL3SB-24-2P-100
SSCL3SB-24-2P-[1-100/1]
SSCL3SB-24-3P-100
SSCL3SB-24-3P-[1-100/1]
SSCL3SB-24-4P-100
SSCL3SB-24-4P-[1-100/1]
SSCL3SB-24-5P-100
SSCL3SB-24-5P-[1-100/1]
SSCL3SB-24-6P-100
SSCL3SB-24-6P-[1-100/1]
SSCL3SB-24-8P-100
SSCL3SB-24-8P-[1-100/1]
SSCL3SB-24-10P-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1000.5201P5.8
1 Piece(s)

5 Days or more

1 ~ 990.5201P5.8
1 Piece(s)Available

8 Days or more

1000.5202P8.7
1 Piece(s)

5 Days or more

1 ~ 1000.5202P8.7
1 Piece(s)Available

8 Days or more

1000.5203P8.8
1 Piece(s)

5 Days or more

1 ~ 1000.5203P8.8
1 Piece(s)Available

8 Days or more

1000.5204P9.6
1 Piece(s)

5 Days or more

1 ~ 1000.5204P9.6
1 Piece(s)

6 Days or more

1 ~ 1000.5205P10.4
1 Piece(s)Available

8 Days or more

1000.3221P5
1 Piece(s)

5 Days or more

1 ~ 1000.3221P5
1 Piece(s)

5 Days or more

1 ~ 1000.3222P7.2
1 Piece(s)Available

8 Days or more

1000.3223P7.3
1 Piece(s)

5 Days or more

1 ~ 1000.3223P7.3
1 Piece(s)Available

8 Days or more

1000.3224P7.8
1 Piece(s)

5 Days or more

1 ~ 1000.3224P7.8
1 Piece(s)Available

8 Days or more

1000.3225P8.7
1 Piece(s)

5 Days or more

1 ~ 1000.3225P8.7
1 Piece(s)Available

8 Days or more

1000.3226P9.3
1 Piece(s)

5 Days or more

1 ~ 1000.3226P9.3
1 Piece(s)

6 Days or more

1 ~ 1000.32210P11.5
1 Piece(s)Available

8 Days or more

1000.2241P4.7
1 Piece(s)

5 Days or more

1 ~ 1000.2241P4.7
1 Piece(s)Available

8 Days or more

1000.2242P6.6
1 Piece(s)

5 Days or more

1 ~ 1000.2242P6.6
1 Piece(s)Available

8 Days or more

1000.2243P6.7
1 Piece(s)

5 Days or more

1 ~ 1000.2243P6.7
1 Piece(s)Available

8 Days or more

1000.2244P7.2
1 Piece(s)

5 Days or more

1 ~ 1000.2244P7.2
1 Piece(s)Available

8 Days or more

1000.2245P7.7
1 Piece(s)

5 Days or more

1 ~ 1000.2245P7.7
1 Piece(s)Available

8 Days or more

1000.2246P8.5
1 Piece(s)

5 Days or more

1 ~ 1000.2246P8.5
1 Piece(s)Available

8 Days or more

1000.2248P9
1 Piece(s)

5 Days or more

1 ~ 1000.2248P9
1 Piece(s)

6 Days or more

1 ~ 1000.22410P10.3

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For Signal Other Features Pliability, Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.