(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can select from the PLC model used.
Part Number
Configured Part Number is shown.
Supported Models | PLC Manufacturer | Manufacturer Model Number | Model Number | Cable Type | Specified Length (m) |
Compatible with Output NPN (+Common) G7TC-OC16 | Mitsubishi | QY41P, QY42P, QH42P (output side) | NRLY-1G7TC1 | ![]() | 0.5 ~ 50 (Can be specified by 0.1m increments) |
LY41NT1P, LY42NT1P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-1G7TC2 | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-1G7TC3 | |||
F3WD64-3N (output side) | |||||
Keyence | KV-C32TC, KV-C32TA, KV-C32TD, KV-C64TD, KV-C32XTD (output side) | NRLY-1G7TC4 | |||
KV-C64TC, KV-C64TA, KZ-C32T | |||||
KV-NC16ET, KV-NC32ET | NRLY-1G7TC11 | ||||
KV-NC32EXT (output side) | |||||
Compatible with Output PNP (- Common) G7TC-OC16 | Mitsubishi | QY41P, QY42P, QH42P (output side) | NRLY-1G7TC1PNP | ||
LY41NT1P, LY42NT1P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-1G7TC2PNP | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-1G7TC3PNP | |||
F3WD64-3N (output side) | |||||
Keyence | KV-C32TC, KV-C32TA, KV-C32TD, KV-C64TD, KV-C32XTD (output side) | NRLY-1G7TC4PNP | |||
KV-C64TC, KV-C64TA, KZ-C32T | |||||
KV-NC16ET, KV-NC32ET | NRLY-1G7TC11PNP | ||||
KV-NC32EXT (output side) | |||||
Compatible with NPN Input (- Common) G7TC-ID16 G7TC-IA16 | Mitsubishi | QX41, QX42, QH42P (input side) | NRLY-1G7TC5 | ||
LX41C4, LX42C4 | |||||
Omron | CJ1W-ID231, CJ1W-ID261 | NRLY-1G7TC6 | |||
CS1W-ID231, CS1W-ID261 | |||||
C200H-ID216, C200H-ID217 | |||||
C500-ID219 | |||||
Yokogawa Electric | F3XD32-3F, F3XD64-3F | NRLY-1G7TC7 | |||
F3WD64-3N (input side) | |||||
Keyence | KV-C32XC, KV-C32XA | NRLY-1G7TC8 | |||
KV-C64XC, KV-C64XA, KZ-C32X, KV-C32XTD (input side) | |||||
KV-NC16EX, KV-NC32EX | NRLY-1G7TC12 | ||||
KV-NC32EXT (input side) |
I/O | PLC Manufacturer | Manufacturer Model Number | Model Number | Cable Type | Specified Length (m) |
Compatible with Output NPN (+Common) G7TC-OC16 | Mitsubishi | QY41P, QY42P, QH42P (output side) | NRLY-2G7TC1 | ![]() | 0.5 ~ 50 (Can be specified by 0.1 m increments) |
LY41NT1P, LY42NT1P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-2G7TC2 | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-2G7TC3 | |||
F3WD64-3N (output side) | |||||
Keyence | KV-C32TC, KV-C32TA, KV-C32TD, KV-C64TD, KV-C32XTD (output side) | NRLY-2G7TC4 | |||
KV-C64TC, KV-C64TA, KZ-C32T | |||||
KV-NC16ET, KV-NC32ET | NRLY-2G7TC11 | ||||
KV-NC32EXT (output side) | |||||
Compatible with Output PNP (- Common) G7TC-OC16 | Mitsubishi | QY41P, QY42P, QH42P (output side) | NRLY-2G7TC1PNP | ||
LY41NT1P, LY42NT1P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-2G7TC2PNP | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-2G7TC3PNP | |||
F3WD64-3N (output side) | |||||
Keyence | KV-C32TC, KV-C32TA, KV-C32TD, KV-C64TD, KV-C32XTD (output side) | NRLY-2G7TC4PNP | |||
KV-C64TC, KV-C64TA, KZ-C32T | |||||
KV-NC16ET, KV-NC32ET | NRLY-2G7TC11PNP | ||||
KV-NC32EXT (output side) | |||||
Compatible with Input NPN (- Common) G7TC-ID16 G7TC-IA16 | Mitsubishi | QX41, QX42, QH42P (input side) | NRLY-2G7TC5 | ||
LX41C4, LX42C4 | |||||
Omron | CJ1W-ID231, CJ1W-ID261 | NRLY-2G7TC6 | |||
CS1W-ID231, CS1W-ID261 | |||||
C200H-ID216, C200H-ID217 | |||||
C500-ID219 | |||||
Yokogawa Electric | F3XD32-3F, F3XD64-3F | NRLY-2G7TC7 | |||
F3WD64-3N (input side) | |||||
Keyence | KV-C32XC, KV-C32XA | NRLY-2G7TC8 | |||
KV-C64XC, KV-C64XA, KZ-C32X, KV-C32XTD (input side) | |||||
KV-NC16EX, KV-NC32EX | NRLY-2G7TC12 | ||||
KV-NC32EXT (input side) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
NRLY-1G7TC1-SB-[0.5-50/0.1] |
NRLY-1G7TC1PNP-SB-[0.2-50/0.1] |
NRLY-1G7TC2-SB-[0.2-50/0.1] |
NRLY-1G7TC2PNP-SB-[0.2-50/0.1] |
NRLY-1G7TC3-SB-[0.2-50/0.1] |
NRLY-1G7TC3PNP-SB-[0.2-50/0.1] |
NRLY-1G7TC4-SB-[0.2-50/0.1] |
NRLY-1G7TC4PNP-SB-[0.2-50/0.1] |
NRLY-1G7TC5-SB-[0.2-50/0.1] |
NRLY-1G7TC6-SB-[0.2-50/0.1] |
NRLY-1G7TC7-SB-[0.2-50/0.1] |
NRLY-1G7TC8-SB-[0.2-50/0.1] |
NRLY-1G7TC11-SB-[0.2-50/0.1] |
NRLY-1G7TC11PNP-SB-[0.2-50/0.1] |
NRLY-1G7TC12-SB-[0.2-50/0.1] |
NRLY-2G7TC1-SB-[0.2-50/0.1] |
NRLY-2G7TC1PNP-SB-[0.2-50/0.1] |
NRLY-2G7TC2-SB-[0.2-50/0.1] |
NRLY-2G7TC2PNP-SB-[0.2-50/0.1] |
NRLY-2G7TC3-SB-[0.2-50/0.1] |
NRLY-2G7TC3PNP-SB-[0.2-50/0.1] |
NRLY-2G7TC4-SB-[0.2-50/0.1] |
NRLY-2G7TC4PNP-SB-[0.2-50/0.1] |
NRLY-2G7TC5-SB-[0.2-50/0.1] |
NRLY-2G7TC6-SB-[0.2-50/0.1] |
NRLY-2G7TC7-SB-[0.2-50/0.1] |
NRLY-2G7TC8-SB-[0.2-50/0.1] |
NRLY-2G7TC11-SB-[0.2-50/0.1] |
NRLY-2G7TC11PNP-SB-[0.2-50/0.1] |
NRLY-2G7TC12-SB-[0.2-50/0.1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy