(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Unit Aluminum Compact Switch Box W48 x H45

Single Unit Aluminum Compact Switch Box W48 x H45

Click this image to zoom it.

Move the mouse over the image to zoom

  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Single Unit Aluminum Compact Switch Box W48 x H45
  • Volume Discount

Rotary Opening and Closing Style New Mechanism Aluminum Box with Excellent workability


● Aluminum Frame Attachment is Possible for the Bottom Side 4-Point Fixing Holes 

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

Specifications

Single Unit Aluminum Compact Switch Box W48 x H45:Related Image

Part Number Switch Mounting Holes Length (L)
mm
Material Surface Treatment Side Plate Weight
g (Approx.)
Without Bottom Side
4-Point anchoring Holes
With Bottom Side
4-Point anchoring Holes
Number of Holes Ø
AXS001 - - - 65 Aluminum
Extruded Material
A6063S-T5
Plate Thickness
1.2mm
White
Anodized
Matte
ABS Resin
Ø21
With Knock Out
Hole Processing
Gray
92
AXS002 - - - 110 142
AXS003 - - - 155 184
AXS111 AXSH111 1 Ø16 65 91
AXS212 AXSH212 2 Ø16 110 140
AXS313 AXSH313 3 Ø16 155 181

 

Optional Items at Extra Charge Symbol
Rubber Feet (10-piece Pack) F
Nameplate (EMERGENCY STOP) Mounting Ø16 DA1
Nameplate (EMERGENCY STOP) Mounting Ø16 DB1


< Cable Sets >

Optional Items at Extra Charge Symbol Cable Length
Cable 2-Core, Cable Ground 0A-W-1606 CB1 0.5 ~ 15
(m)
Cable 4-Core, Cable Ground 0A-W-1606 CB2
Cable 8-Core, Cable Ground 0A-W-1609 CB3
Cable 12-Core, Cable Ground 0A-W-1611 CB4

More Information

Single Unit Aluminum Compact Switch Box W48 x H45:Related Image

Single Unit Aluminum Compact Switch Box W48 x H45:Related Image
*Reverse side of side resin cap.
Caps have grooves cut into them for easy opening of holes.

Single Unit Aluminum Compact Switch Box W48 x H45:Related Image

Single Unit Aluminum Compact Switch Box W48 x H45:Related Image
For DIN Rail NF Base can be attached.

*Please use an AX□H model (bottom side fixing holes type) switch box.

FA Switch Box

FA Switch Box Selection Guide / Common Specifications

(1) Materials Aluminum Steel Resin
(2) Cross Sectional Area
Size
(mm)
Standard Medium Size Small Size Standard Medium Size Standard
(3) Features ● Rotary structure that allows the lid to conveniently open instantly
● Designed to reduce man-hours
● Lightweight and highly-designed with aluminum
● Basic steel product
● Selectable from 3 different colors
● Also available with packing
● IP65 Protective Structure
Box Only Product Page Product Page Product Page Product Page Product Page Product Page -
Assembly Wiring
Processed Products *
Product Page Product Page Product Page Product Page Product Page Product Page Product Page
* Convenient set product already wired and with switch mounted

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.