(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole (Part Numbers)

Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
  • Volume Discount

Large, non-illuminated model with easy-to-operate φ30 mounting holes.

  • UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· Refer to the detailed specifications below for the usage condition rating of each switch circuit.

(i)Caution

Specifications

Non-illuminated Pushbutton Switch Mounting Hole φ30:Related Image

Model Number Shape Mounting Hole
Dimension
Operation
Function
Configuration Structure Protective
Structure
Acquired Standards Terminal Specification
Group
Basic Model Number Color UL CSA TUV CE CCC
PB3CFM10 R
Red
G
Green
B
Black
Y
Yellow

* Note
PB3CF2M**
PB3CF2A**
Only
T
Red, Green, and Black
Set of 3 Colors
(Refer to the photo)
Y
Yellow
Select
one
Round
Flat
Ø24 Momentary 1a Separation IP65f M3.5
Screw
Terminal
A
PB3CFM11 1a1b
PB3CF2M10 * Note Ø25 1a Integrated - B
PB3CF2M01 * Note 1b -
PB3CF2M11 * Note 1a1b -
PB3CF2A10 * Note Alternate 1a -
PB3CF2A01 * Note 1b -
PB3CF2A11 * Note 1a1b -
PB3CPM10 Round
Protruding Type
Ø24 Momentary 1a Separation A
PB3CPM11 1a1b
PB3CGM10 Round
Guard
1a
PB3CGM11 1a1b
PB3CG2M10 Ø40 1a
PB3CG2M11 1a1b
PB3MSM10 Mushroom Ø29 1a
PB3MSM11 1a1b
PB3MM10 Ø40 1a
PB3MM11 1a1b
PB3PL01 - Push Lock
Turn Reset
1b
PB3PL02 2b
PB3PL11 1a1b

More Information

Non-illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Non-illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Non-illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Non-illuminated Pushbutton Switch Mounting Hole φ30:Related Image
Detailed Specifications

Specification
Group
Switch Circuit Ratings Working
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Maximum Voltage
VAC (1 minute)
Durability (10,000 times or more) Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
AC DC
Coil Load
(AC-15)
Coil Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Between
Charging and Non-charging Parts
Mechanical Electrical
Momentary Alternate Push Lock
A 600
VAC
VDC
10A 24V 6A 4A -20
~
+70
100

or more
2500 2500 - 500 100 10 50 44
~
132
120V 6A -
125V - 1.3A
240V 6A -
250V - 0.45A
480V 2.5A -
600V 2A -
B 24V 10A 5A -20
~
+50
- - 2500 50 50 50
~
96
48V - 2A
50V 7A -
110V 5A 1.1A
220V 3A 0.6A
440V 1A -
Part Number
PB3CGM10-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
Current Capacity at 110 VAC
(A)
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1aMomentaryBlackCE / UL / TUV / CCC / CSA44416064-

Loading...

  1. 1

Technical Data

Switch Outline Drawing Push Button

Switch Outline Drawing Push Button

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page PL3CP*1*-* AR30E*L-1*E3* E44592 LR20479 R9551062 2003010305063384
Product Page PL3CGM1*-* AR30G4L-1*E3* E44592 LR20479 R9551062 2003010305063384
Product Page PL3PL** AR30V5L-**E3R E44592 LR20479 R9551062 2003010305063384
Product Page PB3CFM1*-* AR30F0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CF2M**-* ABN1*** E68961 LR21451 - 2005010305145658
Product Page PB3CF2A**-* AON1*** E68961 LR21451 - 2005010305145658
Product Page PB3CPM1*-* AR30E0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CGM1*-* AR30G1R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3CG2M1*-* AR30M3R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3MSM1*-* AR30M4R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3MM1*-* AR30M0R-1** E44592 LR20479 R9551062 2003010305063384
Product Page PB3PL** AR30V5R-**R E44592 LR20479 R9551062 2003010305063384

Basic Information

Type Non-illumination Push Button Card included N/A Terminal shape Screw Terminal
Mounting hole φ30 Protection function (environmentally resistant) IP65 Oilproof Cover (Availability) N/A

Please check the type/dimensions/specifications of the part PB3CGM10-B in the Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole series.

Products like this...

Part Number
PB3CF2M10-Y
PB3CF2M11-Y
PB3CFM10-B
PB3CGM10-G
PB3CGM10-R
PB3CGM10-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Contact configuration Push button operation Button color Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 120 VAC
(A)
Current Capacity at 24 VDC
(A)
Current Capacity at 110 VAC
(A)
1 Piece(s)Available

Same day

Stock

[Circular] Round flat1aMomentaryYellowUL / CE / CSA / CCC364055-55
1 Piece(s)Available

8 Days or more

[Circular] Round flat1b / 1aMomentaryYellowUL / CE / CSA / CCC364055-55
1 Piece(s)Available

8 Days or more

[Circular] Round flat1aMomentaryBlackUL / CE / CSA / CCC / TUV44415464-
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1aMomentaryGreenUL / CE / CSA / CCC / TUV44416064-
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1aMomentaryRedUL / CE / CSA / CCC / TUV44416064-
1 Piece(s)Available

8 Days or more

[Circular] Round Guard1aMomentaryYellowUL / CE / CSA / CCC / TUV44416064-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.