(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Large, non-illuminated model with easy-to-operate φ30 mounting holes.
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
Part Number
Configured Part Number is shown.
Model Number | Shape | Mounting Hole Dimension |
Operation Function |
Configuration | Structure | Protective Structure |
Acquired Standards | Terminal | Specification Group |
|||||
Basic Model Number | Color | UL | CSA | TUV | CE | CCC | ||||||||
PB3CFM10 | R Red G Green B Black Y Yellow * Note PB3CF2M** PB3CF2A** Only T Red, Green, and Black Set of 3 Colors (Refer to the photo) Y Yellow Select one |
Round Flat |
Ø24 | Momentary | 1a | Separation | IP65f | ● | ● | ● | ● | ● | M3.5 Screw Terminal |
A |
PB3CFM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3CF2M10 * Note | Ø25 | 1a | Integrated | ● | ● | - | ● | ● | B | |||||
PB3CF2M01 * Note | 1b | ● | ● | - | ● | ● | ||||||||
PB3CF2M11 * Note | 1a1b | ● | ● | - | ● | ● | ||||||||
PB3CF2A10 * Note | Alternate | 1a | ● | ● | - | ● | ● | |||||||
PB3CF2A01 * Note | 1b | ● | ● | - | ● | ● | ||||||||
PB3CF2A11 * Note | 1a1b | ● | ● | - | ● | ● | ||||||||
PB3CPM10 | Round Protruding Type |
Ø24 | Momentary | 1a | Separation | ● | ● | ● | ● | ● | A | |||
PB3CPM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3CGM10 | Round Guard |
1a | ● | ● | ● | ● | ● | |||||||
PB3CGM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3CG2M10 | Ø40 | 1a | ● | ● | ● | ● | ● | |||||||
PB3CG2M11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3MSM10 | Mushroom | Ø29 | 1a | ● | ● | ● | ● | ● | ||||||
PB3MSM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3MM10 | Ø40 | 1a | ● | ● | ● | ● | ● | |||||||
PB3MM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
PB3PL01 | - | Push Lock Turn Reset |
1b | ● | ● | ● | ● | ● | ||||||
PB3PL02 | 2b | ● | ● | ● | ● | ● | ||||||||
PB3PL11 | 1a1b | ● | ● | ● | ● | ● |
Detailed Specifications
Specification Group |
Switch Circuit Ratings | Working Temperature Range °C |
Insulation Resistance 500 VDC Megger |
Maximum Voltage VAC (1 minute) |
Durability (10,000 times or more) | Mass g (Approx.) |
|||||||||
Rated Insulation Voltage (Ui) |
Rated Conducting Current (lth) |
Rated Working Voltage (Ue) |
Rated Working Current | ||||||||||||
AC | DC | ||||||||||||||
Coil Load (AC-15) |
Coil Load (DC-13) |
Between Charger and Ground |
Between Charger and Different Pole |
Between Charging and Non-charging Parts |
Mechanical | Electrical | |||||||||
Momentary | Alternate | Push Lock | |||||||||||||
A | 600 VAC VDC |
10A | 24V | 6A | 4A | -20 ~ +70 |
100 MΩ or more |
2500 | 2500 | - | 500 | 100 | 10 | 50 | 44 ~ 132 |
120V | 6A | - | |||||||||||||
125V | - | 1.3A | |||||||||||||
240V | 6A | - | |||||||||||||
250V | - | 0.45A | |||||||||||||
480V | 2.5A | - | |||||||||||||
600V | 2A | - | |||||||||||||
B | 24V | 10A | 5A | -20 ~ +50 |
- | - | 2500 | 50 | 50 | 50 ~ 96 |
|||||
48V | - | 2A | |||||||||||||
50V | 7A | - | |||||||||||||
110V | 5A | 1.1A | |||||||||||||
220V | 3A | 0.6A | |||||||||||||
440V | 1A | - |
Part Number |
---|
PB3CFM10-G |
PB3CFM11-G |
Loading...
Technical Data
Switch Outline Drawing Push Button
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Type | Non-illumination Push Button | Card included | N/A | Terminal shape | Screw Terminal |
---|---|---|---|---|---|
Mounting hole | φ30 | Protection function (environmentally resistant) | IP65 Oilproof | Cover (Availability) | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy