(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Since the model can be ordered, no drawings need be prepared
Plate Thickness | U-Shaped Panel | 2.0 mm |
L-Shaped Panel (2 pcs.) | 2.0 mm | |
Material | U-Shaped / L-Shaped Panel | SPCC |
Accessories | Hexagon Socket Head Bolt (M5 x 8) x 4 pcs. | Iron (Trivalent Chromate) |
Plate Thickness | U-Shaped Panel | 2.0 mm |
L-Shaped Panel (2 pcs.) | 2.0 mm | |
Material | U-Shaped / L-Shaped Panel | SUS304 |
Accessories | Pan Head Screw (M5 x 10) x 4 pcs. | Stainless |
Part Number
Configured Part Number is shown.
Manufacturer | Earth Leakage Circuit Breaker Manufacturer Part Number | Misumi Mount Model Number (For Orders) | H: Height Adjustment (mm) * For the model number, specify the "number" indicated in blue. | Coating Color | Self Weight (kg) | |
Mitsubishi Electric | · NV32-SW / NV32-SV · NV63-CW / NV63-CV · NV63-SW / NV63-SV · NV63-HW / NV63-HV · NV125-CVF · NV125-SVF | ELBM-M1 Mounting Surface Size W77 x D132 | 1 | 60 ~ 100 | SUS (Surface Treatment: hairline) | 0.8 |
2 | 100 ~ 140 | 1.0 | ||||
3 | 140 ~ 180 | 1.2 | ||||
4 | 180 ~ 220 | 1.4 | ||||
5 | 220 ~ 260 | 1.5 | ||||
6 | 260 ~ 300 | 1.7 | ||||
7 | 310 ~ 350 | 2.0 | ||||
· NV125-CW · NV125-SW (3 poles) · NV125-HW (3 poles) · NV125-CV · NV125-SV (3 poles) · NV125-HV (3 poles) | ELBM-M2 Mounting Surface Size W92 x D132 | 1 | 60 ~ 100 | 0.8 | ||
2 | 100 ~ 140 | 1.0 | ||||
3 | 140 ~ 180 | 1.2 | ||||
4 | 180 ~ 220 | 1.4 | ||||
5 | 220 ~ 260 | 1.6 | ||||
6 | 260 ~ 300 | 1.8 | ||||
7 | 310 ~ 350 | 2.0 | ||||
Manufacturer | Earth Leakage Circuit Breaker Manufacturer Part Number | Misumi Mount Model Number (For Orders) | H: Height Adjustment (mm) * For the model number, specify the "number" indicated in blue. | Coating Color | Self Weight (kg) | |
Mitsubishi Electric | · NV32-SW / NV32-SV · NV63-CW / NV63-CV · NV63-SW / NV63-SV · NV63-HW / NV63-HV · NV125-CVF · NV125-SVF | ELBM-M1 Mounting Surface Size W77 x D132 | 1 | 60 ~ 100 | K (Munsell 2.5Y9/1 Equivalent) G (Munsell 5Y7/1 Equivalent) E (Munsell 5Y8/1 Equivalent) | 0.8 |
2 | 100 ~ 140 | 1.0 | ||||
3 | 140 ~ 180 | 1.2 | ||||
4 | 180 ~ 220 | 1.4 | ||||
5 | 220 ~ 260 | 1.5 | ||||
6 | 260 ~ 300 | 1.7 | ||||
7 | 310 ~ 350 | 2.0 | ||||
· NV125-CW · NV125-SW (3 poles) · NV125-HW (3 poles) · NV125-CV · NV125-SV (3 poles) · NV125-HV (3 poles) | ELBM-M2 Mounting Surface Size W92 x D132 | 1 | 60 ~ 100 | 0.8 | ||
2 | 100 ~ 140 | 1.0 | ||||
3 | 140 ~ 180 | 1.2 | ||||
4 | 180 ~ 220 | 1.4 | ||||
5 | 220 ~ 260 | 1.6 | ||||
6 | 260 ~ 300 | 1.8 | ||||
7 | 310 ~ 350 | 2.0 | ||||
· NV125-SW (4 poles) · NV125-HW (4 poles) · NV125-SV (4 poles) · NV125-HV (4 poles) | ELBM-M3 Mounting Surface Size W122 x D132 | 1 | 60 ~ 100 | 0.9 | ||
2 | 100 ~ 140 | 1.1 | ||||
3 | 140 ~ 180 | 1.3 | ||||
4 | 180 ~ 220 | 1.5 | ||||
5 | 220 ~ 260 | 1.7 | ||||
6 | 260 ~ 300 | 1.9 | ||||
7 | 310 ~ 350 | 2.1 | ||||
· NV100-SEP (3 poles) · NV100-HEP (3 poles) | ELBM-M4 Mounting Surface Size W92 x D157 | 1 | 60 ~ 100 | 1.0 | ||
2 | 100 ~ 140 | 1.2 | ||||
3 | 140 ~ 180 | 1.4 | ||||
4 | 180 ~ 220 | 1.7 | ||||
5 | 220 ~ 260 | 1.9 | ||||
6 | 260 ~ 300 | 2.1 | ||||
7 | 310 ~ 350 | 2.4 | ||||
· NV100-SEP (4 poles) · NV100-HEP (4 poles) | ELBM-M5 Mounting Surface Size W122 x D157 | 1 | 60 ~ 100 | 1.1 | ||
2 | 100 ~ 140 | 1.3 | ||||
3 | 140 ~ 180 | 1.5 | ||||
4 | 180 ~ 220 | 1.7 | ||||
5 | 220 ~ 260 | 2.0 | ||||
6 | 260 ~ 300 | 2.2 | ||||
7 | 310 ~ 350 | 2.5 |
Manufacturer | Earth Leakage Circuit Breaker Manufacturer Part Number | Misumi Mount Model Number (For Orders) | H: Height Adjustment (mm) * For the model number, specify the "number" indicated in blue. | Coating Color | Self Weight (kg) | |
Mitsubishi Electric | · NV50-SR (2 poles) | ELBM-M6 Mounting Surface Size W52 x D122 | 1 | 60 ~ 100 | K (Munsell 2.5Y9/1 Equivalent) G (Munsell 5Y7/1 Equivalent) E (Munsell 5Y8/1 Equivalent) | 0.7 |
2 | 100 ~ 140 | 0.8 | ||||
3 | 140 ~ 180 | 1.0 | ||||
4 | 180 ~ 220 | 1.2 | ||||
5 | 220 ~ 260 | 1.4 | ||||
6 | 260 ~ 300 | 1.6 | ||||
7 | 310 ~ 350 | 1.8 | ||||
· NV50-SR (3 poles) · NV100-SR | ELBM-M7 Mounting Surface Size W77 x D122 | 1 | 60 ~ 100 | 0.7 | ||
2 | 100 ~ 140 | 0.9 | ||||
3 | 140 ~ 180 | 1.1 | ||||
4 | 180 ~ 220 | 1.3 | ||||
5 | 220 ~ 260 | 1.4 | ||||
6 | 260 ~ 300 | 1.6 | ||||
7 | 310 ~ 350 | 1.8 | ||||
· NV250-CW/-CV · NV250-SW/-SV (3 poles) · NV250-SEW/-SEV (3 poles) · NV250-HW/-HV (3 poles) · NV250-HEW/-HEV (3 poles) · NV125-SEV (3 poles) · NV125-HEV (3 poles) | ELBM-M8 Mounting Surface Size W107 x D167 | 1 | 60 ~ 100 | 1.1 | ||
2 | 100 ~ 140 | 1.3 | ||||
3 | 140 ~ 180 | 1.6 | ||||
4 | 180 ~ 220 | 1.8 | ||||
5 | 220 ~ 260 | 2.1 | ||||
6 | 260 ~ 300 | 2.3 | ||||
7 | 310 ~ 350 | 2.6 | ||||
· NV250-SW/-SV (4 poles) · NV250-SEW/-SEV (4 poles) · NV250-HEW/-HEV (4 poles) · NV125-SEV (4 poles) · NV125-HEV (4 poles) | ELBM-M9 Mounting Surface Size W142 x D167 | 1 | 60 ~ 100 | 1.2 | ||
2 | 100 ~ 140 | 1.4 | ||||
3 | 140 ~ 180 | 1.7 | ||||
4 | 180 ~ 220 | 1.9 | ||||
5 | 220 ~ 260 | 2.2 | ||||
6 | 260 ~ 300 | 2.4 | ||||
7 | 310 ~ 350 | 2.7 | ||||
· NV400-CW · NV400-SW · NV400-SEW (3 poles) · NV400-HEW (3 poles) · NV400-REW | ELBM-M10 Mounting Surface Size W142 x D259 | 1 | 60 ~ 100 | 1.8 | ||
2 | 100 ~ 140 | 2.2 | ||||
3 | 140 ~ 180 | 2.6 | ||||
4 | 180 ~ 220 | 3.0 | ||||
5 | 220 ~ 260 | 3.3 | ||||
6 | 260 ~ 300 | 3.7 | ||||
7 | 310 ~ 350 | 4.2 | ||||
· NV400-SEW (4 poles) · NV400-HEW (4 poles) | ELBM-M11 Mounting Surface Size W187 x D259 | 1 | 60 ~ 100 | 2.0 | ||
2 | 100 ~ 140 | 2.4 | ||||
3 | 140 ~ 180 | 2.8 | ||||
4 | 180 ~ 220 | 3.2 | ||||
5 | 220 ~ 260 | 3.5 | ||||
6 | 260 ~ 300 | 3.9 | ||||
7 | 310 ~ 350 | 4.4 |
Loading...
Body Board Thickness(mm) | 2.0 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy