(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI Original ATX Chassis
For complete product overview and details on Stainless Steel ATX for Micro ATX Motherboard without Power Supply see the sections below:
Part Number
Configured Part Number is shown.
PCBX-SL4A
Material | SUS430 (2B / Hairline Processed) |
Drive Bay | Front: 3.5 inch x 1, 5.25 inch x 3, Internal: 3.5 inch x 2 |
I/O | Front: USB x 2, Rear: D-Sub 9 pin x 2, D-Sub 25 pin x 1 |
Expansion Slots | 7 |
Cooling Fan | Front: 12 cm x 1, Rear: 8 cm x 2 |
Dust Filter | Installed (Replaceable) |
External Dimensions (mm) | 427 (W) x 461 (D) x 177.5 (H) |
Power Supply | Not Provided (ATX Power Supply Mountable) |
Applicable Motherboard | ATX and Micro ATX Motherboard |
Accessory | Mounting Screws (1 Set) |
Chassis Part Number | Applicable Power Supply | Applicable Motherboard |
Part Number | Part Number | |
PCBX-SL4A | PCPS-HNSP520-24-8-R PCPS-ENSP450-P8P24-R PCPS-PCSA650-P28-R PCPS-PCSA500-P28-R | PCMB-SB600-C-R PCMB-SB300-C-R PCMB-SB330-CRM-R |
PCPS-HNSP520-24-4-R PCPS-ENSP450-P4P24-R PCPS-PCSA650-P24-R PCPS-PCSA500-P24-R PCPS-500ACH8-R | PCMB-SB600-C-R PCMB-PB6511-R PCMB-FB18 PCMB-MAQ461-R PCMB-MAQ434-R PCMB-FB15 PCMB-G7B630-B-R PCMB-SB300-C-R PCMB-SB330-CRM-R PCMB-C7Q67-R PCMB-MMQ440-R PCMB-MMQ422-R PCMB-TEM110-R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy