(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4 Slots For Half-Size Backplane

4 Slots For Half-Size Backplane
  • Volume Discount

Small chassis suitable for embedding equipment

  • UL
  • CSA
  • CE-Compliant
  • TUV
  • ATX Power Supply

● Front Bay: 3.5 inch x 1, Internal Bay: 3.5 inch x 1
· External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCBC-AEC204

Specifications

Part NumberWith Backplane Type
PCBC-AEC204Not Provided
PCBC-AEC204-SI4ISA
PCBC-AEC204-SPP34PCI

More Information

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 1 or Slim Drive x 1, Internal: 3.5 inch x 1 or 2.5 inch x 1
I/ORear: COM port x 1, Parallel Port x 1, LVDS x 1
Cooling Fan *8 cm Ball Bearing Fan x 1 (Intake)
Dust FilterInstalled (Replaceable)
Operating Switch / LEDPower Switch x 1

150 W
ATX
Power
Input90 - 132 / 180 - 260 VAC (Autoswitching) (47 - 63 Hz)
Output +3.3V+5V+12V-5V-12V+5 Vsb
Maximum Load Current7A12A5A0.2A0.3A2A
Minimum Load Current0.5A1A0.5A---
MTBF50,000 H (25°C)
StandardUL, CSA, TüV, EN, FCC, CE
Operating EnvironmentTemperature: 0 - 45°C, Humidity: 5% - 95% RH (Without Condensation)
Vibration Resistance / Impact Resistance5 - 500 Hz (Random 1G), Acceleration 15 Gp-p' (Continuous 11 msec)
Weight / External Dimensions (mm)6.3 kg, 161 (W) x 247 (D) x 207 (H)
*Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.

Chassis Part NumberApplicable Power SupplyApplicable BackplaneApplicable CPU Card
Part NumberPage ListedPart NumberPart Number
PCBC-AEC204Mounted-PCBP-204SPP3N-RNot Provided
PCBP-204SI-RPCPU-HISAJ-1G-R
Part Number
PCBC-AEC204
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCBC-AEC204 in the 4 Slots For Half-Size Backplane series.

Additional Products in this Category

Complementary Products

Tech Support