(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Torque Timing Belts - Type MR2, GT series. (Part Numbers)

High Torque Timing Belts - Type MR2, GT series.
  • New Products
  • Volume Discount

•Belt Series : MR2(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR2/GT Series (MISUMI) see the sections below:

High Torque Timing Belts - MR2 Type:Related Image

Type [ M ]Material
GBN (1) Back Rubber Neoprene
(2) Tooth Rubber
(3) Core Wire Tensile Member
(4) Tooth Fabric Nylon Cloth

Specifications

 

Part Number
         
Type   Belt No.   Belt Nominal Width
GBN   200 MR2 - 060

 

Part Number Teeth Belt
Circum.
Length (mm)
  Part Number Teeth Belt
Circum.
Length (mm)
Type Belt No. Belt
Nominal
Width
  Type Belt No. Belt
Nominal
Width
GBN
(Rubber)
74 MR2   37 74   GBN
(Rubber)
280 MR2   140 280
76 MR2   38 76   286 MR2   143 286
·100 MR2   50 100   288 MR2   144 288
·112 MR2   56 112   ·300 MR2   150 300
·124 MR2   62 124   318 MR2   159 318
·126 MR2   63 126   ·320 MR2   160 320
·130 MR2   65 130   ·322 MR2   161 322
·132 MR2   66 132   ·332 MR2   166 332
·134 MR2   67 134   ·346 MR2   173 346
·136 MR2   68 136   ·350 MR2   175 350
·140 MR2   70 140   356 MR2   178 356
142 MR2   71 142   ·364 MR2   182 364
·152 MR2   76 152   ·370 MR2   185 370
·158 MR2   79 158   ·380 MR2   190 380
·160 MR2   80 160   ·386 MR2   193 386
·164 MR2   82 164   392 MR2   196 392
·166 MR2   83 166   ·400 MR2   200 400
·168 MR2 040 84 168   ·406 MR2 040 203 406
·172 MR2 (4mm) 86 172   ·420 MR2 (4mm) 210 420
·180 MR2   90 180   428 MR2   214 428
·186 MR2 060 93 186   430 MR2 060 215 430
·192 MR2 (6mm) 96 192   ·456 MR2 (6mm) 228 456
·200 MR2   100 200   ·470 MR2   235 470
·202 MR2 090 101 202   ·474 MR2 090 237 474
208 MR2 (9mm) 104 208   ·488 MR2 (9mm) 244 488
·210 MR2   105 210   502 MR2   251 502
·212 MR2   106 212   ·504 MR2   252 504
·216 MR2   108 216   ·528 MR2   264 528
·220 MR2   110 220   544 MR2   272 544
224 MR2   112 224   ·552 MR2   276 552
·232 MR2   116 232   ·576 MR2   288 576
·236 MR2   118 236   ·600 MR2   300 600
·240 MR2   120 240   ·640 MR2   320 640
242 MR2   121 242   660 MR2   330 660
·250 MR2   125 250   ·696 MR2   348 696
·252 MR2   126 252   ·744 MR2   372 744
·258 MR2   129 258   ·848 MR2   424 848
264 MR2   132 264   ·1164 MR2   582 1164
·278 MR2   139 278   1700 MR2   850 1700

· Six days to ship.
* All other lengths quote.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBN74MR2-040
GBN74MR2-060
GBN74MR2-090
GBN76MR2-040
GBN76MR2-060
GBN76MR2-090
GBN100MR2-040
GBN100MR2-060
GBN100MR2-090
GBN112MR2-040
GBN112MR2-060
GBN112MR2-090
GBN1164MR2-040
GBN1164MR2-060
GBN1164MR2-090
GBN124MR2-040
GBN124MR2-060
GBN124MR2-090
GBN126MR2-040
GBN126MR2-060
GBN126MR2-090
GBN130MR2-040
GBN130MR2-060
GBN130MR2-090
GBN132MR2-040
GBN132MR2-060
GBN132MR2-090
GBN134MR2-040
GBN134MR2-060
GBN134MR2-090
GBN136MR2-040
GBN136MR2-060
GBN136MR2-090
GBN140MR2-040
GBN140MR2-060
GBN140MR2-090
GBN142MR2-040
GBN142MR2-060
GBN142MR2-090
GBN152MR2-040
GBN152MR2-060
GBN152MR2-090
GBN158MR2-040
GBN158MR2-060
GBN158MR2-090
GBN160MR2-040
GBN160MR2-060
GBN160MR2-090
GBN164MR2-040
GBN164MR2-060
GBN164MR2-090
GBN166MR2-040
GBN166MR2-060
GBN166MR2-090
GBN168MR2-040
GBN168MR2-060
GBN168MR2-090
GBN1700MR2-040
GBN1700MR2-060
GBN1700MR2-090
GBN172MR2-040
GBN172MR2-060
GBN172MR2-090
GBN180MR2-040
GBN180MR2-060
GBN180MR2-090
GBN186MR2-040
GBN186MR2-060
GBN186MR2-090
GBN192MR2-040
GBN192MR2-060
GBN192MR2-090
GBN200MR2-040
GBN200MR2-060
GBN200MR2-090
GBN202MR2-040
GBN202MR2-060
GBN202MR2-090
GBN208MR2-040
GBN208MR2-060
GBN208MR2-090
GBN210MR2-040
GBN210MR2-060
GBN210MR2-090
GBN212MR2-040
GBN212MR2-060
GBN212MR2-090
GBN216MR2-040
GBN216MR2-060
GBN216MR2-090
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

Quote

47437
1 Piece(s)Available

Quote

67437
1 Piece(s)Available

Quote

97437
1 Piece(s)Available

Quote

47638
1 Piece(s)Available

Quote

67638
1 Piece(s)Available

Quote

97638
1 Piece(s)Available

10 Days

410050
1 Piece(s)Available

10 Days

610050
1 Piece(s)Available

10 Days

910050
1 Piece(s)Available

10 Days

411256
1 Piece(s)Available

10 Days

611256
1 Piece(s)Available

10 Days

911256
1 Piece(s)Available

10 Days

41164582
1 Piece(s)Available

10 Days

61164582
1 Piece(s)Available

10 Days

91164582
1 Piece(s)Available

10 Days

412462
1 Piece(s)Available

10 Days

612462
1 Piece(s)Available

10 Days

912462
1 Piece(s)Available

10 Days

412663
1 Piece(s)Available

10 Days

612663
1 Piece(s)Available

10 Days

912663
1 Piece(s)Available

10 Days

413065
1 Piece(s)Available

7 Days

613065
1 Piece(s)Available

10 Days

913065
1 Piece(s)Available

10 Days

413266
1 Piece(s)Available

10 Days

613266
1 Piece(s)Available

10 Days

913266
1 Piece(s)Available

10 Days

413467
1 Piece(s)Available

10 Days

613467
1 Piece(s)Available

10 Days

913467
1 Piece(s)Available

10 Days

413668
1 Piece(s)Available

10 Days

613668
1 Piece(s)Available

10 Days

913668
1 Piece(s)Available

10 Days

414070
1 Piece(s)Available

10 Days

614070
1 Piece(s)Available

10 Days

914070
1 Piece(s)Available

Quote

414271
1 Piece(s)Available

Quote

614271
1 Piece(s)Available

Quote

914271
1 Piece(s)Available

10 Days

415276
1 Piece(s)Available

10 Days

615276
1 Piece(s)Available

10 Days

915276
1 Piece(s)Available

10 Days

415879
1 Piece(s)Available

10 Days

615879
1 Piece(s)Available

10 Days

915879
1 Piece(s)Available

10 Days

416080
1 Piece(s)Available

10 Days

616080
1 Piece(s)Available

10 Days

916080
1 Piece(s)Available

10 Days

416482
1 Piece(s)Available

10 Days

616482
1 Piece(s)Available

10 Days

916482
1 Piece(s)Available

10 Days

416683
1 Piece(s)Available

10 Days

616683
1 Piece(s)Available

10 Days

916683
1 Piece(s)Available

10 Days

416884
1 Piece(s)Available

10 Days

616884
1 Piece(s)Available

10 Days

916884
1 Piece(s)Available

Quote

41700850
1 Piece(s)Available

Quote

61700850
1 Piece(s)Available

Quote

91700850
1 Piece(s)Available

10 Days

417286
1 Piece(s)Available

10 Days

617286
1 Piece(s)Available

10 Days

917286
1 Piece(s)Available

10 Days

418090
1 Piece(s)Available

10 Days

618090
1 Piece(s)Available

10 Days

918090
1 Piece(s)Available

10 Days

418693
1 Piece(s)Available

10 Days

618693
1 Piece(s)Available

10 Days

918693
1 Piece(s)Available

10 Days

419296
1 Piece(s)Available

10 Days

619296
1 Piece(s)Available

7 Days

919296
1 Piece(s)Available

10 Days

4200100
1 Piece(s)Available

10 Days

6200100
1 Piece(s)Available

10 Days

9200100
1 Piece(s)Available

10 Days

4202101
1 Piece(s)Available

10 Days

6202101
1 Piece(s)Available

10 Days

9202101
1 Piece(s)Available

Quote

4208104
1 Piece(s)Available

Quote

6208104
1 Piece(s)Available

Quote

9208104
1 Piece(s)Available

10 Days

4210105
1 Piece(s)Available

10 Days

6210105
1 Piece(s)Available

10 Days

9210105
1 Piece(s)Available

10 Days

4212106
1 Piece(s)Available

10 Days

6212106
1 Piece(s)Available

10 Days

9212106
1 Piece(s)Available

10 Days

4216108
1 Piece(s)Available

10 Days

6216108
1 Piece(s)Available

10 Days

9216108

Loading...

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Rubber Belt
Belt Type MR2(for PowerGrip®) Belt Shape Type PowerGrip® Series Transmission Torque High Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support