(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] NC Block L-Shape - 3 Hole Type

[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image

Type [ M ]MaterialFinish
ANL4140Black Oxide
303/304 Stainless Steel-
Note: See Spec Table Below For Detail

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image
Surfaces
0.015
T.I.R
0.00±0.033.0μm[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image
0.000±0.021.6μm[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image

Specifications

Part Number
   
Type Specification
ANL 061
ANL 102

Standard NAAMS (20 Series NC L-Block)
TypeHole Selection (A) / MaterialABWD Dowel Hole
M8N9
41403044140304 Tollerance
ANL2152162172186054208 F7+0.013/+0.028
225226227228100
M8 (M18x1.25 Tapped Hole), N9 (Ø9 Through Hole)

Standard NAAMS (25 Series NC L-Block)
TypeHole Selection (A) / MaterialABWD Dowel Hole
M10N11
41403044140304 Tollerance
ANL0600610620636069258 F7+0.013/+0.028
100101102103100
M10 (M10x1.5 tapped Hole), N11 (Ø11 Through Hole)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ANL060
ANL062
ANL100
ANL102
ANL215
ANL216
ANL217
ANL218
ANL225
ANL226
ANL227
ANL228
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Coating Hole Selection A Dimension B Dimension W Dimension
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideM10(M10x1.5)606925
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideN11(for M10 screw)606925
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideM10(M10x1.5)1006925
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideN11(for M10 screw)1006925
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideM8(M8x1.25)605420
1 Piece(s)Available

Same day

Stock

304 Stainless SteelNoneM8(M8x1.25)605420
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideN9(for M8 screw)605420
1 Piece(s)Available

Same day

Stock

304 Stainless SteelNoneN9(for M8 screw)605420
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideM8(M8x1.25)605420
1 Piece(s)Available

Same day

Stock

304 Stainless SteelNoneM8(M8x1.25)605420
1 Piece(s)Available

Same day

Stock

4140 Alloy SteelBlack OxideN9(for M8 screw)605420
1 Piece(s)Available

Same day

Stock

304 Stainless SteelNoneN9(for M8 screw)605420

Loading...

  1. 1
 

Basic Information

Shape L Shape No. of Holes 3 Holes

Additional Products in this Category

Tech Support