(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] L-Block Standard and Configurable 4x3 Holes

[NAAMS] L-Block Standard 4x3 Holes:Related Image
 
Type[ M ]MaterialFinish
ALB /ALBFAA-36 SteelBlack Oxide
ALB/ SALBFA303/304 Stainless Steel-
Note: See Spec Table Below For Detail

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] L-Block Standard 4x3 Holes:Related Image[NAAMS] L-Block Standard 4x3 Holes:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] L-Block Standard 4x3 Holes:Related Image
0.000±0.0201.6μm[NAAMS] L-Block Standard 4x3 Holes:Related Image

Specifications

Part Number
   
Type Specifications
ALB 020M
ALB 022
ALB 543M

Part Number
                 
Type Width Thickness A Length B Length Hole (M) Dowel(D) Hole (MA/NA) Dowel(DA)
ALBFA 25-T10-A90-B65-M8-D8-NA9-DA6
SALBFA 20-T19-A110-B110-M10-D6-MA8-DA8

Standard NAAMS (25 mm Series L Blocks with Metric Holes)
TypeHole Selection (A) / MaterialHole Selection (2)Hole Selection (1)W A B T A1 B1
MA10NA11DA Dowel Hole (2)M
(Tapped Hole)
D (Dowel Hole)
A-36304A-36304 Tolerance Tolerance
ALB020M021M022M023M8 H6+0/+0.009M108 H6+0/+0.00925706520105
MA10/M10 (M10x1.5 tapped Hole), NA11 (Ø11 Through Hole)

Standard NAAMS (25mm Series L Blocks with Inch Holes)
TypeHole Selection (A) / MaterialHole Selection (2)Hole Selection (1)W A B T A1 B1
MA3/8NA13/32DA Dowel Hole (2)M
Tapped Hole (1)
D Dowel Hole (1)
A-36304A-36304 Tolerance Tolerance
ALB020021022023'5/16+0/-0.00053/8-16'5/16 +0/-0.000525706520105
MA3/8, M3/8 (3/8-16 tapped Hole), NA13/32 (Ø13/32 Through Hole)

Standard NAAMS (20mm Series L Blocks with Metric Holes)
TypeHole Selection (A) / MaterialHole Selection (2)Hole Selection (1)W A B T A1 B1
MA8NA9DA Dowel Hole (2)M
Tapped Hole (1)
D Dowel Hole (1)
A-36304A-36304 Tolerance Tolerance
ALB320M321M322M323M6 H6+0/+0.008M86 F7+0.010/+0.02220706520105
540M541M542M543M8 H6+0/+0.0098 F7+0.013/+0.0287065105
MA8/M8 (M8x1.25 tapped Hole), NA9 (Ø9 Through Hole)

Configurable NAAMS (L Blocks)
TypeW WidthT
Thickness
(1mm inc.)
A
Length
(5mm inc.)
B
Length
(5mm inc.)
Hole Selection (1)Hole Selection (A)/(2)A1 B1
Hole Selection (1)Dowel Hole (1)Hole Selection (A)Dowel Hole (2)
 Tolerance Tolerance
ALBFA
SALBFA
20
25
14 ~ 20 (B1=5)
10 ~ 20 (B1≥20)
65 - 12065 - 120
B1=5 or B1≥20
M8
M10
D6 F7
D8 F7
+0.010/+0.022
+0.013/+0.028
NA9
NA11
MA8
MA10
DA6 H6
DA8 H6
+0/0.008
+0/0.009
A-40-TB-40-T
B1=5
or B1≥20
Condition: B1=5 or B1≥20
N/NA- through Hole, M/MA- Tapped Hole (Coars Thread), D/DA- Dowel Hole
N9/NA9 for M8 Screw, N11/NA11 for M10 Screw
MA8/M8 (M8x1.25 tapped Hole), MA10/M10 (M10x1.5 Tapped Hole)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALB020M
ALB021M
ALB022M
ALB023M
ALB320M
ALB321M
ALB322M
ALB323M
ALB540M
ALB541M
ALB542M
ALB543M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material (W)Width
1 Piece(s)Available

Same day

Stock

A-36 Steel25
1 Piece(s)Available

5 Days

304 Stainless Steel25
1 Piece(s)Available

Same day

Stock

A-36 Steel25
1 Piece(s)Available

Same day

Stock

304 Stainless Steel25
1 Piece(s)Available

5 Days

A-36 Steel20
1 Piece(s)Available

5 Days

304 Stainless Steel20
1 Piece(s)Available

Same day

Stock

A-36 Steel20
1 Piece(s)Available

5 Days

304 Stainless Steel20
1 Piece(s)Available

5 Days

A-36 Steel20
1 Piece(s)Available

5 Days

304 Stainless Steel20
1 Piece(s)Available

Same day

Stock

A-36 Steel20
1 Piece(s)Available

5 Days

304 Stainless Steel20

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard Number of Holes 4 Holes Shape Standard
Number of Holes 4x3 Inch/Metric Hole Metric

Additional Products in this Category

Tech Support