(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type

[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type:Related Image
 
Type[ M ]MaterialFinish
APRA-36 SteelBlack Oxide
303/304 Stainless Steel-
Note: See Spec Table Below For Detail

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type:Related Image[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR I-Shape 4 Side Holes Type:Related Image

Specifications

Part Number
   
Type Specification
APR 242M

Standard NAAMS (25 mm Series Pin Retainers)
TypeHole Selection (A) / MaterialWD Dowel Hole
N11
A-36304 Tolerance
APR070M071M25.08 H6+0.000 / +0.009
N11 (Ø11.0 Through Hole)

Standard NAAMS (20 mm Series Pin Retainers)
TypeHole Selection (A) / MaterialWD Dowel Hole
N9
A-36304 Tolerance
APR075M076M30.06 F7+0.010 / +0.022
077M078M25.06 F7+0.010 / +0.022
221M222M30.08 F7+0.013 / +0.028
241M242M25.08 F7+0.013 / +0.028
N9 (Ø9.0 Through Hole)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR070M
APR071M
APR075M
APR076M
APR077M
APR078M
APR221M
APR222M
APR241M
APR242M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Size Width (W)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide25mm SeriesN11(for M10 Screw)25
1 Piece(s)Available

Same day

Stock

304 Stainless SteelNone25mm SeriesN11(for M10 Screw)25
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesN9(for M8 Screw)30
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesN9(for M8 Screw)30
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesN9(for M8 Screw)25
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesN9(for M8 Screw)25
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesN9(for M8 Screw)30
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesN9(for M8 Screw)30
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesN9(for M8 Screw)25
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesN9(for M8 Screw)25

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard Number of Holes 4 Holes Location of Holes Side Hole
Hole Type Through Hole

Additional Products in this Category

Tech Support