(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Locating Pin APE Small Head (Part Numbers)

[NAAMS] Retractable Locating Pin APE Small Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Locating Pin APE Small Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Retractable Locating Pin APE Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Retractable Locating Pin APE Small Head:Related Image
C
Shape
Sphere[NAAMS] Retractable Locating Pin APE Small Head:Related Image


[NAAMS] Retractable Locating Pin APE Small Head:Related Image

Type Retractable[ S ]Surface Treatment[ M ]Material[ H ]Hardness
APENAAMS StandardR -Front Hole
S -Side Hole
None -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
APERSA ConfigurableFront HoleP -Plain
T -TiN
APESSSide Hole
* TiN & TiCN Coatings will be available 8/1
[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Retractable Locating Pin APE Small Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Retractable Locating Pin APE Small Head:Related Image
0.000±0.0151.6μm[NAAMS] Retractable Locating Pin APE Small Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS
Part Number
       
Type E Flat Callout A Lead Length Callout Retractable
APE 08 4 R

Configurable NAAMS
Part Number A
        
Type Coating Tip Shape E Flat Callout 
APERS T A 08-A42
APESS P C 08-A42

Standard NAAMS
TypeE Flat Callout
(Actual)
A Lead Length RetractableCoating
(Optional)
D DiameterB RadC Rad
10
mm
15
mm
25
mm
35
mm
45
mm
55
mm
65
mm
75
mm
85
mm
95
mm
APE (Slot -0.15)06 (5.85)123456--- R -Front Hole
S -Side Hole
None-Plain
T- TiN
7.091.018.0
08 (7.85)12345678- 8.811.024.0
10 (9.85)123456789010.632.030.0
13 (12.85)123456789013.462.039.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeE Flat Callout (Actual)A Lead Length
(1 mm Inc.)
D DiameterB RadC Rad
Tip ATip BTip C
APERS (Front Hole)
APESS (Side Hole)
(Slot-0.15)
P-Plain
T- TiN
A
B
C
06 (5.85)10 ~ 557.091.018.09.0D/2
08 (7.85)10 ~ 758.8124.012.0D/2
10 (9.85)10 ~ 10010.632.030.015.0D/2
13 (12.85)13.4639.019.5D/2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APE061R
APE061S
APE062R
APE062S
APE063R
APE063S
APE064R
APE064S
APE065R
APE065S
APE066R
APE066S
APE081R
APE081S
APE082R
APE082S
APE083R
APE083S
APE084R
APE084S
APE085R
APE085S
APE086R
APE086S
APE087R
APE087S
APE088R
APE088S
APE100R
APE100S
APE101R
APE101S
APE102R
APE102S
APE103R
APE103S
APE104R
APE104S
APE105R
APE105S
APE106R
APE106S
APE107R
APE107S
APE108R
APE108S
APE109R
APE109S
APE130R
APE130S
APE131R
APE131S
APE132R
APE132S
APE133R
APE133S
APE134R
APE134S
APE135R
APE135S
APE136R
APE136S
APE137R
APE137S
APE138R
APE138S
APE139R
APE139S
APERSPA6-A[10-60/1]
APERSPA8-A[10-80/1]
APERSPA10-A[10-100/1]
APERSPA13-A[10-100/1]
APERSPB6-A[10-60/1]
APERSPB8-A[10-80/1]
APERSPB10-A[10-100/1]
APERSPB13-A[10-100/1]
APERSPC6-A[10-60/1]
APERSPC8-A[10-80/1]
APERSPC10-A[10-100/1]
APERSPC13-A[10-100/1]
APESSPA6-A[10-60/1]
APESSPA8-A[10-80/1]
APESSPA10-A[10-100/1]
APESSPA13-A[10-100/1]
APESSPB6-A[10-60/1]
APESSPB8-A[10-80/1]
APESSPB10-A[10-100/1]
APESSPB13-A[10-100/1]
APESSPC6-A[10-60/1]
APESSPC8-A[10-80/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Retractable Head Size (Actual)
(mm)
E Flat Callout (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole7.096(5.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole7.096(5.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole8.818(7.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole8.818(7.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole10.6310(9.85)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole10.6310(9.85)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet NoseFront Hole13.4613(12.85)85
1 Piece(s)Available

15 Days or more

10StandardBullet NoseSide Hole13.4613(12.85)85
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole8.818(7.85)10 ~ 80
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole10.6310(9.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseFront Hole13.4613(12.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole8.818(7.85)10 ~ 80
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole10.6310(9.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletFront Hole13.4613(12.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole8.818(7.85)10 ~ 80
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole10.6310(9.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereFront Hole13.4613(12.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole8.818(7.85)10 ~ 80
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole10.6310(9.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet NoseSide Hole13.4613(12.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole8.818(7.85)10 ~ 80
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole10.6310(9.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf BulletSide Hole13.4613(12.85)10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole7.096(5.85)10 ~ 60
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphereSide Hole8.818(7.85)10 ~ 80

Loading...

More Information

P/N Marking
[NAAMS] Retractable Locating Pin APE Small Head:Related Image
 

Basic Information

Head Shape 2-Flats (Slotted Hole) Shank Style Cylinder Mount Type APE
Feature Slot -0.15 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support