(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Retractable / Cylinder Mount
Part Number
Configured Part Number is shown.
Head Tip
|
Type | Retractable | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
APE | NAAMS Standard | R -Front Hole S -Side Hole | None -Plain T -TiN | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
APERL | A Configurable | Front Hole | P -Plain T -TiN | ||
APESL | Side Hole |
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | 0.015 T.I.R to Datum A & B | |
0.00 | ±0.03 | 3.0μm | ||
0.000 | ±0.015 | 1.6μm | 0.03 T.I.R |
Part Number | ||||
Type | E Flat Callout | A Lead Length Callout | ||
APE | 19 | 4R |
Part Number | A | |||||||
Type | Coating | Tip Shape | E Flat Callout | |||||
APERL | T | A | 19 | - | A42 |
Type | E Flat Callout (Actual) | A Lead Length | Retractable | Coating (Optional) | D Diameter | B Rad | C Rad | |||||||||
15 mm | 20 mm | 30 mm | 40 mm | 50 mm | 60 mm | 70 mm | 80 mm | 90 mm | 100 mm | |||||||
APE (Slot -0.15) | 16 (15.85) | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | R- Retractable Front Hole S- Retractable Side Hole | None-Plain T- TiN | 16.35 | 2.0 | 48.0 |
19 (18.85) | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 19.27 | 2.0 | 38.0 | |||
25 (24.85) | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 25.17 | 2.0 | 50.0 |
Type | Coating | Tip Shape | E Flat Callout (Actual) | A Lead Length (1 mm Inc.) | D Diameter | B Rad | C Rad | ||
Tip A | Tip B | Tip C | |||||||
APERL (Front Hole) APESL (Side Hole) (Slot- 0.15) | P -Plain T -TiN | A B C | 16 (15.85) | 10 ~ 100 | 16.35 | 2.0 | 48.0 | 24.0 | D/2 |
19 (18.85) | 19.27 | 38.0 | 19.0 | D/2 | |||||
25 (24.85) | 25.17 | 50.0 | 25.0 | D/2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APE160R |
APE160S |
APE161R |
APE161S |
APE162R |
APE162S |
APE163R |
APE163S |
APE164R |
APE164S |
APE165R |
APE165S |
APE166R |
APE166S |
APE167R |
APE167S |
APE168R |
APE168S |
APE169R |
APE169S |
APE190R |
APE190S |
APE191R |
APE191S |
APE192R |
APE192S |
APE193R |
APE193S |
APE194R |
APE194S |
APE195R |
APE195S |
APE196R |
APE196S |
APE197R |
APE197S |
APE198R |
APE198S |
APE199R |
APE199S |
APE250R |
APE250S |
APE251R |
APE251S |
APE252R |
APE252S |
APE253R |
APE253S |
APE254R |
APE254S |
APE255R |
APE255S |
APE256R |
APE256S |
APE257R |
APE257S |
APE258R |
APE258S |
APE259R |
APE259S |
APERLPA16-A[10-100/1] |
APERLPA19-A[10-100/1] |
APERLPA25-A[10-100/1] |
APERLPB16-A[10-100/1] |
APERLPB19-A[10-100/1] |
APERLPB25-A[10-100/1] |
APERLPC16-A[10-100/1] |
APERLPC19-A[10-100/1] |
APERLPC25-A[10-100/1] |
APESLPA16-A[10-100/1] |
APESLPA19-A[10-100/1] |
APESLPA25-A[10-100/1] |
APESLPB16-A[10-100/1] |
APESLPB19-A[10-100/1] |
APESLPB25-A[10-100/1] |
APESLPC16-A[10-100/1] |
APESLPC19-A[10-100/1] |
APESLPC25-A[10-100/1] |
Loading...
Head Shape | 2-Flats (Slotted Hole) | Shank Style | Cylinder Mount | Type | APE |
---|---|---|---|---|---|
Feature | Slot -0.15 | Basic Shape | Without Shoulder | Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy