(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z Bend Sheet Metal Mounts - 2 Slots, 4 Holes

Z Bend Sheet Metal Mounts - 2 Slots, 4 Holes

•Type: SWBDS
For complete product overview and details on Z Bend Sheet Metal Mounts - 2 Slots, 4 Holes see the sections below:

  • inCAD Components

PDF

Sheet Metal Mounting Plates / Brackets (for Sensors) -Z Bend Type-:Related Image
Sheet Metal Mounting Plates / Brackets (for Sensors) -Z Bend Type-:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
SWBDSSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPU[ ! ]Trivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5, 6.0 thickness type is Low Carbon Steel material.
[ ! ]Bright Chromate Plating has been changed to Trivalent Chromate Plating (Clear).

Specifications

Part Number-A-B-T-H-J-X-Y-W-Hole Specification
①Code, Nominal Value
-K-F-E-S-G-Hole Specification
②Code, Nominal Value
-D
   
Type-Material Symbol
SWBDS-SP-A80-B40-T3.2-H30-J40-X20-Y10-W20-N4-K8-F40-E10-S6-G28-MA3  
Part NumberSpecify 1mm IncrementSelection1mm IncrementJXYWHole Specification①KFESGHole Specification②
TypeMaterial SymbolABTHCode / Specify MethodCode / Specify Method
SWBDSSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
20
~
200

[ ! ]
10
~
200

Low Carbon Steel
(Low Carbon Steel)

1.6
2.3
3.2
4.5
6.0
5052
Aluminum
Alloy


1.5
2.0
3.0

304
Stainless
Steel


1.5
2.0
3.0
4.0
10
~
100
Specify
0.1mm Increment
N (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
Specify
0.1mm Increment


[ ! ]K≤Nx5
NA (Bolt Hole)[ ! ]
0, 3, 4, 5, 6, 8, 10
MA (Tapped Hole)
0, 3, 4, 5, 6, 8, 10
[ ! ]When T≥3.0, A≥30
[ ! ]If the specified hole location is close to the edges, the hole may be deformed but will be machined as specified if within machining limits.
[ ! ]N, NA Machining Dimensions
N, NA Specification Value03456810
Through Hole Dia. (d)(No Hole)3.54.55.56.5911

Alterations

Sheet Metal Mounting Plates / Brackets (for Sensors) -Z Bend Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWBDS-AM-A[20-200/1]-B[10-200/1]-T[1.5,​2,​3]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[1-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-AMB-A[20-200/1]-B[10-200/1]-T[1.5,​2,​3]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[1-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-AMW-A[20-200/1]-B[10-200/1]-T[1.5,​2,​3]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[1-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-SP-A[20-200/1]-B[10-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[0-50/0.1]-W[0-200/0.1]-X[0-200/0.1]-H[10-100/1]
SWBDS-SPB-A[20-200/1]-B[10-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[0-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-SPK-A[20-200/1]-B[10-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[0-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-SPU-A[20-200/1]-B[10-200/1]-T[1.6,​2.3,​3.2,​4.5,​6]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[0-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
SWBDS-SUD-A[20-200/1]-B[10-200/1]-T[1.5,​2,​3,​4]-E[0-200/0.1]-F[0-200/0.1]-G[0-200/0.1]-K[0-50/0.1]-W[0-200/0.1]-X[0-200/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish E
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
Plate Thickness [T]
(mm)
W
(mm)
X
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-1 ~ 501.5 ~ 30 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-1 ~ 501.5 ~ 30 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-1 ~ 501.5 ~ 30 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10Low Carbon SteelNone0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 20010 ~ 1000 ~ 501.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

10Low Carbon SteelBlack Oxide0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-0 ~ 501.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

10Low Carbon SteelTrivalent Chromate (Black)0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-0 ~ 501.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

12 Days or more

10Low Carbon SteelTrivalent Chromate (White)0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-0 ~ 501.6 ~ 60 ~ 2000 ~ 200
1 Piece(s)

10 Days or more

10304 Stainless SteelNone0 ~ 20020 ~ 20010 ~ 2000 ~ 2000 ~ 200-0 ~ 501.5 ~ 40 ~ 2000 ~ 200

Loading...

  1. 1

Basic Information

Type SWBDS

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support