(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Welded Mounts - Single Gusset Type

Part Number

Configured Part Number is shown.

Weld-on Mounting Plates/Brackets - L-Shaped Type-:Related Image
Weld-on Mounting Plates/Brackets - L-Shaped Type-:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
 TypeMaterial Symbol
Blank Type Single Gusset
WAS

2 Bottom Hole Type
Single Gusset
WASBD
WASCD
WASMD
4 Bottom Hole Type Single Gusset
WASBF
WASCF
WASMF
Slotted Bottom Hole Type
Single Gusset
WASBN
WASCN

WASMN
SB1018 Carbon Steel-
SBBBlack Oxide
SBMElectroless Nickel Plating
AB5052 Aluminum Alloy-
ABWAnodize (Clear)
ABBAnodize (Black)
SUB304 Stainless Steel-
[ ! ]Shot Blasted

Specifications

Part Number-T-A-B-L-Y-H-F-G-E-Q-D-Hole Specification
①Code, Nominal
Value
-V-S-W-Hole Specification
②Code, Nominal
Value
-K
       
Type Front Config. Bottom Config.-Material Symbol
WAS    -SB-T10-A150-B60-L80-Y120                        
WAS B D-SBB-T10-A150-B60-L80-Y120-H50-F50-G50      -N6-V60-S20  -NA6  
Part NumberTExternal Dims. Specify 1mm IncrementHFGEQDHole Specification①VSWHole Specification②K
TypeFront Config.Bottom Config.Material SymbolABLYCodeNominal Dia.CodeNominal Dia.
Single Gusset
WAS
Mounting Type
B
Cylinder Mounting Type
C
Motor Mounting Type
M
Single Gusset
D (2 Hole Mounting Type)
F (4 Hole Mounting Type)
N (Slotted Hole Mounting Type)
SB
SBB
SBM
AB
ABW
ABB
SUB
(8)
10
14
17
20
[ ! ](8) Applies to 1018 Carbon Steel only
50~30040~15040~20030~290
[ ! ]Y>Tx2
[ ! ]For A>150, Y≥A/2
Specify 0.1mm Increment3~30
(0.5mm Increment)
31~100 (1mm Increment)
M
N
[ ! ]
Z
[ ! ]
ZB
[ ! ]
0
(No Hole)
3
4
5
6
8
10
12
16
Specify 0.1mm
Increment
MA
NA
[ ! ]
ZBA
[ ! ]
0
(No Hole)
3
4
5
6
8
10
12
Specify 0.1mm Increment
[ ! ]K≤NAx5
[ ! ]For the machining dimensions, see Hole Type Selection Chart
[Type Selection Method]
①Select Gusset shape. (Single or Double) ••••• Example shown is with Single Gusset. WAS
②Select front hole shape. ••••••••••••••••••••••• Example shows Mounting Type B
③Select Bottom mounting hole qty. or hole type. •••• Example shows 2 Mounting holes. D

Alterations

Weld-on Mounting Plates/Brackets - L-Shaped Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WAS-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-AB-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABB-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABW-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABW-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABW-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-ABW-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SB-T8-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SB-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBB-T8-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBB-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBM-T8-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBM-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBM-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBM-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SBM-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SUB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SUB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SUB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WAS-SUB-T20-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T10-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-Z[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T14-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-ZB[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-M[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-ZBA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-MA[0,​3,​4,​5,​6,​8,​10,​12]
WASBD-AB-T17-A[50-300/1]-B[40-150/1]-L[40-200/1]-Y[30-290/1]-H[0-300/0.1]-F[0-200/0.1]-G[0-300/0.1]-N[0,​3,​4,​5,​6,​8,​10,​12,​16]-V[0-200/0.1]-S[0-150/0.1]-NA[0,​3,​4,​5,​6,​8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPart Mounting Hole Slotted Hole Number of Front Holes Number of Bottom Holes Front Shape Bottom Surface Shape Type Material Surface Finish Plate Thickness T
(mm)
D Hole Tolerance Change (H7) [DC] (Hole Dia. Specified)
(mm)
E
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
F
(mm)
G
(mm)
H
(mm)
Hole Configurable 1, Counterbored Hole (Back) [ZB] Hole Configurable 1, Counterbored Hole (Front) [Z] Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 1, Tapped Hole [M]
(mm)
Hole Configurable 2, Counterbored Hole (Back) [ZBA] Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
K
(mm)
Q
(mm)
S
(mm)
Through Hole Dia. D
(mm)
V
(mm)
W
(mm)
Y
(mm)
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyNone20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Black)10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Black)14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Black)17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Black)20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Clear)10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Clear)14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Clear)17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS5052 Aluminum AlloyAnodizing (Clear)20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelNone8--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelNone10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelNone14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelNone17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelNone20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelBlack Oxide8--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelBlack Oxide10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelBlack Oxide14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelBlack Oxide17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelBlack Oxide20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelElectroless Nickel8--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelElectroless Nickel10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelElectroless Nickel14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelElectroless Nickel17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

15 Days or more

10N/AN/A00No HoleNo HoleWAS1018 Carbon SteelElectroless Nickel20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS304 Stainless SteelNone10--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS304 Stainless SteelNone14--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS304 Stainless SteelNone17--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A00No HoleNo HoleWAS304 Stainless SteelNone20--50 ~ 30040 ~ 15040 ~ 200----------------30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16--0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16-0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 160 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16---0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16--0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16-0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16----0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16---0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16--0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16-----0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16----0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone10--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16---0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16--0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16-0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 160 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16---0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16--0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16-0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16----0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16---0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300-0 ~ 16--0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16-----0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16----0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone14--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 3000 ~ 16---0 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16--0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 16-0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300---0 ~ 160 ~ 12----0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16---0 ~ 12--0 ~ 150-0 ~ 200-30 ~ 290
1 Piece(s)

12 Days or more

10N/AN/A424-Hole2-HoleWASBD5052 Aluminum AlloyNone17--50 ~ 30040 ~ 15040 ~ 2000 ~ 2000 ~ 3000 ~ 300--0 ~ 16--0 ~ 12---0 ~ 150-0 ~ 200-30 ~ 290
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPart Mounting Hole Slotted Hole Number of Front Holes Number of Bottom Holes Front Shape Bottom Surface Shape Type Material Surface Finish Plate Thickness T
(mm)
D Hole Tolerance Change (H7) [DC] (Hole Dia. Specified)
(mm)
E
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
F
(mm)
G
(mm)
H
(mm)
Hole Configurable 1, Counterbored Hole (Back) [ZB] Hole Configurable 1, Counterbored Hole (Front) [Z] Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 1, Tapped Hole [M]
(mm)
Hole Configurable 2, Counterbored Hole (Back) [ZBA] Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
K
(mm)
Q
(mm)
S
(mm)
Through Hole Dia. D
(mm)
V
(mm)
W
(mm)
Y
(mm)

Loading...

Example

Weld-on Mounting Plates/Brackets - L-Shaped Type-:Related Image

Basic Information

Type Welded Rib Type Single Rib Type Welding Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.