(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Angle Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable

L-Shaped Angles - Mounting Plates / Brackets - Dimension Configurable -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Dimension Configurable -:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
LAFSWSS1018 Carbon Steel-
SSBBlack Oxide
SSMElectroless Nickel Plating
AS6063 Aluminum Alloy-
ASWAnodize (Clear)
ASBAnodize (Black)
SU304 Stainless Steel-

Long A, B sidesPerpendicularity K
10~800.05 or less
80.5~1300.10 or less

Specifications

Part Number-T-A-B-L-P-V-S-W-Hole Specification
①Code,
Nominal Value
-K-X-H-F-G-D-Hole Specification
②Code,
Nominal Value
-J
   
Type-Material Symbol
LAFSS-SS-T6-A50-B30-L30    -S20  -N6    -H35      -NA6  
LAFDA-SS-T6-A50-B30-L30  -V15-S20  -N5    -H30-F15    -NA5  
Part NumberExternal DimensionsPVSHole Specification①KXHHole Specification②
SelectionSpecify 0.5mm Increment
TypeMaterial SymbolTABLCodeNominal Dia.CodeNominal Dia.CodeSpecify
LAFSWSS
SSB
SSM
5
6
10.0~75.010.0~75.010.0~100.0Specify
0.1mm Increment
N
[ ! ]
0 (No Hole)
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart.
Specify
0.1mm Increment


[ ! ]K≤Nx5
NA
[ ! ]

MA
0 (No Hole)
3
4
5
6
8
10
12
[ ! ]For the machining dimensions, see Hole Type Selection Chart.
DA3~30
(0.5mm Increment)
31~60
(1mm Increment)
1010.0~125.010.0~125.0
1250.0~125.050.0~125.050.0~100.0
1550.0~130.050.0~130.0
AS
ASW
ASB
5
6
10.0~75.010.0~75.010.0~100.0
1010.0~100.010.0~100.0
1250.0~125.050.0~125.050.0~100.0
SU5, 6, 810.0~90.010.0~90.010.0~100.0

Alterations

L-Shaped Angles - Mounting Plates / Brackets - Dimension Configurable -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAFSW-AS-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-AS-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-AS-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]-H[0-100/0.1]-K[0.1-60/0.1]-S[0-100/0.1]-V[0-100/0.1]
LAFSW-AS-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-ASB-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-ASB-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-ASB-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]-H[0-100/0.1]-K[0.1-60/0.1]-S[0-100/0.1]-V[0-100/0.1]
LAFSW-ASB-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-ASW-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-ASW-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-ASW-T10-A[10-100/0.5]-B[10-100/0.5]-L[10-100/0.5]-H[0-100/0.1]-K[0.1-60/0.1]-S[0-100/0.1]-V[0-100/0.1]
LAFSW-ASW-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SS-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SS-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SS-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SS-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SS-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]-H[0-130/0.1]-K[0.1-60/0.1]-S[0-130/0.1]-V[0-100/0.1]
LAFSW-SSB-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SSB-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SSB-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SSB-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SSB-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]-H[0-130/0.1]-K[0.1-60/0.1]-S[0-130/0.1]-V[0-100/0.1]
LAFSW-SSM-T5-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SSM-T6-A[10-75/0.5]-B[10-75/0.5]-L[10-100/0.5]-H[0-75/0.1]-K[0.1-60/0.1]-S[0-75/0.1]-V[0-100/0.1]
LAFSW-SSM-T10-A[10-125/0.5]-B[10-125/0.5]-L[10-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SSM-T12-A[50-125/0.5]-B[50-125/0.5]-L[50-100/0.5]-H[0-125/0.1]-K[0.1-60/0.1]-S[0-125/0.1]-V[0-100/0.1]
LAFSW-SSM-T15-A[50-130/0.5]-B[50-130/0.5]-L[50-100/0.5]-H[0-130/0.1]-K[0.1-60/0.1]-S[0-130/0.1]-V[0-100/0.1]
LAFSW-SU-T5-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]-H[0-90/0.1]-K[0.1-60/0.1]-S[0-90/0.1]-V[0-100/0.1]
LAFSW-SU-T6-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]-H[0-90/0.1]-K[0.1-60/0.1]-S[0-90/0.1]-V[0-100/0.1]
LAFSW-SU-T8-A[10-90/0.5]-B[10-90/0.5]-L[10-100/0.5]-H[0-90/0.1]-K[0.1-60/0.1]-S[0-90/0.1]-V[0-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Plate Thickness T
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
H K S V
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1010 ~ 10010 ~ 10010 ~ 1000 ~ 1000.1 ~ 600 ~ 1000 ~ 100
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1010 ~ 10010 ~ 10010 ~ 1000 ~ 1000.1 ~ 600 ~ 1000 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1010 ~ 10010 ~ 10010 ~ 1000 ~ 1000.1 ~ 600 ~ 1000 ~ 100
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

10 Days or more

101018 Carbon SteelNone510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

10 Days or more

101018 Carbon SteelNone610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1010 ~ 12510 ~ 12510 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1550 ~ 13050 ~ 13050 ~ 1000 ~ 1300.1 ~ 600 ~ 1300 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1010 ~ 12510 ~ 12510 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide1550 ~ 13050 ~ 13050 ~ 1000 ~ 1300.1 ~ 600 ~ 1300 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel510 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel610 ~ 7510 ~ 7510 ~ 1000 ~ 750.1 ~ 600 ~ 750 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1010 ~ 12510 ~ 12510 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1250 ~ 12550 ~ 12550 ~ 1000 ~ 1250.1 ~ 600 ~ 1250 ~ 100
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1550 ~ 13050 ~ 13050 ~ 1000 ~ 1300.1 ~ 600 ~ 1300 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone510 ~ 9010 ~ 9010 ~ 1000 ~ 900.1 ~ 600 ~ 900 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone610 ~ 9010 ~ 9010 ~ 1000 ~ 900.1 ~ 600 ~ 900 ~ 100
1 Piece(s)

10 Days or more

10304 Stainless SteelNone810 ~ 9010 ~ 9010 ~ 1000 ~ 900.1 ~ 600 ~ 900 ~ 100

Loading...

  1. 1

More Information

L-Shaped Angles - Mounting Plates / Brackets - Dimension Configurable -:Related Image
There are machining limits for thickness between holes, and hole and edge.
For machining limits, see Click here

Example

L-Shaped Angles - Mounting Plates / Brackets - Dimension Configurable -:Related Image

Basic Information

Type Milled Part Mounting Hole Yes Slotted Hole Yes
Hole Position Free Dimension Number of Front Holes 1 Number of Bottom Holes 2
Type LAFSW Type Dimension Configurable Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.