(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Configurable Mounting Plates - Rolled Aluminum, Double Side 4-Holes

Configurable Mounting Plates - Rolled Aluminum, Double Side 4-Holes

For complete product overview and details on Configurable Mounting Plates - Rolled Aluminum, Double Side 4-Holes see the sections below:

  • inCAD Components

PDF

Flat Bars / Rolled Aluminum  Mounting Plates / Brackets - B Selectable / Configurable -:Related Image
Flat Bars / Rolled Aluminum  Mounting Plates / Brackets - B Selectable / Configurable -:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
B Dim. Select
(Flat Bars)
HRMDA

B Dim. Configurable
(Width configurable Flat Bars /
Rolled Aluminum)
HUMDA
SC1045 Carbon Steel-
SCBBlack Oxide
SCMElectroless Nickel Plating
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SU304 Stainless Steel-
[ NG ]For B Dim. Select (HR###), 5052 Aluminum Alloy is not selectable

Specifications

Part Number-A-B-T-X-V-Y-W-Hole Specification

Code, Nominal Value
-K-L-H-D-F-S-G-Hole Specification

Code, Nominal Value
-J
   
Type-Material Symbol
HRMQA-SC-A80-B50-T6-X10  -Y25  -M6  -L60          -MA6  
HUMCC-AMB-A100-B80-T10-X15-V70-Y10-W60-Z6  -L50-H40-D30-F50    -MA6 
TypePart Number0.1mm IncrementBTXVYWHole Specification①LFSGHole Specification②
TypeMaterial SymbolACodeNominal Dia.CodeNominal Dia.DA0.5mm
B Dim.HRMDASC
SCB
SCM
25.0
~
200
.0
16 22 25 32 38
50 60 75 100 125
6
9

(10)
12
16
19
Specify 0.1mm
Increment
N [ ! ]
M
Z [ ! ]

[ ! ]
For the machining dimensions, see Hole Type Selection Chart
0
(No Hole)
3
4
5
6
8
10
12
14
16
Specify 0.1mm
Increment
NA [ ! ]
MA
ZF [ ! ]
ZB [ ! ]

[ ! ]
For the machining dimensions, see Hole Type Selection Chart
0
(No Hole)
3
4
5
6
8
10
12
14
16
DA3
~
30
SU15 20 25 32 38
50 65 100 125
B Dim. ConfigurableHUMDASC
SCB
SCM

SU
25.0
~
200.0
15.0~150.0
(Specify 0.1mm Increment)
6
9
(10)
12
16
19
AM
AMW
AMB
10.0~200.0
(Specify 0.1mm Increment)
5
6
8
10
12
15
20
 [ NG ]T10 is not selectable for SC(#)
[ NG ]When SC(#) and B16, 22, T19 not selectable
[ NG ]When SU and B15, T10 ~ 19 not selectable
[ NG ]When SU and B20, T19 not selectable
   
  

Alterations

Flat Bars / Rolled Aluminum  Mounting Plates / Brackets - B Selectable / Configurable -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRMDA-SC-A[25-300/0.1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HRMDA-SCB-A[25-200/0.1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HRMDA-SCM-A[25-300/0.1]-B[16,​22,​25,​32,​38,​50,​60,​75,​100,​125]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HRMDA-SU-A[25-300/0.1]-B[15,​20,​25,​32,​38,​50,​65,​100,​125]-T[6,​9,​10,​12,​16,​19]-X[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-AM-A[25-200/0.1]-B[10-200/0.1]-T[5,​6,​8,​10,​12,​15,​20]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-AMB-A[25-200/0.1]-B[10-200/0.1]-T[5,​6,​8,​10,​12,​15,​20]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-AMW-A[25-200/0.1]-B[10-200/0.1]-T[5,​6,​8,​10,​12,​15,​20]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-SC-A[25-200/0.1]-B[15-150/0.1]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-SCB-A[25-200/0.1]-B[15-150/0.1]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-SCM-A[25-200/0.1]-B[15-150/0.1]-T[6,​9,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
HUMDA-SU-A[25-200/0.1]-B[15-150/0.1]-T[6,​9,​10,​12,​16,​19]-F[0-300/0.1]-V[0-300/0.1]-W[0-200/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Position Type Type Material Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
F Plate Thickness [T]
(mm)
V V
(mm)
W W
(mm)
X
1 Piece(s)

10 Days or more

10-B Dimension SelectionHRMDA1045 Carbon SteelNone25 ~ 30016 ~ 1250 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

12 Days or more

10-B Dimension SelectionHRMDA1045 Carbon SteelBlack Oxide25 ~ 20016 ~ 1250 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

12 Days or more

10-B Dimension SelectionHRMDA1045 Carbon SteelElectroless Nickel25 ~ 30016 ~ 1250 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

10 Days or more

10-B Dimension SelectionHRMDA304 Stainless SteelNone25 ~ 30015 ~ 125-6 ~ 19-0 ~ 300-0 ~ 2000 ~ 300
1 Piece(s)

10 Days or more

10Free DimensionB Dimension ConfigurableHUMDA5052 Aluminum AlloyNone25 ~ 20010 ~ 2000 ~ 3005 ~ 200 ~ 300-0 ~ 200--
1 Piece(s)

14 Days or more

10Free DimensionB Dimension ConfigurableHUMDA5052 Aluminum AlloyAnodizing (Black)25 ~ 20010 ~ 2000 ~ 3005 ~ 200 ~ 300-0 ~ 200--
1 Piece(s)

14 Days or more

10Free DimensionB Dimension ConfigurableHUMDA5052 Aluminum AlloyAnodizing (Clear)25 ~ 20010 ~ 2000 ~ 3005 ~ 200 ~ 300-0 ~ 200--
1 Piece(s)

10 Days or more

10Free DimensionB Dimension ConfigurableHUMDA1045 Carbon SteelNone25 ~ 20015 ~ 1500 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

12 Days or more

10Free DimensionB Dimension ConfigurableHUMDA1045 Carbon SteelBlack Oxide25 ~ 20015 ~ 1500 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

12 Days or more

10Free DimensionB Dimension ConfigurableHUMDA1045 Carbon SteelElectroless Nickel25 ~ 20015 ~ 1500 ~ 3006 ~ 190 ~ 300-0 ~ 200--
1 Piece(s)

10 Days or more

10Free DimensionB Dimension ConfigurableHUMDA304 Stainless SteelNone25 ~ 20015 ~ 1500 ~ 3006 ~ 190 ~ 300-0 ~ 200--

Loading...

  1. 1

Basic Information

Type Flat Bar / Rolled Aluminum Stock Part Mounting Hole N/A Slotted Hole N/A
Side Hole N/A Number Of Holes 8

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.