(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Connectors - Extra Short Type, Threaded

Floating Connectors - Extra Short Type, Threaded
  • Volume Discount

304 SS material is added.[6/30/2023]
Floating joints that can be used where there is little distance between cylinders and moving objects.

  • inCAD Components

Part Number

Configured Part Number is shown.

Floating Connectors - Extra Short Type:Related Image
Floating Connectors - Extra Short Type:Related Image
[ ! ]For details of Tufftride®, see P.1907.
[ ! ]Do not insert screws deeper than the depth of tapped holes. Malfunction may occur.
・Materials
ScrewsType[ M ]Material[ S ]Surface Treatment[ H ]HardnessSpring
[ M ]Material
RoundCompact Type
ThreadedFJMCRFJMCC1045 Carbon Steel EquivalentBlack Oxide40~45HRCSpring Steel
FJMCRTFJMCCTTufftride®500HV~Spring Stainless Steel
FJMCRSFJMCCS440C Stainless Steel-40~45HRC
[ ! ]Tufftride® is a trademark of DURFERRIT GmbH.
[ ! ]Tufftride® may cause uneven color, which doesn't affect mechanical function.

Specifications

Part Number
FJMCR10-1.5
■Floating Connectors - Extra Short Flange Mount - Threaded (for Tapped Cylinder)
Part NumberFWL1AL TP.C.D.dd1HEGAllowable Misalignment UAllowable Angular DeviationSt (Reference)Working Load kgf(N)Mass (g)
TypeM-PitchRoundCompact Type
Round Type
FJMCR
FJMCRT
FJMCRS
Compact Type
FJMCC
FJMCCT
FJMCCS
5-0.8107 4 441610.532.169.55.52332.10.54 0.65 ~20(196.1)103 67
6-1.0127 4 441610.532.169.55.52332.10.54 0.65 ~20(196.1)105 69
8-1.251510 5 5020 1336.67 11 6 26 36.60.55 0.95 ~80(784.5)173 113
10-1.51512 6 5225 1738.67 11 6 28 38.60.55 1.1~80(784.5)246 163
12-1.7518 17 7 66 2819.549.69 14 8 36 49.61.05 1.4~440(4315)445 298
16-2.020 22 9 70 3524.553.69 14 8 40 53.61.05 1.5~650(6374)653 457
20-2.52527 10 8845 31.568.112 18 10 51 68.11.55 1.9~900(8826)1304928

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJMCC5-0.8
FJMCC6-1.0
FJMCC8-1.25
FJMCC10-1.5
FJMCC12-1.75
FJMCC16-2.0
FJMCC20-2.5
FJMCCS8-1.25
FJMCCS10-1.5
FJMCCS12-1.75
FJMCCS16-2.0
FJMCCT8-1.25
FJMCCT10-1.5
FJMCCT12-1.75
FJMCCT16-2.0
FJMCR5-0.8
FJMCR6-1.0
FJMCR8-1.25
FJMCR10-1.5
FJMCR12-1.75
FJMCR16-2.0
FJMCR20-2.5
FJMCRS8-1.25
FJMCRS10-1.5
FJMCRS12-1.75
FJMCRS16-2.0
FJMCRT8-1.25
FJMCRT10-1.5
FJMCRT12-1.75
FJMCRT16-2.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.19610.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel8.8261.5±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Stainless Steel] 440C Stainless Steel[Stainless Steel] 440C Stainless Steel6.3741±5
1 Piece(s)Available

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.78450.5±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.75[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel4.3151±5
1 Piece(s)Available

10 Days or more

10[M10 ~ M18] M16[2 to 2.5] 2.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel6.3741±5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
Allowable Angular Deviation (A°)
(deg)

Loading...

  1. 1

More Information

Floating Connectors - Extra Short Type:Related Image
■Features
 1. The distance between cylinder and operated object can be made shorter.
  2. Large allowable eccentricity absorbs misalignment.
  3. Deep tapped hole allows wide-ranging adjustment.
 4. Compact Type is designed for Limited Space.

Example

Floating Connectors - Extra Short Type:Related Image

Basic Information

Type Flange Type Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
Connection Type, Work Piece Side Hole Extra Short, Type Eccentricity / Declination Type Mount Type Flange Mounting Type
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.