(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Floating Connectors - Extra Short Foot Mount, Tapped (Part Numbers)

Floating Connectors - Extra Short Foot Mount, Tapped
  • Volume Discount

Floating joints that can be used where there is little distance between cylinders and moving objects.

  • inCAD Components
Floating Connectors - Extra Short Foot Mount:Related Image
Floating Connectors - Extra Short Foot Mount:Related Image
・Materials
TypeMain Body / CoverConnectorSpringWasher
Lateral MisalignmentLateral, Angular Misalignment
TappedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJXLFJCXL1045 Carbon Steel EquivalentBlack Oxide1045 Carbon Steel EquivalentBlack Oxide35~45HRC304 Stainless Steel-WPB304 Stainless SteelNitriding Treatment500HV~
FJXLSFJCXLS304 Stainless Steel-420 Stainless Steel(Stainless Steel440C)-
[ ! ] Material in ( ) is for Lateral, Angular Misalignment Type
 

Specifications

Part Number
FJXL5-0.8
■Floating Connectors - Extra Short Foot Mount - Tapped (for Threaded Cylinder)
Part NumberL1L2L3L4ABCPEdAllowable Misalignment USt (Reference value)Maximum Applied Tensile / Compression Force (N)Mass (g)Compliance with Standard
TypeM-PitchFJXLFJXLS
Tapped Type
FJXL
FJXLS
5-0.892254.1717(19)17944.50.50.215030(40)
6-1.092254.1717(19)17944.50.50.215030(40)
8-1.25112865.2102222115.55.50.50.2110065
10-1.2513.532761226251466.60.50.22500115
14-1.51840871735(36)3220890.750.26000260(280)
18-1.520509.58.52244(45)40.526101110.211000520(555)
[ ! ]Values in ( ) are for Stainless Steel.[ ! ]Floating Connectors for Air Cylinders

■Floating Connectors - Extra Short with Lateral and Angular Misalignment Compensation Type - Tapped (for Threaded Cylinder)
Part NumberL1L2L3L4ABCPEdAllowable Misalignment UAllowable Angular MisalignmentSt (Reference value)Maximum Applied Tensile / Compression Force (N)Mass (g)Compliance with Standard
TypeM-PitchFJCXLFJCXLS
Tapped Type
FJCXL
FJCXLS
5-0.814.922.54.5472518944.50.540.6515073
6-1.014.922.54.5472518944.50.540.6515073
8-1.2517.127.55.551028221155.50.540.951100112-
10-1.2521.933.56.561232271466.60.541.12500176
[ ! ]Floating Connectors for Air Cylinders

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJXLS14-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Extra Short, Type Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel60.75-

Loading...

  1. 1

More Information

Floating Connectors - Extra Short Foot Mount:Related Image
 

Basic Information

Type Foot Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Hole Mount Type Foot Mount AWC Alteration (Flange Cut) No

Please check the type/dimensions/specifications of the part FJXLS14-1.5 in the Floating Connectors - Extra Short Foot Mount, Tapped series.

Products like this...

Part Number
FJCXL8-1.25
FJCXLS10-1.25
FJCXLS5-0.8
FJXLS18-1.5
FJXLS5-0.8
FJXLS6-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Extra Short, Type Stud Material Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
Allowable Angular Deviation (A°)
(deg)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon SteelEccentricity / Declination Type[Steel] 1045 Carbon Steel1.10.5±4
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless SteelEccentricity / Declination Type[Stainless Steel] 420 Stainless Steel2.50.5±4
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless SteelEccentricity / Declination Type[Stainless Steel] 420 Stainless Steel0.150.5±4
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel111-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel0.150.5-
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless SteelEccentric[Stainless Steel] 304 Stainless Steel0.150.5-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.