(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Floating Joints - Mounting Flanges, Tapped, Cylinder Connector Sets (Part Numbers)

Floating Joints - Mounting Flanges, Tapped, Cylinder Connector Sets
  • Volume Discount

304 SS material is added.[6/30/2023]
•Connection Type Work Piece Side: Thru-Hole
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Tapped
•Accessory: Nuts

  • inCAD Components

440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.
Floating Joints - Mounting Flanges, Tapped Cylinder Connectors and Sets:Related Image
・Materials
ShapeType[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SetConnector onlyFlange onlymount FlangeCylinder Connector
StandardSeparateCompactL FixedL ConfigurableStandardSeparateCompact
StandardFJAFJBFJCFJCNFJCNLFJA-HFJB-HFJC-H1045 Carbon Steel or Equivalent40HRC~Floating Joints - Mounting Flanges, Tapped Cylinder Connectors and Sets:Related ImageSection from 45 HRC
Induction Hardened
Black Oxide
FJASFJBSFJCSFJCNSFJCNSLFJAS-HFJBS-HFJCS-H440C Stainless Steel or Equivalent45HRC~-
Space SavingFJUAFJUBFJUCFJUN-FJUA-HFJUB-HFJUC-H1045 Carbon Steel or Equivalent40HRC~Black Oxide
FJUAS-FJUCSFJUNS-FJUAS-HFJUBS-HFJUCS-H440C Stainless Steel or Equivalent45HRC~-

Specifications

• Connector only L Configurable
Part Number-L
FJCNL10-50
• Other Than Above
Part Number
FJA10
FJUB-H12
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Compact Standard
FJC FJCS
Compact Space Saving
FJUC FJCUS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
147036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
189046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361020581014848
24116665316328614201278868052421224641014854
26116665316328614201278868052421224641014854
3013474591840104182618801049062521632741014864
361347459184010418261880104----------
440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchLDHTWL1SRMxPitchLDHTWL1SR
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Compact Standard
FJC FJCS
Compact Space Saving
FJUC FJCUS
33x0.56151217510640---------
44x0.78151217510640---------
55x0.8102014196128505x0.810171216510650
66x1.0122014196128506x1.012201216510650
88x1.251425162381410608x1.2514231622513860
1010x1.2515252027817106010x1.2515251622513860
1212x1.251835253410221210012x1.25182922305.51910100
1414x1.52135253410221210014x1.5213322305.51910100
1616x1.52445324312271510016x1.52437283682112100
1818x1.52745324312271510018x1.52741283682112100
2020x1.53055405215321820020x1.530463242102615200
2222x1.53355405215321820022x1.533503242102615200
2424x1.53660496216412320024x1.536553848123216200
2626x1.53960496216412320026x1.539603848123216200
3030x1.54365546918462425030x1.543654858163618250
3636x1.54565546918482425030x1.543654858163618250
440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.

■Cylinder Connector (See the Set Size Table for detailed sizes.)
Part NumberLAvailable Sizes
TypeMFixedConfigurable (1mm Increment)FJCNFJCNSFJCNLFJCNSL
L Fixed
FJCN
FJCNS

L Configurable
FJCNL
FJCNSL
315---
415--
520--
620--
82530~60
1025
123540~80
1435
164550~100
1845
205560~100
2255
2460-
2660-
3065-
3665---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H


Separate
FJB-H
FJBS-H


Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
14
16
18
20
22
24
26
30
36---

■Cylinder Connector (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJUNFJUNS
FJUN
FJUNS
5
6
8
10
12
14
16
18
20
22
24
26
30

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H


Separate
FJUB-H
FJUBS-H


Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
14
16
18
20
22
24
26
30

Alterations

Floating Joints - Mounting Flanges, Tapped Cylinder Connectors and Sets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJA20-AWC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Cylinder Used Connection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Mount Flanges Cylinder Connector Detail Connection Type, Work Piece Side Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
Type Accessory AWC Alteration (Flange Cut) Thread Part Length F
(mm)
Length L
(mm)
Nominal of connection screw M
(mm)
Nominal of connection screw P
(mm)
Surface Treatment Length L Thread Length F
(mm)
1 Piece(s)Available

10 Days or more

10Flange TypeAir pressure cylindersFemale Thread[M20 ~ M26] M20[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel21045 Carbon SteelNutsYes35L Dimension Specified by 1mm201.5Electroless Nickel Plating-

Loading...

  1. 1

More Information

Floating Joints - Mounting Flanges, Tapped Cylinder Connectors and Sets:Related Image

Example

Floating Joints - Mounting Flanges, Tapped Cylinder Connectors and Sets:Related Image
 

Please check the type/dimensions/specifications of the part FJA20-AWC in the Floating Joints - Mounting Flanges, Tapped, Cylinder Connector Sets series.

Products like this...

Part Number
FJA-H0506-AWC
FJA-H08
FJA-H08-AWC
FJA22
FJA22-AWC
FJA24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Cylinder Used Connection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Mount Flanges Cylinder Connector Detail Connection Type, Work Piece Side Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
Type Accessory AWC Alteration (Flange Cut) Thread Part Length F
(mm)
Length L
(mm)
Nominal of connection screw M
(mm)
Nominal of connection screw P
(mm)
Surface Treatment Length L Thread Length F
(mm)
1 Piece(s)Available

10 Days or more

10Flange Type-----Single Body of Holder------No------
1 Piece(s)Available

8 Days or more

10Flange Type-----Single Body of Holder------No------
1 Piece(s)Available

10 Days or more

10Flange Type-----Single Body of Holder------No------
1 Piece(s)Available

5 Days

10Flange TypeAir pressure cylindersFemale Thread-[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2--No--22---
1 Piece(s)Available

10 Days or more

10Flange TypeAir pressure cylindersFemale Thread-[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel21045 Carbon SteelNutsYes17.5L Selectable30.5Electroless Nickel Plating-
1 Piece(s)Available

8 Days or more

10Flange TypeAir pressure cylindersFemale Thread-[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2--No--24---

Additional Products in this Category

Complementary Products

Tech Support