(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - PBT, Holes Optional (Part Numbers)

Plastic Plates - PBT, Holes Optional

•Material: PBT
•Grade: Standard
•Finishing Method: Saw Cut
•A·B Dimension Tolerance (mm): ±1.0
•T Dimension Tolerance (mm): 0~+2.5

  • inCAD Components
ABS Plates:Related Image
・Materials
Type[ M ]MaterialColorOperating Ambient Temperature
NPBTPBT Polybutylene TerephalateWhiteAmbient Temp. ~ 120°C
[ M ] Material: PBT Polybutylene Terephthalate Plate: Polybutylene Terephthalate

Specifications

■Standard Type
Part Number-A-B-T
NPBT-300-200-10
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
NPBT2H
Polybutylene
-
-
200
180
-
-
100
100
-
-
15
10
-
-
F50
F80
-
-
G30
G60
-
-
N5
M5

-

L5
■Standard Type
Part NumberABT
Type1mm IncrementSelection
NPBT
(PBT Polybutylene Terephthalate Plates)
20~30020~30010, 15, 20
• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRate of Camber and Torsion per 1,000mm
5--
6
8
100~+1.51.5% or Less
150~+2.5
201.0% or Less

• Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementSelection0.5mm IncrementNZML
NPBT
(PBT Polybutylene Terephthalate Plates)
2H
4H
6H
20~30020~300106~291.5
(2H, 4H)
6~145.5
(6H)
4.5~295.5
(2H)
6~291.5
(4H, 6H)
3 4 5
6 8 10
4 5 63 4 5 6 8 (Threaded Insert Length)
Select from Table 1
154 5 6 83 4 5 6 8 10
204 5 6 83 4 5 6 8 10
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

ABS Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPBT2H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPBT2H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPBT2H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-Z[4,​5,​6,​8,​10]
NPBT4H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPBT4H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPBT4H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-291.5/0.5]-G[6-291.5/0.5]-Z[4,​5,​6,​8,​10]
NPBT6H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-145.5/0.5]-G[6-291.5/0.5]-M[3,​4,​5,​6,​8,​10]
NPBT6H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-145.5/0.5]-G[6-291.5/0.5]-N[3,​4,​5,​6,​8,​10]
NPBT6H-[20-300/1]-[20-300/1]-[10,​15,​20]-F[6-145.5/0.5]-G[6-291.5/0.5]-Z[4,​5,​6,​8,​10]
NPBT-[20-300/1]-[20-300/1]-[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Machining A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

102H20 ~ 30020 ~ 300-6 ~ 291.56 ~ 291.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

102H20 ~ 30020 ~ 300-6 ~ 291.56 ~ 291.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

102H20 ~ 30020 ~ 3004 ~ 106 ~ 291.56 ~ 291.510 ~ 20--
1 Piece(s)

10 Days or more

104H20 ~ 30020 ~ 300-6 ~ 291.56 ~ 291.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

104H20 ~ 30020 ~ 300-6 ~ 291.56 ~ 291.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

104H20 ~ 30020 ~ 3004 ~ 106 ~ 291.56 ~ 291.510 ~ 20--
1 Piece(s)

10 Days or more

106H20 ~ 30020 ~ 300-6 ~ 145.56 ~ 291.510 ~ 203 ~ 10-
1 Piece(s)

10 Days or more

106H20 ~ 30020 ~ 300-6 ~ 145.56 ~ 291.510 ~ 20-3 ~ 10
1 Piece(s)

10 Days or more

106H20 ~ 30020 ~ 3004 ~ 106 ~ 145.56 ~ 291.510 ~ 20--
1 Piece(s)

8 Days or more

10No Drilling Alteration20 ~ 30020 ~ 300---10 ~ 20--

Loading...

  1. 1
 

Basic Information

Material PBT Grade Standard Color White
Material PBT

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.