(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

60x60 Aluminum Extrusion - 8-45 Series, Base 60, One Closed Side (Part Numbers)

60x60 Aluminum Extrusion - 8-45 Series, Base 60, One Closed Side

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

HFS8-45 Series 60mm SQ. extrusions with 1 slot.

  • inCAD Components
Medium Load HFS8-60 - Base 60, Aluminum Extrusions (4-Side Slots):Related Image

Specifications

Part Number - L
HFSF8-6060 - 800
■Configurable Length Extrusions
Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Aluminum Alloy Clear Anodize HFSF8-6060 50~4000 4.16 1509 58.16x104 56.19x104
[ ! ]Applicable to 6000mm depending on products.
[ ! ]For some extrusions, MISUMI may be unable to accept the order. Refer to Information of Special Orders (P.103) and contact the person in charge of Special Orders at MISUMI QCT Center.

■Fixed Length Extrusion (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Aluminum Alloy Clear Anodize KHFSF8-6060 4000 1509 58.16x104 56.19x104
[ ! ]"Effective Length 4000mm" represents the extrusion with 4000mm or more effective length. (several cm)
■ Measure of Allowable Load
Extrusion Height
x
Width (mm)
NFS, HFS Series GFS Series Difference of Allowable Load from HFS Series
Allowable Load Allowable Load
(N) (kgf) (N) (kgf)
60 sq. x 60 sq. 60x60 1,743 177 2,682 273 1.54 times
[ ! ]The value indicates the concentrated load of the extrusion on the center when the 1000mm long extrusion is supported at both ends.

■ Mechanical Characteristics (Reference Actual Measurement)
Series NFS Series HFS Series GFS Series
Material (JIS Symbol) 6063-T5 Aluminum Alloy A6N01SS-T5 Aluminum Alloy 6061-T6 Aluminum Alloy Equivalent
Tensile Strength (N/mm2) 155 or more 245 or more 265 or more (Actual Measurement 278)
Proof Stress (N/mm2) 110 or more 205 or more 245 or more (Actual Measurement 247)
Longitudinal Elastic Modulus (N/mm2) 69,972 69,972 69,972
Brinell Hardness (HB) 88 88 88
Surface Treatment Anodize 9µm or more

Alterations

Medium Load HFS8-60 - Base 60, Aluminum Extrusions (4-Side Slots):Related Image

Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
Holes for Specific Blind Joint Type D Hole LDH/RDH Add holes needed for Single Joint connection. P2-688
S Hole LSH/RSH Add holes needed for pre-assembly double joint connection. P2-689
M Hole LMH/RMH Add holes needed for post-assembly double joint connection. P2-690
L Hole JLP/KLP Add holes needed for parallel joint connection.  P2-691
Other Alterations GNFS/GFS Series End Tapping LTS/RTS/TSW Add end tappings on high rigidity frames.  P2-692
HFSR Series End Tapping LTS/RTS/TSW Add end tappings needed for adding a protection cover on the end fo HFSR series frame. 
  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSF8-6060-[50-1800/0.5]
HFSF8-6060-[1801-2000/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)

8 Days or more

1050 ~ 1800
1 Piece(s)

8 Days or more

101801 ~ 2000

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 60 Extrusion Size 60x60 Extrusion Series 8-45 Series
Extrusion Type Square Number of Extrusion Slots 1 Slot-1 Slot Extrusion Type HFS
Surface Finish Clear Anodize Number of Grooved Surfaces Three Side Slots Surface Milled None
Material A6N01SS-T5 Aluminum Alloy Extrusion Size - Width (A)(mm)(mm) 60 Extrusion Size - Thickness (T)(mm)(mm) 60
L Dimension Fixed, Specified Configurable

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.