(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFSP5 Series extrusion with milled top and bottom surfaces, 20mm x 60mm. They can be used for Linear Guide mounting.
Part Number
Configured Part Number is shown.
Part Number | - | L |
HFSP5-6020 | - | 300 |
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | L 0.5mm Increment | T | A |
HFS | A6N01SS-T5 Aluminum Alloy | Anodize | HFSP5-2060 | 50~4000 | 59.2 | 20 |
HFS | A6N01SS-T5 Aluminum Alloy | Anodize | HFSP5-6020 | 50~4000 | 19.2 | 60 |
Category | Alteration Names | Codes | Explanations | Catalog Page |
Aluminum Frame Alteration Summary/Chamfer/Part# Labeling Service | P2-679&680 | |||
End Tapping | End Tapping on Center Hole | LTP/RTP/TPW LHP/RHP/HPW | Add tappings on frame ends. | P2-681 |
End Tapping 4 Corner Holes | LSP/RSP/SPW | P2-692 | ||
Specify How to Cut | Precision Cut | SC | Change total length tolerance. (L±0.5→L±0.2) Available only for L≦1500 | P2-682 |
45 deg Cut | L_T45/R_T45 | Cut at 45 deg angle. | ||
Wrench Access Holes | Wrench Access Hole at Fixed Position | LWP/RWP | Add wrench access holes at fixed position for blind joints. | P2-683&684 |
Wrench Access Hole at Specified Position | AH/BH/AV/BV | Add wrench access holes at specified position for blind joints. | P2-685&686 | |
Counterbores | Counterbores at Specified Position | Z6/XA100 | Add counterbores at specified position. Use the holes for connecting the frames and a table top. | P2-687 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFSP5-2060-[100-1800/0.5] |
HFSP5-2060-[1801-2000/0.5] |
HFSP5-6020-[100-1800/0.5] |
HFSP5-6020-[1801-2000/0.5] |
Part Number |
---|
Loading...
Standard Extrusion Size(mm) | 20 | Extrusion Series | 5 Series | Extrusion Type | Rectangle |
---|---|---|---|---|---|
Extrusion Type | HFS | Surface Finish | Clear Anodize | Number of Grooved Surfaces | Four Side Slots |
Surface Milled | Milled | Material | A6N01SS-T5 Aluminum Alloy | L Dimension Fixed, Specified | Configurable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy