(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dome Cords - Rubber or Sponge, Round, Configurable and Selectable Length

Dome Cords - Rubber or Sponge, Round, Configurable and Selectable Length
  • Volume Discount

Can be used for gaskets on door openings in order to enhance air-tightness or to prevent twists.

  • inCAD Components
Round Dome Ropes / Trapezoidal Dome Ropes -Rubber / Sponge-:Related Image
・Materials
■Accuracy Standards
L Dimension Tolerance
LTolerance
200 or Less±1.5
201~400±2.0
401 or More±3.5

Round Dome[ M ]Material[ H ]HardnessColor
KMHNNitrile Rubber (NBR)Shore A70Black
KMHSSilicon Rubber (SI)Red Brown
KMHFFluororubber (FPM)Black
KMHNSChloroprene Rubber SpongeAsker C20Black
KMHSSSilicon Rubber SpongeAsker C25Orange

Specifications

Part Number-L
KMHN8
KMHNS15
-
-
250
10M
■Round Dome
Part Number1mm IncrementL
(Meter)
TypeAL
KMHN
(Nitrile)
KMHS
(Silicon)
KMHF
(Fluorine)
820~9991M
3M
5M
10M
10
12
15
16

■ Round Dome (Sponge Type)
Part NumberL
(Meter)
TypeA
KMHNS
(Chloroprene Sponge)
KMHSS
(Silicon Sponge)
101M
3M
5M
10M
15
15A
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMHF8-1M
KMHF8-3M
KMHF8-5M
KMHF8-10M
KMHF8-[20-999/1]
KMHF10-1M
KMHF10-3M
KMHF10-5M
KMHF10-10M
KMHF10-[20-999/1]
KMHF12-1M
KMHF12-3M
KMHF12-5M
KMHF12-10M
KMHF12-[20-999/1]
KMHF15-1M
KMHF15-3M
KMHF15-5M
KMHF15-10M
KMHF15-[20-999/1]
KMHF16-1M
KMHF16-3M
KMHF16-5M
KMHF16-10M
KMHF16-[20-999/1]
KMHN8-1M
KMHN8-3M
KMHN8-5M
KMHN8-10M
KMHN8-[20-999/1]
KMHN10-1M
KMHN10-3M
KMHN10-5M
KMHN10-10M
KMHN10-[20-999/1]
KMHN12-1M
KMHN12-3M
KMHN12-5M
KMHN12-10M
KMHN12-[20-999/1]
KMHN15-1M
KMHN15-3M
KMHN15-5M
KMHN15-10M
KMHN15-[20-999/1]
KMHN16-1M
KMHN16-3M
KMHN16-5M
KMHN16-10M
KMHN16-[20-999/1]
KMHNS10-1M
KMHNS10-3M
KMHNS10-5M
KMHNS10-10M
KMHNS15-1M
KMHNS15-3M
KMHNS15-5M
KMHNS15-10M
KMHNS15A-1M
KMHNS15A-3M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Detail Width A
(mm)
Length L
(mm)
Thickness H
(mm)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)81M(1000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)83M(3000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)85M(5000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)810M(10000)-
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)820 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)101M(1000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)103M(3000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)105M(5000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)1010M(10000)-
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)1020 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)121M(1000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)123M(3000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)125M(5000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)1210M(10000)-
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)1220 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)151M(1000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)153M(3000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)155M(5000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)1510M(10000)-
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)1520 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)161M(1000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)163M(3000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)165M(5000)-
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)1610M(10000)-
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)1620 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )81M(1000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )83M(3000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )85M(5000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )810M(10000)-
1 Piece(s)

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )820 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )101M(1000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )103M(3000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )105M(5000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1010M(10000)-
1 Piece(s)

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1020 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )121M(1000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )123M(3000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )125M(5000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1210M(10000)-
1 Piece(s)

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1220 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )151M(1000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )153M(3000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )155M(5000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1510M(10000)-
1 Piece(s)

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1520 ~ 999-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )161M(1000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )163M(3000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )165M(5000)-
1 Piece(s)Available

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1610M(10000)-
1 Piece(s)

10 Days or more

10RubberNitrile Rubber (NBR Nitrile Rubber )1620 ~ 999-
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge101M(1000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge103M(3000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge105M(5000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge1010M(10000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge151M(1000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge153M(3000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge155M(5000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge1510M(10000)10
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge151M(1000)15
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge153M(3000)15

Loading...

 

Basic Information

Rubber Cord Shape Round Dome

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.