(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - Titanium

Socket Head Cap Screws - Titanium
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard

  • inCAD Components
Socket Head Cap Screws - Titanium:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
CBTPure Titanium Class 2 (JIS H4650)-
CBAL2017 Aluminum Alloy-
CBALBBlack Anodize

Specifications

Part Number
CBT5-12
■Hex Socket Head Cap Screws
Part NumberM
x
P
AEBCompliance with Standard
CBTCBALCBALB
TypeM-L
CBT
CBAL
CBALB
3-63x0.55.532.5-
 83x0.55.532.5
 103x0.55.532.5
 123x0.55.532.5
 153x0.55.532.5
 203x0.55.532.5
4-64x0.7743--
 84x0.7743-
 104x0.7743
 124x0.7743
 154x0.7743
 204x0.7743
5-85x0.88.554-
 105x0.88.554
 125x0.88.554
 155x0.88.554
 205x0.88.554
 255x0.88.554
6-86x1.0 1065--
 106x1.0 1065
 126x1.0 1065
 156x1.0 1065
 206x1.0 1065
 256x1.0 1065
8-158x1.251386
 208x1.251386
 258x1.251386
 308x1.251386
10-2010x1.516108-
 2510x1.516108-
 3010x1.516108-
 3510x1.516108-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBAL3-6
CBAL3-8
CBAL3-10
CBAL3-12
CBAL3-15
CBAL3-20
CBAL4-6
CBAL4-8
CBAL4-10
CBAL4-12
CBAL4-15
CBAL4-20
CBAL5-8
CBAL5-10
CBAL5-12
CBAL5-15
CBAL5-20
CBAL5-25
CBAL6-8
CBAL6-10
CBAL6-12
CBAL6-15
CBAL6-20
CBAL6-25
CBAL8-15
CBAL8-20
CBAL8-25
CBAL8-30
CBAL10-20
CBAL10-25
CBAL10-30
CBAL10-35
CBALB3-8
CBALB3-10
CBALB3-12
CBALB3-15
CBALB3-20
CBALB4-10
CBALB4-12
CBALB4-15
CBALB4-20
CBALB5-10
CBALB5-12
CBALB5-15
CBALB5-20
CBALB5-25
CBALB6-10
CBALB6-12
CBALB6-15
CBALB6-20
CBALB6-25
CBALB8-15
CBALB8-20
CBALB8-25
CBALB8-30
CBT3-6
CBT3-8
CBT3-10
CBT3-12
CBT3-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment
1 Piece(s)Available

8 Days or more

1036[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1038[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10310[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10312[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10315[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10320[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1046[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1048[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

Same day

Stock

10410[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10412[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10415[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10420[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1058[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10510[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10512[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10515[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10520[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10525[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1068[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10610[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10612[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10615[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10620[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10625[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10815[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10820[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10825[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

10830[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

Same day

Stock

101020[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

101025[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

101030[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

101035[Aluminum] 2017 Aluminum Alloy[No] None
1 Piece(s)Available

8 Days or more

1038[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10310[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10312[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10315[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10320[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10410[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10412[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10415[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10420[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10510[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10512[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10515[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10520[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10525[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10610[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10612[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10615[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10620[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10625[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10815[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10820[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10825[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

10830[Aluminum] 2017 Aluminum AlloyBlack Anodize
1 Piece(s)Available

8 Days or more

1036[Titanium] Titanium Class 2[No] None
1 Piece(s)Available

8 Days or more

1038[Titanium] Titanium Class 2[No] None
1 Piece(s)Available

8 Days or more

10310[Titanium] Titanium Class 2[No] None
1 Piece(s)Available

8 Days or more

10312[Titanium] Titanium Class 2[No] None
1 Piece(s)Available

8 Days or more

10315[Titanium] Titanium Class 2[No] None

Loading...

More Information

Characteristics of Titanium (JIS H4650 Pure Titanium Class 2)
• Strength of titanium is comparable to low-carbon steel, yet the specific gravity is 60% of steel.
• It can be used in low to high temperatures.
• It has better chemical resistance than that of stainless steel.

■Typical Physical Properties of Titanium
ItemUnitData
Purity%99.5 or More
Tensile StrengthN/mm2340~510
Yield StressN/mm2215 or More
Operating Temp.°C-200~350

■Chemical Resistance of Titanium
Chemical SolutionConcentration (%)Temperature (°C)Titanium316 Stainless Steel
Hydrochloric Acid1030×
Sulfuric Acid2030×
Sodium Hydroxide50120
◎: Corrosion resistant enough for use.
○: Corrosive but usable depending on conditions.
×: Unusable due to insufficient corrosion resistance.

■Changes in Mechanical Characteristics of Titanium by Temperature
ItemUnitData
-200°CAmbient Temperature350°C
Tensile StrengthN/mm2994421167
Elongation%25.74654
■Comparison by Metals
ItemUnitTitaniumAluminumSteel
Specific Gravityg/cm34.52.77.9
Tensile StrengthN/mm237778315
Thermal Conductivitycal/cm • sec • °C0.0410.4870.145
Young's ModuluskN/mm210669205

■Mechanical Characteristics of Hex Socket Cap Screws (Reference)
 Tensile Breaking Load
N
Torsional Breaking Torque
N • m
TitaniumAluminumTitaniumAluminum
M3321016502.41.0
M4561028904.72.5
M5908046809.86.7
M612800663011.311.0
M8234001200022.830.0
M10371002356061.548.0
• Values shown in tables are reference, and not guaranteed.
• Recommended tightening torque is 50% of torsional breaking torque.
• Use torque driver or torque wrench for tightening.
• Values of black anodized products are approx. 80% of values above.
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes Standard
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

Tech Support