(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - 316 SS

Hex Nut - 316 SS
  • Volume Discount

316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.

  • inCAD Components
Socket Head Cap Screws - 316 SS:Related Image
・Materials
[ M ]Material: 316L Stainless Steel
Strength Class: SSCB A4-70
RSSCB A4-50 Equivalent

Specifications

Part Number
SSLBNR5
■316L Stainless Steel Nuts
Part NumberB(e)T
TypeM
SSLBNR35.56.42.4
478.13.2
589.24
61011.55
813156.5
101719.68
121921.910

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSLBNR3
SSLBNR4
SSLBNR5
SSLBNR6
SSLBNR8
SSLBNR10
SSLBNR12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

Same day

Stock

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

More Information

Socket Head Cap Screws - 316 SS:Related Image
Properties of 316L Stainless Steel
• 316L Stainless Steel is composed of 304 Stainless Steel with Molybdenum added, having high corrosion resistance.

 Testing Method
  Conforms to the cycle test method in JIS H 8502 for a complex corrosion test.

 Test Conditions
  ①Salt Water Spray Test (5%NaCl. 35°C) 2hr
  ②Dry (60°C) 4hr
  ③Wet (95%RH. 35°C) 2hr
One cycle takes 8 hrs.
 

Basic Information

Material 316L Stainless Steel Surface Treatment (Details) None

Additional Products in this Category

Complementary Products

Tech Support