(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Socket Head Cap Screws - 316 SS

Socket Head Cap Screws - 316 SS
  • Volume Discount

316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.

  • inCAD Components
Socket Head Cap Screws - 316 SS:Related Image
・Materials
[ M ]Material: 316L Stainless Steel
Strength Class: SSCB A4-70
RSSCB A4-50 Equivalent

Specifications

Part Number
SSCB5-12
■316L Stainless Steel Hex Socket Head Cap Screws
Part NumberMxPAEB
TypeM-L
SSCB3-63x0.55.532.5
  83x0.55.532.5
  103x0.55.532.5
  123x0.55.532.5
  153x0.55.532.5
  203x0.55.532.5
SSCB4-84x0.7743
  104x0.7743
  124x0.7743
  154x0.7743
  204x0.7743
SSCB5-85x0.88.554
  105x0.88.554
  125x0.88.554
  155x0.88.554
  205x0.88.554
  255x0.88.554
SSCB6-106x1.01065
  126x1.01065
  156x1.01065
  206x1.01065
  256x1.01065
SSCB8-158x1.251386
  208x1.251386
  258x1.251386
  308x1.251386
SSCB10-2010x1.516108
  2510x1.516108
  3010x1.516108
  3510x1.516108
SSCB12-2012x1.75181210
  2512x1.75181210
  3012x1.75181210
  3512x1.75181210
  4012x1.75181210

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSCB3-6
SSCB3-8
SSCB3-10
SSCB3-12
SSCB3-15
SSCB3-20
SSCB4-8
SSCB4-10
SSCB4-12
SSCB4-15
SSCB4-20
SSCB5-8
SSCB5-10
SSCB5-12
SSCB5-15
SSCB5-20
SSCB5-25
SSCB6-10
SSCB6-12
SSCB6-15
SSCB6-20
SSCB6-25
SSCB8-15
SSCB8-20
SSCB8-25
SSCB8-30
SSCB10-20
SSCB10-25
SSCB10-30
SSCB10-35
SSCB12-20
SSCB12-25
SSCB12-30
SSCB12-35
SSCB12-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10320
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

Same day

Stock

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

Same day

Stock

10830
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101220
1 Piece(s)Available

8 Days or more

101225
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101235
1 Piece(s)Available

8 Days or more

101240

Loading...

  1. 1

More Information

Socket Head Cap Screws - 316 SS:Related Image
Properties of 316L Stainless Steel
• 316L Stainless Steel is composed of 304 Stainless Steel with Molybdenum added, having high corrosion resistance.

 Testing Method
  Conforms to the cycle test method in JIS H 8502 for a complex corrosion test.

 Test Conditions
  ①Salt Water Spray Test (5%NaCl. 35°C) 2hr
  ②Dry (60°C) 4hr
  ③Wet (95%RH. 35°C) 2hr
One cycle takes 8 hrs.
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 316L Stainless Steel
Surface Treatment None Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Stainless) A4-70

Additional Products in this Category

Complementary Products

Tech Support