(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Commonly used as spacers are available in Fluororesin, PEEK and Epoxy Glass. Fluororesin (PTFE) with lowest coefficient of friction. Can withstand high temperatures up to 250C(500F). Inert to chemicals and solvents (good for food) | PEEK has excellent temperature resistance up to 250C(500F), excellent flexural and tensile properties | Epoxy Glass has excellent insulation properties as well as mechanical strength (310Mpa) and bending strength (430Mpa).
Part Number
Configured Part Number is shown.
Washers | Collars | [ M ]Material |
EPOW | EPOC | Epoxy Glass |
PTW | PTC | Fluororesin (Polytetrafluoroethylene) |
PKW | PKC | PEEK |
Part Number | - | V |
PTW10 | - | 3 |
Part Number | - | D | - | L |
EPOC16 | - | 25 | - | 55 |
Part Number | V | T | ||||||||
Type | D | |||||||||
EPOW PTW PKW | 10 | 3 | 4 | 5 | 6 | 3 | ||||
12 | 4 | 5 | 6 | 8 | 3 | |||||
14 | 4 | 5 | 6 | 8 | 10 | 3 | ||||
15 | 4 | 5 | 6 | 8 | 10 | 3 | ||||
16 | 5 | 6 | 8 | 10 | 3 | |||||
20 | 5 | 6 | 8 | 10 | 12 | 3 | ||||
25 | 6 | 8 | 10 | 12 | 3 | |||||
30 | 10 | 12 | 16 | 3 | ||||||
35 | 12 | 16 | 5 | |||||||
40 | 16 | 5 |
Part Number | D | L 1mm Increment | |||||||||||
Type | V | ||||||||||||
EPOC PTC PKC | 2 | 5 | 6 | 8 | 10 | 5~30 | |||||||
3 | 5 | 6 | 8 | 10 | 12 | 14 | 5~50 | ||||||
4 | 6 | 8 | 10 | 12 | 14 | 15 | |||||||
5 | 8 | 10 | 12 | 14 | 15 | 16 | 20 | ||||||
6 | 8 | 10 | 12 | 14 | 15 | 16 | 20 | 25 | |||||
8 | 12 | 14 | 15 | 16 | 20 | 25 | 30 | ||||||
10 | 14 | 15 | 16 | 20 | 25 | 30 | |||||||
12 | 20 | 25 | 30 | 5~100 | |||||||||
16 | 20 | 25 | 30 | ||||||||||
20 | 25 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EPOC2-[5,6,8,10]-[5-30/1] |
EPOC3-[5,6,8,10,12,14]-[5-50/1] |
EPOC4-[6,8,10,12,14,15]-[5-50/1] |
EPOC5-[8,10,12,14,15,16,20]-[5-50/1] |
EPOC6-[8,10,12,14,15,16,20,25]-[5-50/1] |
EPOC8-[12,14,15,16,20,25,30]-[5-50/1] |
EPOC10-[14,15,16,20,25,30]-[5-50/1] |
EPOC12-[20,25,30]-[5-100/1] |
EPOC16-[20,25,30]-[5-100/1] |
EPOC20-[25,30]-[5-100/1] |
EPOW10-3 |
EPOW10-4 |
EPOW10-5 |
EPOW10-6 |
EPOW12-4 |
EPOW12-5 |
EPOW12-6 |
EPOW12-8 |
EPOW14-4 |
EPOW14-5 |
EPOW14-6 |
EPOW14-8 |
EPOW14-10 |
EPOW15-4 |
EPOW15-5 |
EPOW15-6 |
EPOW15-8 |
EPOW15-10 |
EPOW16-5 |
EPOW16-6 |
EPOW16-8 |
EPOW16-10 |
EPOW20-5 |
EPOW20-6 |
EPOW20-8 |
EPOW20-10 |
EPOW20-12 |
EPOW25-6 |
EPOW25-8 |
EPOW25-10 |
EPOW25-12 |
EPOW30-10 |
EPOW30-12 |
EPOW30-16 |
EPOW35-12 |
EPOW35-16 |
EPOW40-16 |
PKC2-[5,6,8,10]-[5-30/1] |
PKC3-[5,6,8,10,12,14]-[5-50/1] |
PKC4-[6,8,10,12,14,15]-[5-50/1] |
PKC5-[8,10,12,14,15,16,20]-[5-50/1] |
PKC6-[8,10,12,14,15,16,20,25]-[5-50/1] |
PKC8-[12,14,15,16,20,25,30]-[5-50/1] |
PKC10-[14,15,16,20,25,30]-[5-50/1] |
PKC12-[20,25,30]-[5-100/1] |
PKC16-[20,25,30]-[5-100/1] |
PKC20-[25,30]-[5-100/1] |
PKW10-3 |
PKW10-4 |
PKW10-5 |
Loading...
Shape | Standard | Hole type | Through Hole | Form of Sales | Sold Separately |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy