(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - Square flange with guide, cast iron, side-mount.

Device Stands - Side Mounting, Pipe:Related Image
・Materials
■ Bracket only
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
SSTFCast Iron Class No.35Black oxide or Phosphate Conversion CoatSet Screw
SSTFMElectroless Nickel Plating

Specifications

Part Number
SSTF20
Part NumberAB(E)(S)FG(H)ThK(J)M
TypeDg6
Bracket only10-0.005
-0.014
583526264219281218154.511M4
12-0.006
-0.017
643528284718301218165.513M4

SSTF
SSTFM
15-0.006
-0.017
72403131522033.51220186.615M5
20-0.007
-0.020
824540406225421225226.615M5
25-0.007
-0.020
100604949753651.5123027918M6
30-0.007
-0.020
106605454803657123030918M6
35-0.009
-0.025
118806565904067.51540351120M8
40-0.009
-0.025
1258070709540731540381120M8
50-0.009
-0.025
140100808010650831550431424M10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTF10
SSTF12
SSTF15
SSTF20
SSTF25
SSTF30
SSTF35
SSTF40
SSTF50
SSTFM10
SSTFM12
SSTFM15
SSTFM20
SSTFM25
SSTFM30
SSTFM35
SSTFM40
SSTFM50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment
1 Piece(s)Available

8 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating
1 Piece(s)Available

8 Days or more

1010Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1012Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1015Electroless Nickel Plating
1 Piece(s)Available

Same day

Stock

1020Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1025Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1030Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1035Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1040Electroless Nickel Plating
1 Piece(s)Available

8 Days or more

1050Electroless Nickel Plating

Loading...

  1. 1
 

Basic Information

Separate/Set Item Single Item Mounting Direction Wall Mount Bracket Shape Square Flanged
Post Shape Round Post Type Not Provided Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw
Sale Type Bracket Only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.