(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - With millimeter scale, hollow, configurable length.

Circular Posts - With millimeter scale, hollow, configurable length.
  • Volume Discount

Convenient for Changeovers of Cameras, Sensors, etc.

  • inCAD Components
Posts for Stands- With a Scale, Solid:Related Image
[ ! ]If printed section comes in contact with mineral oil, scale will fade.

[ ! ]The scale graduations are represented in centimeters.
[ ! ]Use the scale as a reference.
* Scale indicates up to (L-20)/10.
・Materials
Type[ M ]Material
GSSTA304 Stainless Steel

Specifications

Part Number-L
GSSTA20
-
300
Part NumberL(d)Compliance with Standard
TypeDf8L100L150L200L250L300
GSSTA10-0.013
-0.035
100150200  8--
12-0.016
-0.043
10015020025030010
15-0.016
-0.043
10015020025030012.6
20-0.020
-0.053
10015020025030016

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSSTA10-100
GSSTA10-150
GSSTA10-200
GSSTA12-100
GSSTA12-150
GSSTA12-200
GSSTA12-250
GSSTA12-300
GSSTA15-100
GSSTA15-150
GSSTA15-200
GSSTA15-250
GSSTA15-300
GSSTA20-100
GSSTA20-150
GSSTA20-200
GSSTA20-250
GSSTA20-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1010100
1 Piece(s)Available

8 Days or more

1010150
1 Piece(s)Available

8 Days or more

1010200
1 Piece(s)Available

8 Days or more

1012100
1 Piece(s)Available

8 Days or more

1012150
1 Piece(s)Available

8 Days or more

1012200
1 Piece(s)Available

8 Days or more

1012250
1 Piece(s)Available

8 Days or more

1012300
1 Piece(s)Available

8 Days or more

1015100
1 Piece(s)Available

8 Days or more

1015150
1 Piece(s)Available

8 Days or more

1015200
1 Piece(s)Available

8 Days or more

1015250
1 Piece(s)Available

8 Days or more

1015300
1 Piece(s)Available

8 Days or more

1020100
1 Piece(s)Available

8 Days or more

1020150
1 Piece(s)Available

8 Days or more

1020200
1 Piece(s)Available

8 Days or more

1020250
1 Piece(s)Available

8 Days or more

1020300

Loading...

  1. 1

Example

Posts for Stands- With a Scale, Solid:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Straight End Shape (Right) Straight
Material 304 Stainless Steel Surface Treatment Not Provided Style Hollow
Engraved Scale With Scale Pilot (Concave-Convex at End) Not Provided Shape Tubes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.