(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Posts - One end with external thread, the other end with internal thread, configurable length.

Square Posts - One end with external thread, the other end with internal thread, configurable length.
  • Lead Time Reduction

Larger Mounting Area than Hexagonal Posts Convenient for Side Mounting.

  • inCAD Components
Square Posts - Both Ends Tapped:Related Image
[ ! ] Tapping may cause slight distortion of B dimension.
[ ! ] Centering hole may remain at thread end.
[ ! ] Rust preventative Oil is applied on 1018 Carbon Steel
products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
L Dimension ConfigurableL Dimension, Thread Dia. Configurable
-NLRGF1018 Carbon Steel-
-LRBGFBlack Oxide
PLRFGPLRGFElectroless Nickel Plating
SLRFGSLRGF304 Stainless Steel-

Specifications

Part Number-L-F-M-N
(One End Threaded One End Tapped, L Dimension Configurable)
(One End Threaded One End Tapped, L Dimension & Thread Dia. Configurable)
PLRFG10
PLRGF15
-
-
150
350

-

F32

-

M8

-

N6
L Dimension Tolerance
 L 10~300 ±0.1
 L301~600 ±0.3
 L601~700 ±0.4
For single order of 10pcs. or less, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

■One End Threaded One End Tapped, L Dimension Configurable
Part NumberL
1mm Increment
M (Coarse)
TypeB
One End Threaded One End Tapped
1018 Carbon Steel
PLRFG
304 Stainless Steel
SLRFG
810~150M4
1015~300M5
1225~400M6
1530~400M8
2040~400M10
2550~400M12
3060~400M16
[ ! ] When L≤Mx4, tapped hole goes through. [ ! ] For One End Threaded One End Tapped Type, L ≥Tapped Mx3+2.
[ ! ] When L≤Mx6, the pilot hole may go through.

■One End Threaded One End Tapped, L Dimension & Thread Dia. Configurable
Part NumberL
1mm Increment
F
1mm Increment
M (Coarse)N (Coarse)
TypeB
One End Threaded One End Tapped
1018 Carbon Steel
NLRGF
L
RBGF
PLRGF
304 Stainless Steel
SLRGF
810~1508~2545      345     ℓ=F-A(ℓmax=Mx5)
1015~3008~30456      456    ℓ=F-A(ℓmax=Mx5)
1225~40010~40 568     4568   ℓ=F-A(ℓmax=Mx5)
1530~40012~40  6810    4568   ℓ=F-A(ℓmax=Mx5)
2040~40015~60    1012    5681012 ℓ=F-A(ℓmax=Mx5)
2550~40020~80    101216    68101216ℓ=F-A(ℓmax=Mx5)
3060~40025~80     121620    8101216ℓ=F-A(ℓmax=Mx5)
[ ! ] For One End Threaded One End Tapped Type, L ≥Tapped Nx3+2.

• Min. Value of Incomplete External Thread
MAmin
42
53
64
84
105
126
167
209

Alterations

Square Posts - Both Ends Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRBGF8-[10-150/1]-F[8-25/1]-M[3,​4,​5]-N[3,​4,​5]
LRBGF10-[15-300/1]-F[8-30/1]-M[4,​5,​6]-N[4,​5,​6]
LRBGF12-[25-400/1]-F[10-40/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
LRBGF15-[30-400/1]-F[12-40/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8]
LRBGF20-[40-400/1]-F[15-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
LRBGF25-[50-400/1]-F[20-80/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LRBGF30-[60-400/1]-F[25-80/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
NLRGF8-[10-150/1]-F[8-25/1]-M[3,​4,​5]-N[3,​4,​5]
NLRGF10-[15-300/1]-F[8-30/1]-M[4,​5,​6]-N[4,​5,​6]
NLRGF12-[25-400/1]-F[10-40/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
NLRGF15-[30-400/1]-F[12-40/1]-M[6,​8,​10]-N[4,​5,​6,​8]
NLRGF20-[40-400/1]-F[15-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
NLRGF25-[50-400/1]-F[20-80/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLRGF30-[60-400/1]-F[25-80/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
PLRFG8-[14-150/1]
PLRFG10-[17-300/1]
PLRFG12-[25-400/1]
PLRFG15-[30-400/1]
PLRFG20-[40-400/1]
PLRFG25-[50-400/1]
PLRFG30-[60-400/1]
PLRGF8-[10-150/1]-F[8-25/1]-M[3,​4,​5]-N[3,​4,​5]
PLRGF10-[15-300/1]-F[8-30/1]-M[4,​5,​6]-N[4,​5,​6]
PLRGF12-[25-400/1]-F[10-40/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
PLRGF15-[30-400/1]-F[12-40/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8]
PLRGF20-[40-400/1]-F[15-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PLRGF25-[50-400/1]-F[20-80/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PLRGF30-[60-400/1]-F[25-80/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
SLRFG8-[14-150/1]
SLRFG10-[17-300/1]
SLRFG12-[25-400/1]
SLRFG15-[30-400/1]
SLRFG20-[40-400/1]
SLRFG25-[50-400/1]
SLRFG30-[60-400/1]
SLRGF8-[10-150/1]-F[8-25/1]-M[3,​4,​5]-N[3,​4,​5]
SLRGF10-[15-300/1]-F[8-30/1]-M[4,​5,​6]-N[4,​5,​6]
SLRGF12-[25-400/1]-F[10-40/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
SLRGF15-[30-400/1]-F[12-40/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
SLRGF20-[40-400/1]-F[15-60/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
SLRGF25-[50-400/1]-F[20-80/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
SLRGF30-[60-400/1]-F[25-80/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Thread Dia. N(mm) Screw Length F
(mm)
Thread Dia. N(mm)
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5-8 ~ 253 ~ 5
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6-8 ~ 304 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 8-10 ~ 404 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 10-12 ~ 404 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 12-15 ~ 605 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-20 ~ 806 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 16-25 ~ 808 ~ 16
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 5-8 ~ 253 ~ 5
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelNot Provided4 ~ 6-8 ~ 304 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided4 ~ 8-10 ~ 404 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelNot Provided6 ~ 10-12 ~ 404 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 12-15 ~ 605 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelNot Provided6 ~ 16-20 ~ 806 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelNot Provided8 ~ 16-25 ~ 808 ~ 16
1 Piece(s)

9 Days or more

10814 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating446-
1 Piece(s)

9 Days or more

101017 ~ 300[Steel] Low Carbon SteelElectroless Nickel Plating557.5-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating669-
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating8812-
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating101015-
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating121218-
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating161624-
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-8 ~ 253 ~ 5
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 6-8 ~ 304 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 8-10 ~ 404 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 10-12 ~ 404 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 12-15 ~ 605 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-20 ~ 806 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating8 ~ 16-25 ~ 808 ~ 16
1 Piece(s)

9 Days or more

10814 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided446-
1 Piece(s)

9 Days or more

101017 ~ 300[Stainless Steel] 304 Stainless SteelNot Provided557.5-
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided669-
1 Piece(s)

9 Days or more

101530 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided8812-
1 Piece(s)

9 Days or more

102040 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided101015-
1 Piece(s)

9 Days or more

102550 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided121218-
1 Piece(s)

9 Days or more

103060 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided161624-
1 Piece(s)

9 Days or more

10810 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 5-8 ~ 253 ~ 5
1 Piece(s)

9 Days or more

101015 ~ 300[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 6-8 ~ 304 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 8-10 ~ 404 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 10-12 ~ 404 ~ 10
1 Piece(s)

9 Days or more

102040 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 12-15 ~ 605 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 16-20 ~ 806 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided8 ~ 16-25 ~ 808 ~ 16

Loading...

  1. 1
 

Basic Information

Type Square End Shape (Left) Threads End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.