(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Posts - Both ends threaded, configurable length.

Square Posts - Both ends threaded, configurable length.
  • Lead Time Reduction

Larger Mounting Area than Hexagonal Posts Convenient for Side Mounting.

  • inCAD Components
Square Posts - Both Ends Tapped:Related Image
[ ! ] Tapping may cause slight distortion of B dimension.
[ ! ] Rust preventative Oil is applied on 1018 Carbon Steel
products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
L Dimension ConfigurableL Dimension, Thread Dia. Configurable
NLRFBNLRBF1018 Carbon Steel-
LRFBLRBBFBlack Oxide
PLRFBPLRBFElectroless Nickel Plating
SLRFBSLRBF304 Stainless Steel-

Specifications

Part Number-L-M-N
(Both Ends Tapped, L Dimension Configurable)
(Both Ends Tapped, L Dimension, Thread Dia. Configurable)
NLRFB10
SLRBF20
-
-
150
400

-

M8

-

N10
L Dimension Tolerance
 L 10~300 ±0.1
 L301~600 ±0.3
 L601~700 ±0.4
For single order of 10pcs. or less, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

■Both Ends Tapped, L Dimension Configurable
Part NumberL
1mm Increment
M (Coarse)
TypeB
Both Ends Tapped
1018 Carbon Steel
NLRFB
LRFB
PLRFB
304 Stainless Steel
SLRFB
810~150M4
1015~300M5
1225~400M6
1530~400M8
2040~400M10
2550~400M12
3060~400M16
[ ! ] When L≤Mx4, tapped hole goes through.
[ ! ] When L≤Mx6, the pilot hole may go through.

■Both Ends Tapped, L Dimension, Thread Dia. Configurable
Part NumberL
1mm Increment
M (Coarse) / N (Coarse)
TypeB
Both Ends Tapped
1018 Carbon Steel
NLRBF
LRBBF
PLRBF
304 Stainless Steel
SLRBF
820~150345     
1020~300 456    
1225~400 4568   
1530~400 4568   
2040~400  5681012 
2550~400   68101216
3060~400    8101216
[ ! ] L≥Mx2+Nx2

Alterations

Square Posts - Both Ends Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRBBF8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
LRBBF10-[20-300/1]-M[4,​5,​6]-N[4,​5,​6]
LRBBF12-[25-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
LRBBF15-[30-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
LRBBF20-[40-400/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
LRBBF25-[50-400/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LRBBF30-[60-400/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
LRFB8-[10-150/1]
LRFB10-[15-300/1]
LRFB12-[25-400/1]
LRFB15-[30-400/1]
LRFB20-[40-400/1]
LRFB25-[50-400/1]
LRFB30-[60-400/1]
NLRBF8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
NLRBF10-[20-300/1]-M[4,​5,​6]-N[4,​5,​6]
NLRBF12-[25-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
NLRBF15-[30-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
NLRBF20-[40-400/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
NLRBF25-[50-400/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLRBF30-[60-400/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
NLRFB8-[10-150/1]
NLRFB10-[15-300/1]
NLRFB12-[25-400/1]
NLRFB15-[30-400/1]
NLRFB20-[40-400/1]
NLRFB25-[50-400/1]
NLRFB30-[60-400/1]
PLRBF8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
PLRBF10-[20-300/1]-M[4,​5,​6]-N[4,​5,​6]
PLRBF12-[25-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
PLRBF15-[30-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
PLRBF20-[40-400/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PLRBF25-[50-400/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PLRBF30-[60-400/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
PLRFB8-[10-150/1]
PLRFB10-[15-300/1]
PLRFB12-[25-400/1]
PLRFB15-[30-400/1]
PLRFB20-[40-400/1]
PLRFB25-[50-400/1]
PLRFB30-[60-400/1]
SLRBF8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
SLRBF10-[20-300/1]-M[4,​5,​6]-N[4,​5,​6]
SLRBF12-[25-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
SLRBF15-[30-400/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
SLRBF20-[40-400/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
SLRBF25-[50-400/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
SLRBF30-[60-400/1]-M[8,​10,​12,​16]-N[8,​10,​12,​16]
SLRFB8-[10-150/1]
SLRFB10-[15-300/1]
SLRFB12-[25-400/1]
SLRFB15-[30-400/1]
SLRFB20-[40-400/1]
SLRFB25-[50-400/1]
SLRFB30-[60-400/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Thread Dia. N(mm) Thread Dia. N(mm)
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5-3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 300[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6-4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 12-5 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 16-8 ~ 16
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating44-
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelBlack Oxide Coating55-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating66-
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating88-
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating1010-
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating1212-
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating1616-
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 5-3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 300[Steel] Low Carbon SteelNot Provided4 ~ 6-4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelNot Provided4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 12-5 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelNot Provided8 ~ 16-8 ~ 16
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelNot Provided44-
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelNot Provided55-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided66-
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelNot Provided88-
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelNot Provided1010-
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelNot Provided1212-
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelNot Provided1616-
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 300[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 6-4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 12-5 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating8 ~ 16-8 ~ 16
1 Piece(s)

9 Days or more

10810 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating44-
1 Piece(s)

9 Days or more

101015 ~ 300[Steel] Low Carbon SteelElectroless Nickel Plating55-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating66-
1 Piece(s)

9 Days or more

101530 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating88-
1 Piece(s)

9 Days or more

102040 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating1010-
1 Piece(s)

9 Days or more

102550 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating1212-
1 Piece(s)

9 Days or more

103060 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating1616-
1 Piece(s)

9 Days or more

10820 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 5-3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 300[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 6-4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

101530 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 8-4 ~ 8
1 Piece(s)

9 Days or more

102040 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 12-5 ~ 12
1 Piece(s)

9 Days or more

102550 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 16-6 ~ 16
1 Piece(s)

9 Days or more

103060 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided8 ~ 16-8 ~ 16
1 Piece(s)

9 Days or more

10810 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided44-
1 Piece(s)

9 Days or more

101015 ~ 300[Stainless Steel] 304 Stainless SteelNot Provided55-
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided66-
1 Piece(s)

9 Days or more

101530 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided88-
1 Piece(s)

9 Days or more

102040 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided1010-
1 Piece(s)

9 Days or more

102550 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided1212-
1 Piece(s)

9 Days or more

103060 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided1616-

Loading...

  1. 1

Example

Square Posts - Both Ends Tapped:Related Image
 

Basic Information

Type Square End Shape (Left) Taps End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.