(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - With internal threading on one end, key flats.

Circular Posts - With internal threading on one end, key flats.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Female-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ Clear or Black Anodize or No Surface Treatment.And Wrench Flats,Thread diameter, Pilot size can be selectable.
[Diameter range] 5mm,6mm,8mm,10mm,12mm,15mm,20mm,25mm,30mm,35mm,40mm,50mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Circular Posts - One End Tapped:Related Image
*C0.2~0.5 at the corner
[ ! ]The area around the wrench flats may become glossy due to polishing. [ ! ]SC≤L-ℓ1
[ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or eqiuvalent products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
NETMN1018 Carbon Steel or Equivalent-
ETKMNBlack Oxide
PETMNElectroless Nickel Plating
SETMN304 Stainless Steel-

Specifications

Part Number-L-SC-M
NETMN10-300-SC250-M5
L dim. tolerance is normally.
L 15~ 300 ±0.1
L301~ 600 ±0.3
L601~1000 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.
 
Part NumberL
1mm Increment
SC 1 mm IncrementM (Coarse)W1
TypeD
One End Tapped
1018 Carbon Steel or Equivalent
NETMN
ETKMN
PETMN

304 Stainless Steel
SETMN
515~1000~422.63         48
615~1000~42 34        58
8 20~2000~142 345       78
10 20~4000~342  456      88
12 25~5000~390   568     1010
15 35~6000~490    6810    1310
20 40~6000~490    681012   1710
25 55~7000~590    68101216  2210
3065~8000~685    6810121620 2715
*3580~9000~785     810121620 3015
*4080~10000~880      10121620243620
*5080~10000~980       121620244120
[ ! ] When SC≤Mx3 for One End Tapped Type, W−M≥2 is required.
[ ! ]* D≥35 is applicable only to NETMN, ETKMN, and PETMN.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETKMN5-[15-50/1]-SC[0-42/1]-M[2.6,​3]
ETKMN6-[15-50/1]-SC[0-42/1]-M[3,​4]
ETKMN8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]
ETKMN10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]
ETKMN12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]
ETKMN15-[35-500/1]-SC[0-490/1]-M[6,​8,​10]
ETKMN20-[40-800/0.1]-SC[0-790/0.5]-M[5,​6,​8,​10,​12]
ETKMN25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]
ETKMN30-[65-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]
ETKMN35-[80-800/0.5]-SC[0-785/1]-M[8,​10,​12,​16,​20,​24]
ETKMN40-[80-900/0.5]-SC[0-880/1]-M[10,​12,​16,​20,​24]
ETKMN50-[80-1000/0.5]-SC[0-980/1]-M[12,​16,​20,​24]
NETMN5-[15-50/1]-SC[0-42/1]-M[2.6,​3]
NETMN6-[15-50/1]-SC[0-42/1]-M[3,​4]
NETMN8-[20-400/0.1]-SC[0-392/0.5]-M[3,​4,​5]
NETMN10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]
NETMN12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]
NETMN15-[35-500/1]-SC[0-490/1]-M[6,​8,​10]
NETMN20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]
NETMN25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]
NETMN30-[65-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]
NETMN35-[80-800/0.5]-SC[0-785/1]-M[8,​10,​12,​16,​20,​24]
NETMN40-[80-900/0.5]-SC[0-880/1]-M[10,​12,​16,​20,​24]
NETMN50-[80-1000/0.5]-SC[0-980/1]-M[12,​16,​20,​24]
PETMN5-[15-50/1]-SC[0-42/1]-M[2.6,​3]
PETMN6-[15-50/1]-SC[0-42/1]-M[3,​4]
PETMN8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]
PETMN10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]
PETMN12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]
PETMN15-[35-500/1]-SC[0-490/1]-M[6,​8,​10]
PETMN20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]
PETMN25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]
PETMN30-[65-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]
PETMN35-[80-800/0.5]-SC[0-785/1]-M[8,​10,​12,​16,​20,​24]
PETMN40-[80-900/0.5]-SC[0-880/1]-M[10,​12,​16,​20,​24]
PETMN50-[80-1000/0.5]-SC[0-980/1]-M[12,​16,​20,​24]
SETMN5-[15-50/1]-SC[0-42/1]-M[2.6,​3]
SETMN6-[15-50/1]-SC[0-42/1]-M[3,​4]
SETMN8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]
SETMN10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]
SETMN12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]
SETMN15-[35-500/1]-SC[0-490/1]-M[6,​8,​10]
SETMN20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]
SETMN25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]
SETMN30-[65-1000/0.1]-SC[0-985/0.5]-M[5,​6,​8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Distance to Wrench Flats [SC]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2.6 ~ 30 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 40 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 50 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 60 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 80 ~ 39010
1 Piece(s)

9 Days or more

101535 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 100 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 120 ~ 79017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 160 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 200 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 240 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelBlack Oxide Coating10 ~ 240 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelBlack Oxide Coating12 ~ 240 ~ 98041
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelNot Provided2.6 ~ 30 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelNot Provided3 ~ 40 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 400[Steel] Low Carbon SteelNot Provided3 ~ 50 ~ 3927
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 60 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 80 ~ 39010
1 Piece(s)

9 Days or more

101535 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 100 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 120 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 160 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 200 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelNot Provided8 ~ 240 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelNot Provided10 ~ 240 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelNot Provided12 ~ 240 ~ 98041
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelElectroless Nickel Plating2.6 ~ 30 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 40 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 50 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 60 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 80 ~ 39010
1 Piece(s)

9 Days or more

101535 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 100 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 120 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 160 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 200 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelElectroless Nickel Plating8 ~ 240 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelElectroless Nickel Plating10 ~ 240 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelElectroless Nickel Plating12 ~ 240 ~ 98041
1 Piece(s)

9 Days or more

10515 ~ 50[Stainless Steel] 304 Stainless SteelNot Provided2.6 ~ 30 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 40 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 50 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 60 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 80 ~ 39010
1 Piece(s)

9 Days or more

101535 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 100 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 120 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 160 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 1000[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 200 ~ 98527

Loading...

  1. 1
 

Basic Information

Type Circular Shape End Shape (Left) Taps End Shape (Right) Straight
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.