(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Threaded ends, configurable dimensions.

Circular Posts - Threaded ends, configurable dimensions.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Male-Male Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017-T4 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ Clear or Black Anodize or No Surface Treatment.And installation or removal of Wrench Flats can be selected.
[Diameter range] 5mm - 50mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Circular Posts - One End Threaded, One End Tapped, Configurable L Dimension & Thread Length:Related Image
*C0.2~0.5
at the corner
[ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products. [ ! ]SC≤L-ℓ1
[ ! ]The area around the wrench flats may become glossy due to polishing.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends ThreadedBoth Ends Threaded, Thread Length Dia. Configurable
StandardWrench FlatsStandardWrench Flats
NETLNETLS-NETPS1018 Carbon Steel or Equivalent-
ETKLETKLS-ETKPSBlack Oxide
PETLPETLSPETPPETPSElectroless Nickel Plating
SETLSETLSSETPSETPS304 Stainless Steel-

Specifications

Part Number-L-F-G-SC-M-N
ETKLS12
NETPS12
-
-
300
300
-
-
F40
F40

-

G20
-
-
SC150
SC150
-
-
M5
M8
-
-
N8
N8
■Both Ends Threaded
Part Number0.5mm IncrementMNW1A
TypeDLFSC
With Wrench Flats Only
Both Ends Threaded
(Standard) (Wrench Flats)
1018 Carbon Steel or Equivalent
NETL NETLS
ETKL ETKLS
PETL
PETLS
304 Stainless Steel
SETL SETLS
515~1005~250~422.63         2.63         481.0
615~1005~300~42 34         34        581.0
820~2008~400~142  45         45       781.6
1020~4008~450~342  456        456      882.0
1225~50010~550~390   568        568     10102.5
1530~60012~600~490    6810        6810    13103.0
2040~60015~750~490    681012       681012   17103.5
2555~70020~800~590    68101216      68101216  22104.0
3065~80025~900~685    6810121620     6810121620 27155.0
*3580~90030~1000~785     81012162024     8101216202430156.0
*4080~100035~1100~880      1012162024      101216202436206.0
*5080~100040~1200~980       12162024       1216202441206.0
[ ! ]* D≥35 is applicable only to N####, E#### and P####. (Only applicable to 5 digit part types starting in E, N, and P) [ ! ]When L−SC≤Nx3, W−N≥2 is required. [ ! ]L≥Nx3+2
■Both Ends Threaded, Thread Length & Dia. Configurable
Part Number0.5mm IncrementMNW1A
TypeDLFGSC
With Wrench Flats Only
(Standard)
1018 Carbon Steel or Equivalent
PETP
304 Stainless Steel
SETP

(Wrench Flats)
1018 Carbon Steel or Equivalent
NETPS
ETKPS
PETPS

304 Stainless Steel
SETPS
515~1005~255~250~422.63         2.63         481.0
615~1005~305~300~42 34         34        581.0
820~2008~408~400~142  45         45       781.6
1020~4008~458~450~342  456        456      882.0
1225~50010~5510~550~390   568        568     10102.5
1530~60012~6012~600~490    6810        6810    13103.0
2040~60015~7515~750~490    681012       681012   17103.5
2555~70020~8020~800~590    68101216      68101216  22104.0
3065~80025~9025~900~685    6810121620     6810121620 27155.0
*3580~90030~10030~1000~785     81012162024     8101216202430156.0
*4080~10035~11035~1100~880      1012162024      101216202436206.0
*5080~100040~12040~1200~980       12162024       1216202441206.0
[ ! ]* D≥35 is applicable only to N ####, E #### and P ####.
L dim. tolerance is normally.
L 15~300 ±0.1
L300.5~600 ±0.3
L600.5~1000 ±0.4

Alterations



Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETKL5-[15-50/0.5]-F[5-25/0.5]-M[2.6,​3]-N[2.6,​3]
ETKL6-[15-50/0.5]-F[5-30/0.5]-M[3,​4]-N[3,​4]
ETKL8-[20-150/0.5]-F[8-40/0.5]-M[4,​5]-N[4,​5]
ETKL10-[20-350/0.5]-F[8-45/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKL12-[25-400/0.5]-F[10-55/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKL15-[30-500/0.5]-F[12-60/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKL20-[40-500/0.5]-F[15-75/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKL25-[55-600/0.5]-F[20-80/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKL30-[65-700/0.5]-F[25-90/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKL35-[80-800/0.5]-F[30-100/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKL40-[80-900/0.5]-F[35-110/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKL50-[80-1000/0.5]-F[40-120/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKLS5-[15-50/0.5]-F[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
ETKLS6-[15-50/0.5]-F[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
ETKLS8-[20-150/0.5]-F[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
ETKLS10-[20-350/0.5]-F[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKLS12-[25-400/0.5]-F[10-55/0.5]-SC[0-390/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKLS15-[30-500/0.5]-F[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKLS20-[40-500/0.5]-F[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKLS25-[55-600/0.5]-F[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKLS30-[65-700/0.5]-F[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKLS35-[80-800/0.5]-F[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKLS40-[80-900/0.5]-F[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKLS50-[80-1000/0.5]-F[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
ETKPS5-[15-50/0.5]-F[5-25/0.5]-G[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
ETKPS6-[15-50/0.5]-F[5-30/0.5]-G[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
ETKPS8-[20-150/0.5]-F[8-40/0.5]-G[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
ETKPS10-[20-350/0.5]-F[8-45/0.5]-G[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
ETKPS12-[25-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-SC[0-390/0.5]-M[5,​6,​8]-N[5,​6,​8]
ETKPS15-[30-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
ETKPS20-[40-500/0.5]-F[15-75/0.5]-G[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKPS25-[55-600/0.5]-F[20-80/0.5]-G[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKPS30-[65-700/0.5]-F[25-90/0.5]-G[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKPS35-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
ETKPS40-[80-900/0.5]-F[35-110/0.5]-G[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
ETKPS50-[80-1000/0.5]-F[40-120/0.5]-G[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
NETL5-[15-50/0.5]-F[5-25/0.5]-M[2.6,​3]-N[2.6,​3]
NETL6-[15-50/0.5]-F[5-30/0.5]-M[3,​4]-N[3,​4]
NETL8-[20-150/0.5]-F[8-40/0.5]-M[4,​5]-N[4,​5]
NETL10-[20-350/0.5]-F[8-45/0.5]-M[4,​5,​6]-N[4,​5,​6]
NETL12-[25-400/0.5]-F[10-55/0.5]-M[5,​6,​8]-N[5,​6,​8]
NETL15-[30-500/0.5]-F[12-60/0.5]-M[6,​8,​10]-N[6,​8,​10]
NETL20-[40-500/0.5]-F[15-75/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NETL25-[55-600/0.5]-F[20-80/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETL30-[65-800/0.5]-F[25-90/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NETL35-[80-800/0.5]-F[30-100/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
NETL40-[80-900/0.5]-F[35-110/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
NETL50-[80-1000/0.5]-F[40-120/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
NETLS5-[15-50/0.5]-F[5-25/0.5]-SC[0-42/0.5]-M[2.6,​3]-N[2.6,​3]
NETLS6-[15-50/0.5]-F[5-30/0.5]-SC[0-42/0.5]-M[3,​4]-N[3,​4]
NETLS8-[20-150/0.5]-F[8-40/0.5]-SC[0-142/0.5]-M[4,​5]-N[4,​5]
NETLS10-[20-350/0.5]-F[8-45/0.5]-SC[0-342/0.5]-M[4,​5,​6]-N[4,​5,​6]
NETLS12-[25-590/0.1]-F[10-55/0.5]-SC[0-690/0.5]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8]
NETLS15-[30-500/0.5]-F[12-60/0.5]-SC[0-490/0.5]-M[6,​8,​10]-N[6,​8,​10]
NETLS20-[40-500/0.5]-F[15-75/0.5]-SC[0-490/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NETLS25-[55-600/0.5]-F[20-80/0.5]-SC[0-590/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETLS30-[65-700/0.5]-F[25-90/0.5]-SC[0-685/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NETLS35-[80-800/0.5]-F[30-100/0.5]-SC[0-785/0.5]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
NETLS40-[80-900/0.5]-F[35-110/0.5]-SC[0-880/0.5]-M[10,​12,​16,​20,​24]-N[10,​12,​16,​20,​24]
NETLS50-[80-1000/0.5]-F[40-120/0.5]-SC[0-980/0.5]-M[12,​16,​20,​24]-N[12,​16,​20,​24]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Screw Length F
(mm)
Thread Dia. N(mm) Screw Length G
(mm)
Distance to Wrench Flats [SC]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2.6 ~ 35 ~ 252.6 ~ 3---
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 45 ~ 303 ~ 4---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 58 ~ 404 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 68 ~ 454 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 810 ~ 555 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1012 ~ 606 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1215 ~ 756 ~ 12---
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1620 ~ 806 ~ 16---
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 2025 ~ 906 ~ 20---
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 2430 ~ 1008 ~ 24---
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelBlack Oxide Coating10 ~ 2435 ~ 11010 ~ 24---
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelBlack Oxide Coating12 ~ 2440 ~ 12012 ~ 24---
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2.6 ~ 35 ~ 252.6 ~ 3-0 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 45 ~ 303 ~ 4-0 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 58 ~ 404 ~ 5-0 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 68 ~ 454 ~ 6-0 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 810 ~ 555 ~ 8-0 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1012 ~ 606 ~ 10-0 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1215 ~ 756 ~ 12-0 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1620 ~ 806 ~ 16-0 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 2025 ~ 906 ~ 20-0 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 2430 ~ 1008 ~ 24-0 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelBlack Oxide Coating10 ~ 2435 ~ 11010 ~ 24-0 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelBlack Oxide Coating12 ~ 2440 ~ 12012 ~ 24-0 ~ 98041
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2.6 ~ 35 ~ 252.6 ~ 35 ~ 250 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 45 ~ 303 ~ 45 ~ 300 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 58 ~ 404 ~ 58 ~ 400 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 68 ~ 454 ~ 68 ~ 450 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 810 ~ 555 ~ 810 ~ 550 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1012 ~ 606 ~ 1012 ~ 600 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1215 ~ 756 ~ 1215 ~ 750 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 1620 ~ 806 ~ 1620 ~ 800 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 2025 ~ 906 ~ 2025 ~ 900 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating8 ~ 2430 ~ 1008 ~ 2430 ~ 1000 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelBlack Oxide Coating10 ~ 2435 ~ 11010 ~ 2435 ~ 1100 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelBlack Oxide Coating12 ~ 2440 ~ 12012 ~ 2440 ~ 1200 ~ 98041
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelNot Provided2.6 ~ 35 ~ 252.6 ~ 3---
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelNot Provided3 ~ 45 ~ 303 ~ 4---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided4 ~ 58 ~ 404 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 68 ~ 454 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 810 ~ 555 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 1012 ~ 606 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 1215 ~ 756 ~ 12---
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 1620 ~ 806 ~ 16---
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 2025 ~ 906 ~ 20---
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelNot Provided8 ~ 2430 ~ 1008 ~ 24---
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelNot Provided10 ~ 2435 ~ 11010 ~ 24---
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelNot Provided12 ~ 2440 ~ 12012 ~ 24---
1 Piece(s)

9 Days or more

10515 ~ 50[Steel] Low Carbon SteelNot Provided2.6 ~ 35 ~ 252.6 ~ 3-0 ~ 424
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelNot Provided3 ~ 45 ~ 303 ~ 4-0 ~ 425
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided4 ~ 58 ~ 404 ~ 5-0 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 68 ~ 454 ~ 6-0 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 590[Steel] Low Carbon SteelNot Provided4 ~ 1010 ~ 554 ~ 8-0 ~ 69010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 1012 ~ 606 ~ 10-0 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 1215 ~ 756 ~ 12-0 ~ 49017
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 1620 ~ 806 ~ 16-0 ~ 59022
1 Piece(s)

9 Days or more

103065 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 2025 ~ 906 ~ 20-0 ~ 68527
1 Piece(s)

9 Days or more

103580 ~ 800[Steel] Low Carbon SteelNot Provided8 ~ 2430 ~ 1008 ~ 24-0 ~ 78530
1 Piece(s)

9 Days or more

104080 ~ 900[Steel] Low Carbon SteelNot Provided10 ~ 2435 ~ 11010 ~ 24-0 ~ 88036
1 Piece(s)

9 Days or more

105080 ~ 1000[Steel] Low Carbon SteelNot Provided12 ~ 2440 ~ 12012 ~ 24-0 ~ 98041

Loading...

Example

Circular Posts - One End Threaded, One End Tapped, Configurable L Dimension & Thread Length:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Threads
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.