(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - With pilot, both ends threaded, selectable values.

Hexagonal Posts - With pilot, both ends threaded, selectable values.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added and available length extended. [July 2023]
Metric Male-Male Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating / Clear or Black Anodize or No Surface Treatment. The Pilot Size is also configurable..
[Diameter range] 8mm - 32mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E (G) +F (H) ≥Mx2+Nx2
[ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends Threaded
Pilot SelectablePilot Configurable
NLSBMNLSBMF1018 Carbon Steel or Equivalent-
LSBMLSBMFBlack Oxide
PLSBMPLSBMFElectroless Nickel Plating
SLSBMSLSBMF304 Stainless Steel-

Specifications

Part Number-L-M-N-G-H
LSBMF10-300-M5-N5-G3-H2
■Both Ends Threaded
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse)G 1mm IncrementH 1mm IncrementEF(C)
TypeB
Pilot Selectable
1018 Carbon Steel or Equivalent
NLSBM
LSBM
PLSBM

304 Stainless Steel
SLSBM
Pilot Configurable
1018 Carbon Steel or Equivalent
NLSBMF
LSBMF
PLSBMF

304 Stainless Steel
SLSBMF
820~250345       2~ 42~ 4449.2
1020~350 456      2~ 52~ 55511.5
1225~500  568     2~ 62~ 66613.9
1325~500  568     2~ 62~ 66615
1430~600   6810    2~ 82~ 88816.2
1730~600   6810    2~ 82~ 88819.6
1945~600   681012   2~102~10101021.9
2455~700   68101216  2~122~12121227.7
2755~800   6810121620 2~162~16161631.2
3065~1000   6810121620242~162~16161634.6
3265~1000   6810121620242~202~20202036.9
L dim. tolerance is normally.
L 15~300 ±0.1
L300.5~600 ±0.3
L600.5 ~ 800 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSBM8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]
LSBM10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
LSBM12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
LSBM13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
LSBM14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
LSBM17-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
LSBM19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
LSBM24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBM27-[55-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBM30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
LSBM32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
LSBMF8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
LSBMF10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
LSBMF12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
LSBMF13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
LSBMF14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
LSBMF17-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
LSBMF19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
LSBMF24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
LSBMF27-[55-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
LSBMF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]-G[2-16/1]-H[2-16/1]
LSBMF32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]-G[2-20/1]-H[2-20/1]
NLSBM8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]
NLSBM10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
NLSBM12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
NLSBM13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
NLSBM14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
NLSBM17-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
NLSBM19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NLSBM24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NLSBM27-[55-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NLSBM30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
NLSBM32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
NLSBMF8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
NLSBMF10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
NLSBMF12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
NLSBMF13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
NLSBMF14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
NLSBMF17-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
NLSBMF19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
NLSBMF24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
NLSBMF27-[55-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
NLSBMF30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]-G[2-16/1]-H[2-16/1]
NLSBMF32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]-G[2-20/1]-H[2-20/1]
PLSBM8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]
PLSBM10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]
PLSBM12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
PLSBM13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]
PLSBM14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
PLSBM17-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]
PLSBM19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
PLSBM24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PLSBM27-[55-700/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
PLSBM30-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
PLSBM32-[65-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20,​24]
PLSBMF8-[20-250/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
PLSBMF10-[20-350/0.5]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
PLSBMF12-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
PLSBMF13-[25-400/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
PLSBMF14-[30-500/0.5]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Pilot (Step) Length G
(mm)
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5-3 ~ 5-
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6-4 ~ 6-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 12-6 ~ 12-
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16-
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 20-6 ~ 20-
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 52 ~ 43 ~ 52 ~ 4
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 62 ~ 54 ~ 62 ~ 5
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 102 ~ 86 ~ 102 ~ 8
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 102 ~ 86 ~ 102 ~ 8
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 122 ~ 106 ~ 122 ~ 10
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 126 ~ 162 ~ 12
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 202 ~ 166 ~ 202 ~ 16
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 242 ~ 166 ~ 242 ~ 16
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 242 ~ 206 ~ 242 ~ 20
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided3 ~ 5-3 ~ 5-
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 6-4 ~ 6-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 12-
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16-
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 20-6 ~ 20-
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided3 ~ 52 ~ 43 ~ 52 ~ 4
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 62 ~ 54 ~ 62 ~ 5
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 102 ~ 86 ~ 102 ~ 8
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 102 ~ 86 ~ 102 ~ 8
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 122 ~ 10
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 162 ~ 12
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 202 ~ 166 ~ 202 ~ 16
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 242 ~ 166 ~ 242 ~ 16
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 242 ~ 206 ~ 242 ~ 20
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-3 ~ 5-
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 6-4 ~ 6-
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 8-5 ~ 8-
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101730 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 10-6 ~ 10-
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 12-6 ~ 12-
1 Piece(s)

9 Days or more

102455 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16-
1 Piece(s)

9 Days or more

102755 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 20-6 ~ 20-
1 Piece(s)

9 Days or more

103065 ~ 800[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

103265 ~ 800[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 24-6 ~ 24-
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 52 ~ 43 ~ 52 ~ 4
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 62 ~ 54 ~ 62 ~ 5
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101325 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 82 ~ 65 ~ 82 ~ 6
1 Piece(s)

9 Days or more

101430 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 102 ~ 86 ~ 102 ~ 8

Loading...

Example

Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
 

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Threads
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.